(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-7665 Indoor-Drying Button Down Long-Sleeve Polo Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,212.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7665-001-3L
7665-001-4L
7665-001-5L
7665-001-L
7665-001-LL
7665-001-M
7665-001-S
7665-001-SS
7665-008-3L
7665-008-4L
7665-008-5L
7665-008-L
7665-008-LL
7665-008-M
7665-008-S
7665-008-SS
7665-016-5L
7665-016-L
7665-016-M
7665-016-S
7665-022-3L
7665-022-4L
7665-022-5L
7665-022-L
7665-022-LL
7665-022-M
7665-022-S
7665-022-SS
7665-160-3L
7665-160-4L
7665-160-5L
7665-160-L
7665-160-LL
7665-160-M
7665-160-S
7665-160-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,350.53

4 Piece(s) 9 Day(s) or more White 3L 450 640 750 White 4548413538261 120 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more White 4L 460 655 750 White 4548413538278 128 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more White 5L 470 670 750 White 4548413538285 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White L 420 615 730 White 4548413538247 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White LL 430 630 740 White 4548413538254 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White M 400 605 680 White 4548413538230 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White S 370 595 600 White 4548413538223 88 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more White SS 360 580 580 White 4548413538216 82 1 pc.

₹ 3,350.53

1 Piece(s) 9 Day(s) or more Navy Blue 3L 450 640 750 Navy 4548413538346 120 1 pc.

₹ 3,488.49

1 Piece(s) 9 Day(s) or more Navy Blue 4L 460 655 750 Navy 4548413538353 128 1 pc.

₹ 3,626.44

1 Piece(s) 9 Day(s) or more Navy Blue 5L 470 670 750 Navy 4548413538360 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue L 420 615 730 Navy 4548413538322 106 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Navy Blue LL 430 630 740 Navy 4548413538339 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue M 400 605 680 Navy 4548413538315 98 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Navy Blue S 370 595 600 Navy 4548413538308 88 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 580 580 Navy 4548413538292 82 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Green 5L 470 670 750 Lime 4548413538445 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Green L 420 615 730 Lime 4548413538407 106 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Green M 400 605 680 Lime 4548413538391 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Green S 370 595 600 Lime 4548413538384 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Brown 3L 450 640 750 Brown 4548413538506 120 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Brown 4L 460 655 750 Brown 4548413538513 128 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Brown 5L 470 670 750 Brown 4548413538520 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown L 420 615 730 Brown 4548413538483 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown LL 430 630 740 Brown 4548413538490 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown M 400 605 680 Brown 4548413538476 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown S 370 595 600 Brown 4548413538469 88 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown SS 360 580 580 Brown 4548413538452 82 1 pc.

₹ 3,350.53

1 Piece(s) 15 Day(s) or more Red 3L 450 640 750 Pink 4548413538582 120 1 pc.

₹ 3,488.49

1 Piece(s) 9 Day(s) or more Red 4L 460 655 750 Pink 4548413538599 128 1 pc.

₹ 3,626.44

1 Piece(s) 9 Day(s) or more Red 5L 470 670 750 Pink 4548413538605 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red L 420 615 730 Pink 4548413538568 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red LL 430 630 740 Pink 4548413538575 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red M 400 605 680 Pink 4548413538551 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red S 370 595 600 Pink 4548413538544 88 1 pc.

₹ 3,212.56

1 Piece(s) 15 Day(s) or more Red SS 360 580 580 Pink 4548413538537 82 1 pc.

Basic Specifications

Product Description

[Features]
· Clean and comfortable shirt made of material that can be hung to dry indoors.
· Moisture-wicking, antibacterial
· Fabric: crater mesh (60% cotton, 40% polyester)
· Buttons: plastic

Part Number
7665-001-3L
7665-001-4L
7665-001-5L
7665-001-L
7665-001-LL
7665-001-M
7665-001-S
7665-001-SS
7665-008-3L
7665-008-4L
7665-008-5L
7665-008-L
7665-008-LL
7665-008-M
7665-008-S
7665-008-SS
7665-016-5L
7665-016-L
7665-016-M
7665-016-S
7665-022-3L
7665-022-4L
7665-022-5L
7665-022-L
7665-022-LL
7665-022-M
7665-022-S
7665-022-SS
7665-160-3L
7665-160-4L
7665-160-5L
7665-160-L
7665-160-LL
7665-160-M
7665-160-S
7665-160-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,350.53

4 Piece(s) 9 Day(s) or more White 3L 450 640 750 White 4548413538261 120 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more White 4L 460 655 750 White 4548413538278 128 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more White 5L 470 670 750 White 4548413538285 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White L 420 615 730 White 4548413538247 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White LL 430 630 740 White 4548413538254 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White M 400 605 680 White 4548413538230 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White S 370 595 600 White 4548413538223 88 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more White SS 360 580 580 White 4548413538216 82 1 pc.

₹ 3,350.53

1 Piece(s) 9 Day(s) or more Navy Blue 3L 450 640 750 Navy 4548413538346 120 1 pc.

₹ 3,488.49

1 Piece(s) 9 Day(s) or more Navy Blue 4L 460 655 750 Navy 4548413538353 128 1 pc.

₹ 3,626.44

1 Piece(s) 9 Day(s) or more Navy Blue 5L 470 670 750 Navy 4548413538360 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue L 420 615 730 Navy 4548413538322 106 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Navy Blue LL 430 630 740 Navy 4548413538339 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue M 400 605 680 Navy 4548413538315 98 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Navy Blue S 370 595 600 Navy 4548413538308 88 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 580 580 Navy 4548413538292 82 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Green 5L 470 670 750 Lime 4548413538445 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Green L 420 615 730 Lime 4548413538407 106 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Green M 400 605 680 Lime 4548413538391 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Green S 370 595 600 Lime 4548413538384 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Brown 3L 450 640 750 Brown 4548413538506 120 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Brown 4L 460 655 750 Brown 4548413538513 128 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Brown 5L 470 670 750 Brown 4548413538520 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown L 420 615 730 Brown 4548413538483 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown LL 430 630 740 Brown 4548413538490 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown M 400 605 680 Brown 4548413538476 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown S 370 595 600 Brown 4548413538469 88 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Brown SS 360 580 580 Brown 4548413538452 82 1 pc.

₹ 3,350.53

1 Piece(s) 15 Day(s) or more Red 3L 450 640 750 Pink 4548413538582 120 1 pc.

₹ 3,488.49

1 Piece(s) 9 Day(s) or more Red 4L 460 655 750 Pink 4548413538599 128 1 pc.

₹ 3,626.44

1 Piece(s) 9 Day(s) or more Red 5L 470 670 750 Pink 4548413538605 136 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red L 420 615 730 Pink 4548413538568 106 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red LL 430 630 740 Pink 4548413538575 112 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red M 400 605 680 Pink 4548413538551 98 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red S 370 595 600 Pink 4548413538544 88 1 pc.

₹ 3,212.56

1 Piece(s) 15 Day(s) or more Red SS 360 580 580 Pink 4548413538537 82 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon