(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-7875 Ladies' Three-Quarter Sleeve Oxford Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,441.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7875-001-3L
7875-001-4L
7875-001-L
7875-001-LL
7875-001-M
7875-001-S
7875-007-3L
7875-007-4L
7875-007-L
7875-007-LL
7875-007-M
7875-007-S
7875-060-3L
7875-060-4L
7875-060-L
7875-060-LL
7875-060-M
7875-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,579.55

4 Piece(s) 14 Day(s) or more White 3L 445 440 740 White 4548413594311 112 1 pc.

₹ 2,717.51

4 Piece(s) 14 Day(s) or more White 4L 465 460 770 White 4548413594328 116 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White L 405 400 680 White 4548413594298 104 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White LL 425 420 710 White 4548413594304 108 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White M 385 380 650 White 4548413594281 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more White S 365 360 620 White 4548413594274 96 1 pc.

₹ 2,579.55

4 Piece(s) 9 Day(s) or more Blue 3L 445 440 740 Saxe 4548413594373 112 1 pc.

₹ 2,717.51

4 Piece(s) 9 Day(s) or more Blue 4L 465 460 770 Saxe 4548413594380 116 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue L 405 400 680 Saxe 4548413594359 104 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue LL 425 420 710 Saxe 4548413594366 108 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue M 385 380 650 Saxe 4548413594342 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue S 365 360 620 Saxe 4548413594335 96 1 pc.

₹ 2,579.55

4 Piece(s) 9 Day(s) or more Red 3L 445 440 740 Pink 4548413594434 112 1 pc.

₹ 2,717.51

4 Piece(s) 9 Day(s) or more Red 4L 465 460 770 Pink 4548413594441 116 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red L 405 400 680 Pink 4548413594410 104 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red LL 425 420 710 Pink 4548413594427 108 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red M 385 380 650 Pink 4548413594403 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red S 365 360 620 Pink 4548413594397 96 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An easy-to-maintain Oxford shirt that requires no ironing.
· Wrinkle-resistant
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7875-001-3L
7875-001-4L
7875-001-L
7875-001-LL
7875-001-M
7875-001-S
7875-007-3L
7875-007-4L
7875-007-L
7875-007-LL
7875-007-M
7875-007-S
7875-060-3L
7875-060-4L
7875-060-L
7875-060-LL
7875-060-M
7875-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,579.55

4 Piece(s) 14 Day(s) or more White 3L 445 440 740 White 4548413594311 112 1 pc.

₹ 2,717.51

4 Piece(s) 14 Day(s) or more White 4L 465 460 770 White 4548413594328 116 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White L 405 400 680 White 4548413594298 104 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White LL 425 420 710 White 4548413594304 108 1 pc.

₹ 2,441.58

4 Piece(s) 14 Day(s) or more White M 385 380 650 White 4548413594281 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more White S 365 360 620 White 4548413594274 96 1 pc.

₹ 2,579.55

4 Piece(s) 9 Day(s) or more Blue 3L 445 440 740 Saxe 4548413594373 112 1 pc.

₹ 2,717.51

4 Piece(s) 9 Day(s) or more Blue 4L 465 460 770 Saxe 4548413594380 116 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue L 405 400 680 Saxe 4548413594359 104 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue LL 425 420 710 Saxe 4548413594366 108 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue M 385 380 650 Saxe 4548413594342 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Blue S 365 360 620 Saxe 4548413594335 96 1 pc.

₹ 2,579.55

4 Piece(s) 9 Day(s) or more Red 3L 445 440 740 Pink 4548413594434 112 1 pc.

₹ 2,717.51

4 Piece(s) 9 Day(s) or more Red 4L 465 460 770 Pink 4548413594441 116 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red L 405 400 680 Pink 4548413594410 104 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red LL 425 420 710 Pink 4548413594427 108 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red M 385 380 650 Pink 4548413594403 110 1 pc.

₹ 2,441.58

4 Piece(s) 9 Day(s) or more Red S 365 360 620 Pink 4548413594397 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1