(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-8054 Short-Sleeve Button Down Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,634.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8054-001-3L
8054-001-3S
8054-001-4L
8054-001-5L
8054-001-L
8054-001-LL
8054-001-M
8054-001-S
8054-001-SS
8054-007-3L
8054-007-3S
8054-007-4L
8054-007-5L
8054-007-L
8054-007-LL
8054-007-M
8054-007-S
8054-007-SS
8054-008-3L
8054-008-3S
8054-008-4L
8054-008-5L
8054-008-L
8054-008-LL
8054-008-M
8054-008-S
8054-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,772.42

4 Piece(s) 9 Day(s) or more White 3L 510 260 770 White 4548413289927 133 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White 3S 410 205 650 White 4548413294730 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more White 4L 530 260 770 White 4548413289934 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more White 5L 550 260 770 White 4548413294747 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White L 470 250 730 White 4548413289903 117 1 pc.

₹ 2,634.45

1 Piece(s) 15 Day(s) or more White LL 490 260 750 White 4548413289910 125 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White M 455 235 710 White 4548413289897 111 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White S 440 225 690 White 4548413289880 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White SS 425 215 670 White 4548413289873 99 1 pc.

₹ 2,772.42

4 Piece(s) 9 Day(s) or more Blue 3L 510 260 770 Saxe 4548413289996 133 1 pc.

₹ 2,634.45

1 Piece(s) 9 Day(s) or more Blue 3S 410 205 650 Saxe 4548413294754 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more Blue 4L 530 260 770 Saxe 4548413290008 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more Blue 5L 550 260 770 Saxe 4548413294761 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue L 470 250 730 Saxe 4548413289972 117 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue LL 490 260 750 Saxe 4548413289989 125 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue M 455 235 710 Saxe 4548413289965 111 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Blue S 440 225 690 Saxe 4548413289958 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue SS 425 215 670 Saxe 4548413289941 99 1 pc.

₹ 2,772.42

4 Piece(s) 9 Day(s) or more Navy Blue 3L 510 260 770 Navy 4548413290060 133 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue 3S 410 205 650 Navy 4548413294778 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more Navy Blue 4L 530 260 770 Navy 4548413290077 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more Navy Blue 5L 550 260 770 Navy 4548413294785 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue L 470 250 730 Navy 4548413290046 117 1 pc.

₹ 2,634.45

1 Piece(s) 9 Day(s) or more Navy Blue LL 490 260 750 Navy 4548413290053 125 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Navy Blue M 455 235 710 Navy 4548413290039 111 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Navy Blue S 440 225 690 Navy 4548413290022 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue SS 425 215 670 Navy 4548413290015 99 1 pc.

Basic Specifications

Product Description

[Features]
· Refreshing and comfortable to wear with a soft, smooth texture.
· A lightweight, well-ventilated shirt that wicks away perspiration quickly.
· Moisture-wicking, breathable, wrinkle-resistant
· Fabric: lightweight waffle 100% polyester
· Buttons: button with thread

Part Number
8054-001-3L
8054-001-3S
8054-001-4L
8054-001-5L
8054-001-L
8054-001-LL
8054-001-M
8054-001-S
8054-001-SS
8054-007-3L
8054-007-3S
8054-007-4L
8054-007-5L
8054-007-L
8054-007-LL
8054-007-M
8054-007-S
8054-007-SS
8054-008-3L
8054-008-3S
8054-008-4L
8054-008-5L
8054-008-L
8054-008-LL
8054-008-M
8054-008-S
8054-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,772.42

4 Piece(s) 9 Day(s) or more White 3L 510 260 770 White 4548413289927 133 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White 3S 410 205 650 White 4548413294730 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more White 4L 530 260 770 White 4548413289934 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more White 5L 550 260 770 White 4548413294747 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White L 470 250 730 White 4548413289903 117 1 pc.

₹ 2,634.45

1 Piece(s) 15 Day(s) or more White LL 490 260 750 White 4548413289910 125 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White M 455 235 710 White 4548413289897 111 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White S 440 225 690 White 4548413289880 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more White SS 425 215 670 White 4548413289873 99 1 pc.

₹ 2,772.42

4 Piece(s) 9 Day(s) or more Blue 3L 510 260 770 Saxe 4548413289996 133 1 pc.

₹ 2,634.45

1 Piece(s) 9 Day(s) or more Blue 3S 410 205 650 Saxe 4548413294754 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more Blue 4L 530 260 770 Saxe 4548413290008 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more Blue 5L 550 260 770 Saxe 4548413294761 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue L 470 250 730 Saxe 4548413289972 117 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue LL 490 260 750 Saxe 4548413289989 125 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue M 455 235 710 Saxe 4548413289965 111 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Blue S 440 225 690 Saxe 4548413289958 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Blue SS 425 215 670 Saxe 4548413289941 99 1 pc.

₹ 2,772.42

4 Piece(s) 9 Day(s) or more Navy Blue 3L 510 260 770 Navy 4548413290060 133 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue 3S 410 205 650 Navy 4548413294778 93 1 pc.

₹ 2,910.38

4 Piece(s) 9 Day(s) or more Navy Blue 4L 530 260 770 Navy 4548413290077 143 1 pc.

₹ 3,048.33

4 Piece(s) 9 Day(s) or more Navy Blue 5L 550 260 770 Navy 4548413294785 153 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue L 470 250 730 Navy 4548413290046 117 1 pc.

₹ 2,634.45

1 Piece(s) 9 Day(s) or more Navy Blue LL 490 260 750 Navy 4548413290053 125 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Navy Blue M 455 235 710 Navy 4548413290039 111 1 pc.

₹ 2,634.45

4 Piece(s) 14 Day(s) or more Navy Blue S 440 225 690 Navy 4548413290022 105 1 pc.

₹ 2,634.45

4 Piece(s) 9 Day(s) or more Navy Blue SS 425 215 670 Navy 4548413290015 99 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1