(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-50404 Short-Sleeve Button Down Shirt (Herringbone) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,194.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50404-001-3L
50404-001-3S
50404-001-4L
50404-001-5L
50404-001-L
50404-001-LL
50404-001-M
50404-001-S
50404-001-SS
50404-007-3L
50404-007-3S
50404-007-4L
50404-007-5L
50404-007-L
50404-007-LL
50404-007-M
50404-007-S
50404-007-SS
50404-014-3L
50404-014-3S
50404-014-5L
50404-014-L
50404-014-LL
50404-014-M
50404-014-S
50404-014-SS
50404-060-3L
50404-060-3S
50404-060-4L
50404-060-5L
50404-060-L
50404-060-LL
50404-060-M
50404-060-S
50404-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White 3L 460 290 770 White 4524851244100 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White 3S 360 240 610 White 4524851244049 90 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more White 4L 470 280 770 White 4524851244117 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more White 5L 490 280 770 White 4524851244124 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White L 440 280 770 White 4524851244087 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White LL 450 290 770 White 4524851244094 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White M 420 270 750 White 4524851244070 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White S 380 250 650 White 4524851244063 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White SS 370 245 630 White 4524851244056 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue 3L 460 290 770 Saxe 4524851244193 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue 3S 360 240 610 Saxe 4524851244131 90 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Blue 4L 470 280 770 Saxe 4524851244209 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Blue 5L 490 280 770 Saxe 4524851244216 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue L 440 280 770 Saxe 4524851244179 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue LL 450 290 770 Saxe 4524851244186 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue M 420 270 750 Saxe 4524851244162 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue S 380 250 650 Saxe 4524851244155 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue SS 370 245 630 Saxe 4524851244148 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Black 3L 460 290 770 Charcoal 4524851244285 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black 3S 360 240 610 Charcoal 4524851244223 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Black 5L 490 280 770 Charcoal 4524851244308 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black L 440 280 770 Charcoal 4524851244261 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black LL 450 290 770 Charcoal 4524851244278 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black M 420 270 750 Charcoal 4524851244254 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black S 380 250 650 Charcoal 4524851244247 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black SS 370 245 630 Charcoal 4524851244230 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red 3L 460 290 770 Pink 4524851244377 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red 3S 360 240 610 Pink 4524851244315 90 1 pc.

₹ 3,469.91

1 Piece(s) 9 Day(s) or more Red 4L 470 280 770 Pink 4524851244384 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Red 5L 490 280 770 Pink 4524851244391 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red L 440 280 770 Pink 4524851244353 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red LL 450 290 770 Pink 4524851244360 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red M 420 270 750 Pink 4524851244346 106 1 pc.

₹ 3,194.00

1 Piece(s) 9 Day(s) or more Red S 380 250 650 Pink 4524851244339 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red SS 370 245 630 Pink 4524851244322 96 1 pc.

Basic Specifications

Product Description

[Features]
· Treated with Clean & Dry, DuPont's fluoropolymer fabric protector, so that dirt slips right off.
· This attractive shirt can be worn with confidence thanks to its water- and dirt-resistant finish.
· Treated with Clean & Dry, DuPont's fluoropolymer fabric protector
· Fabric: herringbone (85% polyester, 15% cotton)
· Buttons: button with thread

Part Number
50404-001-3L
50404-001-3S
50404-001-4L
50404-001-5L
50404-001-L
50404-001-LL
50404-001-M
50404-001-S
50404-001-SS
50404-007-3L
50404-007-3S
50404-007-4L
50404-007-5L
50404-007-L
50404-007-LL
50404-007-M
50404-007-S
50404-007-SS
50404-014-3L
50404-014-3S
50404-014-5L
50404-014-L
50404-014-LL
50404-014-M
50404-014-S
50404-014-SS
50404-060-3L
50404-060-3S
50404-060-4L
50404-060-5L
50404-060-L
50404-060-LL
50404-060-M
50404-060-S
50404-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White 3L 460 290 770 White 4524851244100 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White 3S 360 240 610 White 4524851244049 90 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more White 4L 470 280 770 White 4524851244117 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more White 5L 490 280 770 White 4524851244124 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White L 440 280 770 White 4524851244087 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White LL 450 290 770 White 4524851244094 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White M 420 270 750 White 4524851244070 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White S 380 250 650 White 4524851244063 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more White SS 370 245 630 White 4524851244056 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue 3L 460 290 770 Saxe 4524851244193 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue 3S 360 240 610 Saxe 4524851244131 90 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Blue 4L 470 280 770 Saxe 4524851244209 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Blue 5L 490 280 770 Saxe 4524851244216 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue L 440 280 770 Saxe 4524851244179 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue LL 450 290 770 Saxe 4524851244186 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue M 420 270 750 Saxe 4524851244162 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue S 380 250 650 Saxe 4524851244155 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Blue SS 370 245 630 Saxe 4524851244148 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Black 3L 460 290 770 Charcoal 4524851244285 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black 3S 360 240 610 Charcoal 4524851244223 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Black 5L 490 280 770 Charcoal 4524851244308 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black L 440 280 770 Charcoal 4524851244261 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black LL 450 290 770 Charcoal 4524851244278 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black M 420 270 750 Charcoal 4524851244254 106 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black S 380 250 650 Charcoal 4524851244247 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Black SS 370 245 630 Charcoal 4524851244230 96 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red 3L 460 290 770 Pink 4524851244377 124 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red 3S 360 240 610 Pink 4524851244315 90 1 pc.

₹ 3,469.91

1 Piece(s) 9 Day(s) or more Red 4L 470 280 770 Pink 4524851244384 130 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Red 5L 490 280 770 Pink 4524851244391 138 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red L 440 280 770 Pink 4524851244353 112 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red LL 450 290 770 Pink 4524851244360 118 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red M 420 270 750 Pink 4524851244346 106 1 pc.

₹ 3,194.00

1 Piece(s) 9 Day(s) or more Red S 380 250 650 Pink 4524851244339 100 1 pc.

₹ 3,194.00

4 Piece(s) 9 Day(s) or more Red SS 370 245 630 Pink 4524851244322 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon