(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-56109 Button Down Aloha Shirt (Hawaiian Night) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,394.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56109-006-3S
56109-006-L
56109-006-M
56109-006-S
56109-006-SS
56109-008-3L
56109-008-3S
56109-008-4L
56109-008-M
56109-008-S
56109-008-SS
56109-009-L
56109-009-M
56109-010-3L
56109-010-4L
56109-010-5L
56109-010-L
56109-010-LL
56109-010-M
56109-010-S
56109-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue 3S 420 205 650 Blue 4548413407765 106 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue L 490 255 740 Blue 4548413407802 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue M 480 240 720 Blue 4548413407796 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue S 440 215 690 Blue 4548413407789 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue SS 430 210 670 Blue 4548413407772 110 1 pc.

₹ 2,532.33

1 Piece(s) 9 Day(s) or more Navy Blue 3L 510 260 760 Navy 4548413407918 132 1 pc.

₹ 2,394.38

1 Piece(s) 9 Day(s) or more Navy Blue 3S 420 205 650 Navy 4548413407857 106 1 pc.

₹ 2,670.29

1 Piece(s) 9 Day(s) or more Navy Blue 4L 520 270 760 Navy 4548413407925 138 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue M 480 240 720 Navy 4548413407888 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue S 440 215 690 Navy 4548413407871 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue SS 430 210 670 Navy 4548413407864 110 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Red L 490 255 740 Red 4548413407987 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Red M 480 240 720 Red 4548413407970 118 1 pc.

₹ 2,532.33

1 Piece(s) 15 Day(s) or more Black 3L 510 260 760 Black 4548413408090 132 1 pc.

₹ 2,670.29

1 Piece(s) 9 Day(s) or more Black 4L 520 270 760 Black 4548413408106 138 1 pc.

₹ 2,808.25

4 Piece(s) 9 Day(s) or more Black 5L 530 270 760 Black 4548413408113 144 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black L 490 255 740 Black 4548413408076 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black LL 500 260 760 Black 4548413408083 126 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black M 480 240 720 Black 4548413408069 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black S 440 215 690 Black 4548413408052 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black SS 430 210 670 Black 4548413408045 110 1 pc.

Basic Specifications

Product Description

[Features]
· Fabric: sheeting (65% polyester, 35% cotton)
· Buttons: button with thread (coconut)

Part Number
56109-006-3S
56109-006-L
56109-006-M
56109-006-S
56109-006-SS
56109-008-3L
56109-008-3S
56109-008-4L
56109-008-M
56109-008-S
56109-008-SS
56109-009-L
56109-009-M
56109-010-3L
56109-010-4L
56109-010-5L
56109-010-L
56109-010-LL
56109-010-M
56109-010-S
56109-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue 3S 420 205 650 Blue 4548413407765 106 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue L 490 255 740 Blue 4548413407802 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue M 480 240 720 Blue 4548413407796 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue S 440 215 690 Blue 4548413407789 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Blue SS 430 210 670 Blue 4548413407772 110 1 pc.

₹ 2,532.33

1 Piece(s) 9 Day(s) or more Navy Blue 3L 510 260 760 Navy 4548413407918 132 1 pc.

₹ 2,394.38

1 Piece(s) 9 Day(s) or more Navy Blue 3S 420 205 650 Navy 4548413407857 106 1 pc.

₹ 2,670.29

1 Piece(s) 9 Day(s) or more Navy Blue 4L 520 270 760 Navy 4548413407925 138 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue M 480 240 720 Navy 4548413407888 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue S 440 215 690 Navy 4548413407871 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Navy Blue SS 430 210 670 Navy 4548413407864 110 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Red L 490 255 740 Red 4548413407987 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Red M 480 240 720 Red 4548413407970 118 1 pc.

₹ 2,532.33

1 Piece(s) 15 Day(s) or more Black 3L 510 260 760 Black 4548413408090 132 1 pc.

₹ 2,670.29

1 Piece(s) 9 Day(s) or more Black 4L 520 270 760 Black 4548413408106 138 1 pc.

₹ 2,808.25

4 Piece(s) 9 Day(s) or more Black 5L 530 270 760 Black 4548413408113 144 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black L 490 255 740 Black 4548413408076 120 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black LL 500 260 760 Black 4548413408083 126 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black M 480 240 720 Black 4548413408069 118 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black S 440 215 690 Black 4548413408052 114 1 pc.

₹ 2,394.38

4 Piece(s) 9 Day(s) or more Black SS 430 210 670 Black 4548413408045 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1