(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-861361 Men's Side Shirred Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,303.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861361-001-3L
861361-001-4L
861361-001-5L
861361-001-6L
861361-001-L
861361-001-LL
861361-001-M
861361-001-S
861361-007-3L
861361-007-4L
861361-007-5L
861361-007-6L
861361-007-L
861361-007-LL
861361-007-M
861361-007-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details JAN Code Contents

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 3L White 4932514979373 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 4L White 4932514979380 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 5L White 4932514980294 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 6L White 4932514980300 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White L White 4932514979359 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White LL White 4932514979366 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White M White 4932514979342 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White S White 4932514979335 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 3L Saxe 4932514980355 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 4L Saxe 4932514980362 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 5L Saxe 4932514981925 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 6L Saxe 4932514981932 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue L Saxe 4932514980331 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue LL Saxe 4932514980348 1 pc.

₹ 3,303.75

1 Piece(s) 9 Day(s) or more Blue M Saxe 4932514980324 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue S Saxe 4932514980317 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Stretch twill 100% polyester
  • Contents
    1 pc.

Product Description

[Features]
· Delivers dust-free performance even in the presence of static electricity, as well as superior durability that can stand up to industrial washing machines.
· Anti-static, stretchable, see-through prevention, bacteria control
· Fabric: stretch twill 100% polyester

Part Number
861361-001-3L
861361-001-4L
861361-001-5L
861361-001-6L
861361-001-L
861361-001-LL
861361-001-M
861361-001-S
861361-007-3L
861361-007-4L
861361-007-5L
861361-007-6L
861361-007-L
861361-007-LL
861361-007-M
861361-007-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details JAN Code Contents

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 3L White 4932514979373 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 4L White 4932514979380 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 5L White 4932514980294 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more White 6L White 4932514980300 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White L White 4932514979359 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White LL White 4932514979366 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White M White 4932514979342 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more White S White 4932514979335 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 3L Saxe 4932514980355 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 4L Saxe 4932514980362 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 5L Saxe 4932514981925 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Blue 6L Saxe 4932514981932 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue L Saxe 4932514980331 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue LL Saxe 4932514980348 1 pc.

₹ 3,303.75

1 Piece(s) 9 Day(s) or more Blue M Saxe 4932514980324 1 pc.

₹ 3,303.75

4 Piece(s) 9 Day(s) or more Blue S Saxe 4932514980317 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1