(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-7872 Men's Short-Sleeve Oxford Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,201.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7872-001-3L
7872-001-4L
7872-001-5L
7872-001-L
7872-001-LL
7872-001-M
7872-001-S
7872-007-3L
7872-007-4L
7872-007-5L
7872-007-L
7872-007-LL
7872-007-M
7872-007-S
7872-060-3L
7872-060-4L
7872-060-5L
7872-060-L
7872-060-LL
7872-060-M
7872-060-S
7872-104-3L
7872-104-4L
7872-104-5L
7872-104-L
7872-104-LL
7872-104-M
7872-104-S
7872-107-3L
7872-107-4L
7872-107-5L
7872-107-L
7872-107-LL
7872-107-M
7872-107-S
7872-160-3L
7872-160-4L
7872-160-L
7872-160-LL
7872-160-M
7872-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

2 Piece(s) 9 Day(s) or more White 3L 510 250 840 White 4548413593710 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more White 4L 530 260 870 White 4548413593727 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more White 5L 550 270 870 White 4548413593734 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White L 470 230 780 White 4548413593697 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White LL 490 240 810 White 4548413593703 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White M 450 220 750 White 4548413593680 116 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more White S 430 210 720 White 4548413593673 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Blue 3L 510 250 840 Saxe 4548413593789 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Blue 4L 530 260 870 Saxe 4548413593796 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Blue 5L 550 270 870 Saxe 4548413593802 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 470 230 780 Saxe 4548413593765 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 490 240 810 Saxe 4548413593772 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 450 220 750 Saxe 4548413593758 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 430 210 720 Saxe 4548413593741 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Red 3L 510 250 840 Pink 4548413593857 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Red 4L 530 260 870 Pink 4548413593864 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Red 5L 550 270 870 Pink 4548413593871 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 470 230 780 Pink 4548413593833 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 490 240 810 Pink 4548413593840 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 450 220 750 Pink 4548413593826 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 430 210 720 Pink 4548413593819 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Gray 3L 510 250 840 Gray stripe 4548413827556 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Gray 4L 530 260 870 Gray stripe 4548413827563 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Gray 5L 550 270 870 Gray stripe 4548413827570 136 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray L 470 230 780 Gray stripe 4548413827532 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray LL 490 240 810 Gray stripe 4548413827549 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray M 450 220 750 Gray stripe 4548413827525 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray S 430 210 720 Gray stripe 4548413827518 112 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Navy Blue 3L 510 250 840 Saxe stripe 4548413827624 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 260 870 Saxe stripe 4548413827631 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Navy Blue 5L 550 270 870 Saxe stripe 4548413827648 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue L 470 230 780 Saxe stripe 4548413827600 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue LL 490 240 810 Saxe stripe 4548413827617 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue M 450 220 750 Saxe stripe 4548413827594 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue S 430 210 720 Saxe stripe 4548413827587 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Red 3L 510 250 840 Pink stripe 4548413827761 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Red 4L 530 260 870 Pink stripe 4548413827778 132 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 470 230 780 Pink stripe 4548413827747 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 490 240 810 Pink stripe 4548413827754 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 450 220 750 Pink stripe 4548413827730 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 430 210 720 Pink stripe 4548413827723 112 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An easy-to-maintain Oxford shirt that requires no ironing.
· Wrinkle-resistant
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7872-001-3L
7872-001-4L
7872-001-5L
7872-001-L
7872-001-LL
7872-001-M
7872-001-S
7872-007-3L
7872-007-4L
7872-007-5L
7872-007-L
7872-007-LL
7872-007-M
7872-007-S
7872-060-3L
7872-060-4L
7872-060-5L
7872-060-L
7872-060-LL
7872-060-M
7872-060-S
7872-104-3L
7872-104-4L
7872-104-5L
7872-104-L
7872-104-LL
7872-104-M
7872-104-S
7872-107-3L
7872-107-4L
7872-107-5L
7872-107-L
7872-107-LL
7872-107-M
7872-107-S
7872-160-3L
7872-160-4L
7872-160-L
7872-160-LL
7872-160-M
7872-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

2 Piece(s) 9 Day(s) or more White 3L 510 250 840 White 4548413593710 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more White 4L 530 260 870 White 4548413593727 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more White 5L 550 270 870 White 4548413593734 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White L 470 230 780 White 4548413593697 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White LL 490 240 810 White 4548413593703 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White M 450 220 750 White 4548413593680 116 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more White S 430 210 720 White 4548413593673 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Blue 3L 510 250 840 Saxe 4548413593789 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Blue 4L 530 260 870 Saxe 4548413593796 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Blue 5L 550 270 870 Saxe 4548413593802 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 470 230 780 Saxe 4548413593765 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 490 240 810 Saxe 4548413593772 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 450 220 750 Saxe 4548413593758 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 430 210 720 Saxe 4548413593741 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Red 3L 510 250 840 Pink 4548413593857 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Red 4L 530 260 870 Pink 4548413593864 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Red 5L 550 270 870 Pink 4548413593871 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 470 230 780 Pink 4548413593833 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 490 240 810 Pink 4548413593840 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 450 220 750 Pink 4548413593826 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 430 210 720 Pink 4548413593819 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Gray 3L 510 250 840 Gray stripe 4548413827556 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Gray 4L 530 260 870 Gray stripe 4548413827563 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Gray 5L 550 270 870 Gray stripe 4548413827570 136 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray L 470 230 780 Gray stripe 4548413827532 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray LL 490 240 810 Gray stripe 4548413827549 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray M 450 220 750 Gray stripe 4548413827525 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray S 430 210 720 Gray stripe 4548413827518 112 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Navy Blue 3L 510 250 840 Saxe stripe 4548413827624 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 260 870 Saxe stripe 4548413827631 132 1 pc.

₹ 2,615.38

2 Piece(s) 9 Day(s) or more Navy Blue 5L 550 270 870 Saxe stripe 4548413827648 136 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue L 470 230 780 Saxe stripe 4548413827600 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue LL 490 240 810 Saxe stripe 4548413827617 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue M 450 220 750 Saxe stripe 4548413827594 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Navy Blue S 430 210 720 Saxe stripe 4548413827587 112 1 pc.

₹ 2,339.45

2 Piece(s) 9 Day(s) or more Red 3L 510 250 840 Pink stripe 4548413827761 128 1 pc.

₹ 2,477.42

2 Piece(s) 9 Day(s) or more Red 4L 530 260 870 Pink stripe 4548413827778 132 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 470 230 780 Pink stripe 4548413827747 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 490 240 810 Pink stripe 4548413827754 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 450 220 750 Pink stripe 4548413827730 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 430 210 720 Pink stripe 4548413827723 112 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1