(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-7873 Ladies' Short-Sleeve Oxford Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,201.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7873-001-3L
7873-001-4L
7873-001-L
7873-001-LL
7873-001-M
7873-001-S
7873-007-3L
7873-007-4L
7873-007-L
7873-007-LL
7873-007-M
7873-007-S
7873-060-3L
7873-060-4L
7873-060-L
7873-060-LL
7873-060-M
7873-060-S
7873-104-3L
7873-104-4L
7873-104-L
7873-104-LL
7873-104-M
7873-104-S
7873-107-3L
7873-107-4L
7873-107-L
7873-107-LL
7873-107-M
7873-107-S
7873-160-3L
7873-160-4L
7873-160-L
7873-160-LL
7873-160-M
7873-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

4 Piece(s) 14 Day(s) or more White 3L 445 270 740 White 4548413593925 112 1 pc.

₹ 2,477.42

4 Piece(s) 14 Day(s) or more White 4L 465 280 770 White 4548413593932 116 1 pc.

₹ 2,201.51

4 Piece(s) 14 Day(s) or more White L 405 250 680 White 4548413593901 104 1 pc.

₹ 2,201.51

4 Piece(s) 14 Day(s) or more White LL 425 260 710 White 4548413593918 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White M 385 240 650 White 4548413593895 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White S 365 230 620 White 4548413593888 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe 4548413593987 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe 4548413593994 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 405 250 680 Saxe 4548413593963 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe 4548413593970 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe 4548413593956 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe 4548413593949 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink 4548413594045 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink 4548413594052 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink 4548413594021 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink 4548413594038 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink 4548413594014 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink 4548413594007 96 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Gray 3L 445 270 740 Gray stripe 4548413827839 112 1 pc.

₹ 2,477.42

1 Piece(s) 9 Day(s) or more Gray 4L 465 280 770 Gray stripe 4548413827846 116 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray L 405 250 680 Gray stripe 4548413827815 104 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray LL 425 260 710 Gray stripe 4548413827822 108 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray M 385 240 650 Gray stripe 4548413827808 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray S 365 230 620 Gray stripe 4548413827792 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe stripe 4548413827891 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe stripe 4548413827907 116 1 pc.

₹ 2,201.51

1 Piece(s) 15 Day(s) or more Blue L 405 250 680 Saxe stripe 4548413827877 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe stripe 4548413827884 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe stripe 4548413827860 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe stripe 4548413827853 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink stripe 4548413828010 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink stripe 4548413828027 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink stripe 4548413827990 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink stripe 4548413828003 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink stripe 4548413827983 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink stripe 4548413827976 96 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An easy-to-maintain Oxford shirt that requires no ironing.
· Wrinkle-resistant
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7873-001-3L
7873-001-4L
7873-001-L
7873-001-LL
7873-001-M
7873-001-S
7873-007-3L
7873-007-4L
7873-007-L
7873-007-LL
7873-007-M
7873-007-S
7873-060-3L
7873-060-4L
7873-060-L
7873-060-LL
7873-060-M
7873-060-S
7873-104-3L
7873-104-4L
7873-104-L
7873-104-LL
7873-104-M
7873-104-S
7873-107-3L
7873-107-4L
7873-107-L
7873-107-LL
7873-107-M
7873-107-S
7873-160-3L
7873-160-4L
7873-160-L
7873-160-LL
7873-160-M
7873-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

4 Piece(s) 14 Day(s) or more White 3L 445 270 740 White 4548413593925 112 1 pc.

₹ 2,477.42

4 Piece(s) 14 Day(s) or more White 4L 465 280 770 White 4548413593932 116 1 pc.

₹ 2,201.51

4 Piece(s) 14 Day(s) or more White L 405 250 680 White 4548413593901 104 1 pc.

₹ 2,201.51

4 Piece(s) 14 Day(s) or more White LL 425 260 710 White 4548413593918 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White M 385 240 650 White 4548413593895 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more White S 365 230 620 White 4548413593888 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe 4548413593987 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe 4548413593994 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 405 250 680 Saxe 4548413593963 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe 4548413593970 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe 4548413593956 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe 4548413593949 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink 4548413594045 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink 4548413594052 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink 4548413594021 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink 4548413594038 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink 4548413594014 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink 4548413594007 96 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Gray 3L 445 270 740 Gray stripe 4548413827839 112 1 pc.

₹ 2,477.42

1 Piece(s) 9 Day(s) or more Gray 4L 465 280 770 Gray stripe 4548413827846 116 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray L 405 250 680 Gray stripe 4548413827815 104 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray LL 425 260 710 Gray stripe 4548413827822 108 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Gray M 385 240 650 Gray stripe 4548413827808 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Gray S 365 230 620 Gray stripe 4548413827792 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe stripe 4548413827891 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe stripe 4548413827907 116 1 pc.

₹ 2,201.51

1 Piece(s) 15 Day(s) or more Blue L 405 250 680 Saxe stripe 4548413827877 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe stripe 4548413827884 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe stripe 4548413827860 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe stripe 4548413827853 96 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink stripe 4548413828010 112 1 pc.

₹ 2,477.42

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink stripe 4548413828027 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink stripe 4548413827990 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink stripe 4548413828003 108 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink stripe 4548413827983 100 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink stripe 4548413827976 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1