(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-7878 Men's Short-Sleeve Oxford Button Down Shirt (With Dual Pocket Flaps)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,243.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7878-001-3L
7878-001-4L
7878-001-L
7878-001-LL
7878-001-M
7878-001-S
7878-007-3L
7878-007-4L
7878-007-L
7878-007-LL
7878-007-M
7878-007-S
7878-060-3L
7878-060-4L
7878-060-L
7878-060-LL
7878-060-M
7878-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,380.98

4 Piece(s) 9 Day(s) or more White 3L 445 270 740 White 4548413756726 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more White 4L 465 280 770 White 4548413756733 116 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White L 405 250 680 White 4548413756702 104 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White LL 425 260 710 White 4548413756719 108 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White M 385 240 650 White 4548413756696 100 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White S 365 230 620 White 4548413756689 96 1 pc.

₹ 2,380.98

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe 4548413756801 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe 4548413756818 116 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue L 405 250 680 Saxe 4548413756788 104 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe 4548413756795 108 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe 4548413756771 100 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe 4548413756764 96 1 pc.

₹ 2,380.98

1 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink 4548413756887 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink 4548413756894 116 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink 4548413756863 104 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink 4548413756870 108 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink 4548413756856 100 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink 4548413756849 96 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An Oxford shirt with pocket flaps that is wrinkle-resistant and easy to maintain.
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7878-001-3L
7878-001-4L
7878-001-L
7878-001-LL
7878-001-M
7878-001-S
7878-007-3L
7878-007-4L
7878-007-L
7878-007-LL
7878-007-M
7878-007-S
7878-060-3L
7878-060-4L
7878-060-L
7878-060-LL
7878-060-M
7878-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,380.98

4 Piece(s) 9 Day(s) or more White 3L 445 270 740 White 4548413756726 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more White 4L 465 280 770 White 4548413756733 116 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White L 405 250 680 White 4548413756702 104 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White LL 425 260 710 White 4548413756719 108 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White M 385 240 650 White 4548413756696 100 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more White S 365 230 620 White 4548413756689 96 1 pc.

₹ 2,380.98

4 Piece(s) 9 Day(s) or more Blue 3L 445 270 740 Saxe 4548413756801 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more Blue 4L 465 280 770 Saxe 4548413756818 116 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue L 405 250 680 Saxe 4548413756788 104 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue LL 425 260 710 Saxe 4548413756795 108 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue M 385 240 650 Saxe 4548413756771 100 1 pc.

₹ 2,243.02

4 Piece(s) 9 Day(s) or more Blue S 365 230 620 Saxe 4548413756764 96 1 pc.

₹ 2,380.98

1 Piece(s) 9 Day(s) or more Red 3L 445 270 740 Pink 4548413756887 112 1 pc.

₹ 2,518.95

4 Piece(s) 9 Day(s) or more Red 4L 465 280 770 Pink 4548413756894 116 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red L 405 250 680 Pink 4548413756863 104 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red LL 425 260 710 Pink 4548413756870 108 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red M 385 240 650 Pink 4548413756856 100 1 pc.

₹ 2,243.02

1 Piece(s) 9 Day(s) or more Red S 365 230 620 Pink 4548413756849 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1