(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-43030 Short-Sleeve Cutter Shirt (6040)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43030-001-36
43030-001-37
43030-001-38
43030-001-39
43030-001-40
43030-001-41
43030-001-42
43030-001-43
43030-001-44
43030-001-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 36 cm 430 235 4548413142222 102 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 37 cm 440 240 4548413142239 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 38 cm 450 245 4548413142246 110 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 39 cm 460 250 4548413142253 114 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 40 cm 470 255 4548413142260 116 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 41 cm 480 260 4548413142277 118 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more 42 cm 490 265 4548413142284 120 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 43 cm 490 270 4548413142291 122 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more 44 cm 490 270 4548413142307 124 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more 45 cm 500 275 4548413142314 126 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Broadcloth (60% cotton, 40% polyester)
  • Color Details
    White
  • Contents
    1 pc.

Product Description

[Features]
· Wrinkle-resistant
· Fabric: broadcloth (60% cotton, 40% polyester)

Part Number
43030-001-36
43030-001-37
43030-001-38
43030-001-39
43030-001-40
43030-001-41
43030-001-42
43030-001-43
43030-001-44
43030-001-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 36 cm 430 235 4548413142222 102 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 37 cm 440 240 4548413142239 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 38 cm 450 245 4548413142246 110 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 39 cm 460 250 4548413142253 114 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 40 cm 470 255 4548413142260 116 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 41 cm 480 260 4548413142277 118 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more 42 cm 490 265 4548413142284 120 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more 43 cm 490 270 4548413142291 122 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more 44 cm 490 270 4548413142307 124 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more 45 cm 500 275 4548413142314 126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon