(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-HS2801 Ladies' Vest

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,496.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2801-010-3L
HS2801-010-4L
HS2801-010-5L
HS2801-010-L
HS2801-010-LL
HS2801-010-M
HS2801-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,496.62

4 Piece(s) 14 Day(s) or more 3L 395 490 4932514977904 108 1 pc.

₹ 3,496.62

4 Piece(s) 14 Day(s) or more 4L 410 500 4932514977911 113 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 5L 425 500 4932514977928 118 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more L 365 480 4932514977881 98 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more LL 380 490 4932514977898 103 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more M 350 470 4932514977874 93 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more S 335 460 4932514977867 88 1 pc.

Basic Specifications

  • Commodity Classification
    Best
  • Color (Group)
    Black
  • Sleeve shape
    Sleeveless
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Black
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A men's vest for formal dress occasions.
· Anti-static
· Fabric: stretch gabardine 100% polyester
· Buttons: button with thread

Part Number
HS2801-010-3L
HS2801-010-4L
HS2801-010-5L
HS2801-010-L
HS2801-010-LL
HS2801-010-M
HS2801-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,496.62

4 Piece(s) 14 Day(s) or more 3L 395 490 4932514977904 108 1 pc.

₹ 3,496.62

4 Piece(s) 14 Day(s) or more 4L 410 500 4932514977911 113 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 5L 425 500 4932514977928 118 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more L 365 480 4932514977881 98 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more LL 380 490 4932514977898 103 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more M 350 470 4932514977874 93 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more S 335 460 4932514977867 88 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1