(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-HS2800 Men's Vest

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,496.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2800-010-3L
HS2800-010-4L
HS2800-010-5L
HS2800-010-L
HS2800-010-LL
HS2800-010-M
HS2800-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 3L 430 570 4932514977829 118 1 pc.

₹ 3,496.62

1 Piece(s) 8 Day(s) or more 4L 450 570 4932514977836 124 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 5L 470 580 4932514977843 130 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more L 390 550 4932514977805 106 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more LL 410 560 4932514977812 112 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more M 370 540 4932514977799 100 1 pc.

₹ 3,496.62

1 Piece(s) 8 Day(s) or more S 350 530 4932514977782 94 1 pc.

Basic Specifications

  • Commodity Classification
    Best
  • Color (Group)
    Black
  • Sleeve shape
    Sleeveless
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Black
  • Contents
    1 pc.

Product Description

[Features]
· A men's vest for formal dress occasions.
· Anti-static
· Fabric: stretch gabardine 100% polyester
· Buttons: button with thread

Part Number
HS2800-010-3L
HS2800-010-4L
HS2800-010-5L
HS2800-010-L
HS2800-010-LL
HS2800-010-M
HS2800-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 3L 430 570 4932514977829 118 1 pc.

₹ 3,496.62

1 Piece(s) 8 Day(s) or more 4L 450 570 4932514977836 124 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more 5L 470 580 4932514977843 130 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more L 390 550 4932514977805 106 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more LL 410 560 4932514977812 112 1 pc.

₹ 3,496.62

4 Piece(s) 9 Day(s) or more M 370 540 4932514977799 100 1 pc.

₹ 3,496.62

1 Piece(s) 8 Day(s) or more S 350 530 4932514977782 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon