(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-43058 Short-Sleeve Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,036.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43058-001-3L
43058-001-4L
43058-001-L
43058-001-LL
43058-001-M
43058-007-3L
43058-007-4L
43058-007-L
43058-007-LL
43058-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,036.47

3 Piece(s) 9 Day(s) or more White 3L 530 275 830 White 4548413281013 140 1 pc.

₹ 4,450.35

1 Piece(s) 9 Day(s) or more White 4L 550 280 850 White 4548413281020 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White L 490 260 800 White 4548413280993 124 1 pc.

₹ 4,036.47

4 Piece(s) 14 Day(s) or more White LL 510 270 810 White 4548413281006 132 1 pc.

₹ 4,036.47

1 Piece(s) 14 Day(s) or more White M 470 250 790 White 4548413280986 118 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue 3L 530 275 830 Saxe 4548413403460 140 1 pc.

₹ 4,450.35

1 Piece(s) 9 Day(s) or more Blue 4L 550 280 850 Saxe 4548413403477 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue L 490 260 800 Saxe 4548413403446 124 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue LL 510 270 810 Saxe 4548413403453 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue M 470 250 790 Saxe 4548413403439 118 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Dobby cloth (50% polyester, 50% cotton)
  • Contents
    1 pc.

Product Description

[Features]
· Wrinkle-resistant
· Fabric: dobby cloth (50% polyester, 50% cotton)

Part Number
43058-001-3L
43058-001-4L
43058-001-L
43058-001-LL
43058-001-M
43058-007-3L
43058-007-4L
43058-007-L
43058-007-LL
43058-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,036.47

3 Piece(s) 9 Day(s) or more White 3L 530 275 830 White 4548413281013 140 1 pc.

₹ 4,450.35

1 Piece(s) 9 Day(s) or more White 4L 550 280 850 White 4548413281020 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White L 490 260 800 White 4548413280993 124 1 pc.

₹ 4,036.47

4 Piece(s) 14 Day(s) or more White LL 510 270 810 White 4548413281006 132 1 pc.

₹ 4,036.47

1 Piece(s) 14 Day(s) or more White M 470 250 790 White 4548413280986 118 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue 3L 530 275 830 Saxe 4548413403460 140 1 pc.

₹ 4,450.35

1 Piece(s) 9 Day(s) or more Blue 4L 550 280 850 Saxe 4548413403477 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue L 490 260 800 Saxe 4548413403446 124 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue LL 510 270 810 Saxe 4548413403453 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue M 470 250 790 Saxe 4548413403439 118 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1