(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-43062 Short-Sleeve Button Down Shirt (43062-001-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,036.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43062-001-3L
43062-001-4L
43062-001-L
43062-001-LL
43062-001-M
43062-007-3L
43062-007-4L
43062-007-L
43062-007-LL
43062-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White 3L 530 275 White 4548413403514 140 1 pc.

₹ 4,450.35

4 Piece(s) 9 Day(s) or more White 4L 550 280 White 4548413403521 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White L 490 260 White 4548413403491 124 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White LL 510 270 White 4548413403507 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White M 470 250 White 4548413403484 118 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue 3L 530 275 Saxe 4548413403569 140 1 pc.

₹ 4,450.35

4 Piece(s) 9 Day(s) or more Blue 4L 550 280 Saxe 4548413403576 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue L 490 260 Saxe 4548413403545 124 1 pc.

₹ 4,036.47

1 Piece(s) 9 Day(s) or more Blue LL 510 270 Saxe 4548413403552 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue M 470 250 Saxe 4548413403538 118 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Asek (50% polyester, 50% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Wrinkle-resistant
· Fabric: Azek (50% polyester, 50% cotton)
· Buttons: button with thread

Part Number
43062-001-3L
43062-001-4L
43062-001-L
43062-001-LL
43062-001-M
43062-007-3L
43062-007-4L
43062-007-L
43062-007-LL
43062-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White 3L 530 275 White 4548413403514 140 1 pc.

₹ 4,450.35

4 Piece(s) 9 Day(s) or more White 4L 550 280 White 4548413403521 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White L 490 260 White 4548413403491 124 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White LL 510 270 White 4548413403507 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more White M 470 250 White 4548413403484 118 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue 3L 530 275 Saxe 4548413403569 140 1 pc.

₹ 4,450.35

4 Piece(s) 9 Day(s) or more Blue 4L 550 280 Saxe 4548413403576 148 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue L 490 260 Saxe 4548413403545 124 1 pc.

₹ 4,036.47

1 Piece(s) 9 Day(s) or more Blue LL 510 270 Saxe 4548413403552 132 1 pc.

₹ 4,036.47

4 Piece(s) 9 Day(s) or more Blue M 470 250 Saxe 4548413403538 118 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon