(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-1632 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,690.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1632-003-3L
1632-003-4L
1632-003-5L
1632-003-6L
1632-003-L
1632-003-LL
1632-003-M
1632-003-S
1632-003-SS
1632-005-3L
1632-005-4L
1632-005-5L
1632-005-6L
1632-005-L
1632-005-LL
1632-005-M
1632-005-S
1632-005-SS
1632-006-3L
1632-006-4L
1632-006-5L
1632-006-6L
1632-006-L
1632-006-LL
1632-006-M
1632-006-S
1632-006-SS
1632-008-3L
1632-008-4L
1632-008-5L
1632-008-6L
1632-008-L
1632-008-LL
1632-008-M
1632-008-S
1632-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,828.87

1 Piece(s) 15 Day(s) or more Gray 3L 530 285 730 Silver gray 4524851019586 126 1 pc.

₹ 3,966.82

1 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4524851019593 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4524851019609 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Gray 6L 590 285 730 Silver gray 4524851019616 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4524851019562 116 1 pc.

₹ 3,690.91

1 Piece(s) 15 Day(s) or more Gray LL 510 275 700 Silver gray 4524851019579 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4524851019555 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray S 450 245 620 Silver gray 4524851019548 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray SS 420 235 600 Silver gray 4524851019531 104 1 pc.

₹ 3,828.87

2 Piece(s) 9 Day(s) or more Green 3L 530 285 730 Earth green 4524851019678 126 1 pc.

₹ 3,966.82

2 Piece(s) 9 Day(s) or more Green 4L 550 285 730 Earth green 4524851019685 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Green 5L 570 285 730 Earth green 4524851019692 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Green 6L 590 285 730 Earth green 4524851019708 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green L 490 265 670 Earth green 4524851019654 116 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green LL 510 275 700 Earth green 4524851019661 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green M 470 255 640 Earth green 4524851019647 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green S 450 245 620 Earth green 4524851019630 108 1 pc.

₹ 3,690.91

1 Piece(s) 9 Day(s) or more Green SS 420 235 600 Earth green 4524851019623 104 1 pc.

₹ 3,828.87

2 Piece(s) 9 Day(s) or more Blue 3L 530 285 730 Blue 4524851019760 126 1 pc.

₹ 3,966.82

2 Piece(s) 9 Day(s) or more Blue 4L 550 285 730 Blue 4524851019777 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Blue 5L 570 285 730 Blue 4524851019784 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Blue 6L 590 285 730 Blue 4524851019791 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue L 490 265 670 Blue 4524851019746 116 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue LL 510 275 700 Blue 4524851019753 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue M 470 255 640 Blue 4524851019739 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue S 450 245 620 Blue 4524851019722 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue SS 420 235 600 Blue 4524851019715 104 1 pc.

₹ 3,828.87

1 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4524851021947 126 1 pc.

₹ 3,966.82

1 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4524851021954 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4524851021961 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 285 730 Navy 4524851021978 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4524851021923 116 1 pc.

₹ 3,690.91

1 Piece(s) 15 Day(s) or more Navy Blue LL 510 275 700 Navy 4524851021930 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4524851021916 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue S 450 245 620 Navy 4524851021893 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 235 600 Navy 4524851021886 104 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Made of Toray's "Ouwish tropical" fabric for excellent breathability
· Anti-static
· Fabric: Ouwish tropical (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
1632-003-3L
1632-003-4L
1632-003-5L
1632-003-6L
1632-003-L
1632-003-LL
1632-003-M
1632-003-S
1632-003-SS
1632-005-3L
1632-005-4L
1632-005-5L
1632-005-6L
1632-005-L
1632-005-LL
1632-005-M
1632-005-S
1632-005-SS
1632-006-3L
1632-006-4L
1632-006-5L
1632-006-6L
1632-006-L
1632-006-LL
1632-006-M
1632-006-S
1632-006-SS
1632-008-3L
1632-008-4L
1632-008-5L
1632-008-6L
1632-008-L
1632-008-LL
1632-008-M
1632-008-S
1632-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,828.87

1 Piece(s) 15 Day(s) or more Gray 3L 530 285 730 Silver gray 4524851019586 126 1 pc.

₹ 3,966.82

1 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4524851019593 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4524851019609 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Gray 6L 590 285 730 Silver gray 4524851019616 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4524851019562 116 1 pc.

₹ 3,690.91

1 Piece(s) 15 Day(s) or more Gray LL 510 275 700 Silver gray 4524851019579 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4524851019555 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray S 450 245 620 Silver gray 4524851019548 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Gray SS 420 235 600 Silver gray 4524851019531 104 1 pc.

₹ 3,828.87

2 Piece(s) 9 Day(s) or more Green 3L 530 285 730 Earth green 4524851019678 126 1 pc.

₹ 3,966.82

2 Piece(s) 9 Day(s) or more Green 4L 550 285 730 Earth green 4524851019685 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Green 5L 570 285 730 Earth green 4524851019692 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Green 6L 590 285 730 Earth green 4524851019708 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green L 490 265 670 Earth green 4524851019654 116 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green LL 510 275 700 Earth green 4524851019661 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green M 470 255 640 Earth green 4524851019647 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Green S 450 245 620 Earth green 4524851019630 108 1 pc.

₹ 3,690.91

1 Piece(s) 9 Day(s) or more Green SS 420 235 600 Earth green 4524851019623 104 1 pc.

₹ 3,828.87

2 Piece(s) 9 Day(s) or more Blue 3L 530 285 730 Blue 4524851019760 126 1 pc.

₹ 3,966.82

2 Piece(s) 9 Day(s) or more Blue 4L 550 285 730 Blue 4524851019777 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Blue 5L 570 285 730 Blue 4524851019784 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Blue 6L 590 285 730 Blue 4524851019791 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue L 490 265 670 Blue 4524851019746 116 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue LL 510 275 700 Blue 4524851019753 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue M 470 255 640 Blue 4524851019739 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue S 450 245 620 Blue 4524851019722 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Blue SS 420 235 600 Blue 4524851019715 104 1 pc.

₹ 3,828.87

1 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4524851021947 126 1 pc.

₹ 3,966.82

1 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4524851021954 133 1 pc.

₹ 4,104.78

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4524851021961 141 1 pc.

₹ 4,518.65

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 285 730 Navy 4524851021978 151 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4524851021923 116 1 pc.

₹ 3,690.91

1 Piece(s) 15 Day(s) or more Navy Blue LL 510 275 700 Navy 4524851021930 120 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4524851021916 112 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue S 450 245 620 Navy 4524851021893 108 1 pc.

₹ 3,690.91

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 235 600 Navy 4524851021886 104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon