(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-231 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,443.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
231-003-3L
231-003-4L
231-003-5L
231-003-6L
231-003-L
231-003-LL
231-003-M
231-003-S
231-003-SS
231-008-3L
231-008-4L
231-008-5L
231-008-6L
231-008-L
231-008-LL
231-008-M
231-008-S
231-008-SS
231-015-3L
231-015-4L
231-015-5L
231-015-6L
231-015-L
231-015-LL
231-015-M
231-015-S
231-015-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,581.07

1 Piece(s) 9 Day(s) or more Gray 3L 530 260 700 Earth gray 4932514338651 127 1 pc.

₹ 3,719.04

1 Piece(s) 15 Day(s) or more Gray 4L 550 270 700 Earth gray 4932514338668 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Gray 5L 570 270 720 Earth gray 4932514338675 149 1 pc.

₹ 4,270.87

2 Piece(s) 14 Day(s) or more Gray 6L 590 280 740 Earth gray 4932514465234 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray L 490 250 660 Earth gray 4932514338637 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray LL 510 260 680 Earth gray 4932514338644 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray M 470 240 640 Earth gray 4932514338620 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray S 450 240 620 Earth gray 4932514338613 111 1 pc.

₹ 3,443.13

2 Piece(s) 14 Day(s) or more Gray SS 430 230 600 Earth gray 4932514698328 107 1 pc.

₹ 3,581.07

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 260 700 Navy 4932514338729 127 1 pc.

₹ 3,719.04

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 270 700 Navy 4932514338736 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 270 720 Navy 4932514338743 149 1 pc.

₹ 4,270.87

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 280 740 Navy 4932514465258 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue L 490 250 660 Navy 4932514338705 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 260 680 Navy 4932514338712 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue M 470 240 640 Navy 4932514338699 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue S 450 240 620 Navy 4932514338682 111 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 230 600 Navy 4932514698335 107 1 pc.

₹ 3,581.07

2 Piece(s) 9 Day(s) or more Green 3L 530 260 700 Green 4932514338798 127 1 pc.

₹ 3,719.04

2 Piece(s) 9 Day(s) or more Green 4L 550 270 700 Green 4932514338804 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Green 5L 570 270 720 Green 4932514338811 149 1 pc.

₹ 4,270.87

2 Piece(s) 9 Day(s) or more Green 6L 590 280 740 Green 4932514465272 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green L 490 250 660 Green 4932514338774 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green LL 510 260 680 Green 4932514338781 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green M 470 240 640 Green 4932514338767 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Green 4932514338750 111 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green SS 430 230 600 Green 4932514698342 107 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Ouwish tropical (75% polyester, 25% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Moisture-wicking and easy to clean.
· Lightweight and breathable. Uses Toray's refreshing Ouwish fabric.
· Anti-static, moisture-wicking
· Fabric: Ouwish tropical (75% polyester, 25% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
231-003-3L
231-003-4L
231-003-5L
231-003-6L
231-003-L
231-003-LL
231-003-M
231-003-S
231-003-SS
231-008-3L
231-008-4L
231-008-5L
231-008-6L
231-008-L
231-008-LL
231-008-M
231-008-S
231-008-SS
231-015-3L
231-015-4L
231-015-5L
231-015-6L
231-015-L
231-015-LL
231-015-M
231-015-S
231-015-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,581.07

1 Piece(s) 9 Day(s) or more Gray 3L 530 260 700 Earth gray 4932514338651 127 1 pc.

₹ 3,719.04

1 Piece(s) 15 Day(s) or more Gray 4L 550 270 700 Earth gray 4932514338668 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Gray 5L 570 270 720 Earth gray 4932514338675 149 1 pc.

₹ 4,270.87

2 Piece(s) 14 Day(s) or more Gray 6L 590 280 740 Earth gray 4932514465234 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray L 490 250 660 Earth gray 4932514338637 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray LL 510 260 680 Earth gray 4932514338644 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray M 470 240 640 Earth gray 4932514338620 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Gray S 450 240 620 Earth gray 4932514338613 111 1 pc.

₹ 3,443.13

2 Piece(s) 14 Day(s) or more Gray SS 430 230 600 Earth gray 4932514698328 107 1 pc.

₹ 3,581.07

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 260 700 Navy 4932514338729 127 1 pc.

₹ 3,719.04

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 270 700 Navy 4932514338736 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 270 720 Navy 4932514338743 149 1 pc.

₹ 4,270.87

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 280 740 Navy 4932514465258 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue L 490 250 660 Navy 4932514338705 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 260 680 Navy 4932514338712 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue M 470 240 640 Navy 4932514338699 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue S 450 240 620 Navy 4932514338682 111 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 230 600 Navy 4932514698335 107 1 pc.

₹ 3,581.07

2 Piece(s) 9 Day(s) or more Green 3L 530 260 700 Green 4932514338798 127 1 pc.

₹ 3,719.04

2 Piece(s) 9 Day(s) or more Green 4L 550 270 700 Green 4932514338804 137 1 pc.

₹ 3,857.00

2 Piece(s) 9 Day(s) or more Green 5L 570 270 720 Green 4932514338811 149 1 pc.

₹ 4,270.87

2 Piece(s) 9 Day(s) or more Green 6L 590 280 740 Green 4932514465272 161 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green L 490 250 660 Green 4932514338774 119 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green LL 510 260 680 Green 4932514338781 123 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green M 470 240 640 Green 4932514338767 115 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Green 4932514338750 111 1 pc.

₹ 3,443.13

2 Piece(s) 9 Day(s) or more Green SS 430 230 600 Green 4932514698342 107 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon