(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-3232 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,291.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3232-005-3L
3232-005-4L
3232-005-5L
3232-005-6L
3232-005-L
3232-005-LL
3232-005-M
3232-005-S
3232-005-SS
3232-008-3L
3232-008-4L
3232-008-5L
3232-008-6L
3232-008-L
3232-008-LL
3232-008-M
3232-008-S
3232-008-SS
3232-015-3L
3232-015-4L
3232-015-5L
3232-015-6L
3232-015-L
3232-015-LL
3232-015-M
3232-015-S
3232-015-SS
3232-072-3L
3232-072-4L
3232-072-5L
3232-072-6L
3232-072-L
3232-072-LL
3232-072-M
3232-072-S
3232-072-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Green 3L 540 280 700 Earth green 4548413390845 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Green 4L 560 280 720 Earth green 4548413390852 130 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 590 280 720 Earth green 4548413390869 140 1 pc.

₹ 4,119.51

2 Piece(s) 9 Day(s) or more Green 6L 620 280 740 Earth green 4548413390876 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green L 500 260 660 Earth green 4548413390821 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green LL 520 270 680 Earth green 4548413390838 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green M 480 250 640 Earth green 4548413390814 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Earth green 4548413390807 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green SS 420 230 600 Earth green 4548413390791 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Navy Blue 3L 540 280 700 Navy 4548413390937 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Navy Blue 4L 560 280 720 Navy 4548413390944 130 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Navy Blue 5L 590 280 720 Navy 4548413390951 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Navy Blue 6L 620 280 740 Navy 4548413390968 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue L 500 260 660 Navy 4548413390913 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue LL 520 270 680 Navy 4548413390920 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue M 480 250 640 Navy 4548413390906 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue S 450 240 620 Navy 4548413390890 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 230 600 Navy 4548413390883 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Green 3L 540 280 700 Green 4548413391026 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Green 4L 560 280 720 Green 4548413391033 130 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 590 280 720 Green 4548413391040 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Green 6L 620 280 740 Green 4548413391057 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green L 500 260 660 Green 4548413391002 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green LL 520 270 680 Green 4548413391019 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green M 480 250 640 Green 4548413390999 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Green 4548413390982 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green SS 420 230 600 Green 4548413390975 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Blue 3L 540 280 700 Sapphire blue 4548413391200 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Blue 4L 560 280 720 Sapphire blue 4548413391217 130 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Blue 5L 590 280 720 Sapphire blue 4548413391224 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Blue 6L 620 280 740 Sapphire blue 4548413391231 150 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Blue L 500 260 660 Sapphire blue 4548413391187 118 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Blue LL 520 270 680 Sapphire blue 4548413391194 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue M 480 250 640 Sapphire blue 4548413391170 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue S 450 240 620 Sapphire blue 4548413391163 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue SS 420 230 600 Sapphire blue 4548413391156 102 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
3232-005-3L
3232-005-4L
3232-005-5L
3232-005-6L
3232-005-L
3232-005-LL
3232-005-M
3232-005-S
3232-005-SS
3232-008-3L
3232-008-4L
3232-008-5L
3232-008-6L
3232-008-L
3232-008-LL
3232-008-M
3232-008-S
3232-008-SS
3232-015-3L
3232-015-4L
3232-015-5L
3232-015-6L
3232-015-L
3232-015-LL
3232-015-M
3232-015-S
3232-015-SS
3232-072-3L
3232-072-4L
3232-072-5L
3232-072-6L
3232-072-L
3232-072-LL
3232-072-M
3232-072-S
3232-072-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Green 3L 540 280 700 Earth green 4548413390845 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Green 4L 560 280 720 Earth green 4548413390852 130 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 590 280 720 Earth green 4548413390869 140 1 pc.

₹ 4,119.51

2 Piece(s) 9 Day(s) or more Green 6L 620 280 740 Earth green 4548413390876 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green L 500 260 660 Earth green 4548413390821 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green LL 520 270 680 Earth green 4548413390838 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green M 480 250 640 Earth green 4548413390814 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Earth green 4548413390807 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green SS 420 230 600 Earth green 4548413390791 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Navy Blue 3L 540 280 700 Navy 4548413390937 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Navy Blue 4L 560 280 720 Navy 4548413390944 130 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Navy Blue 5L 590 280 720 Navy 4548413390951 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Navy Blue 6L 620 280 740 Navy 4548413390968 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue L 500 260 660 Navy 4548413390913 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue LL 520 270 680 Navy 4548413390920 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue M 480 250 640 Navy 4548413390906 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue S 450 240 620 Navy 4548413390890 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 230 600 Navy 4548413390883 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Green 3L 540 280 700 Green 4548413391026 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Green 4L 560 280 720 Green 4548413391033 130 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 590 280 720 Green 4548413391040 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Green 6L 620 280 740 Green 4548413391057 150 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green L 500 260 660 Green 4548413391002 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green LL 520 270 680 Green 4548413391019 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green M 480 250 640 Green 4548413390999 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Green 4548413390982 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Green SS 420 230 600 Green 4548413390975 102 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Blue 3L 540 280 700 Sapphire blue 4548413391200 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Blue 4L 560 280 720 Sapphire blue 4548413391217 130 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Blue 5L 590 280 720 Sapphire blue 4548413391224 140 1 pc.

₹ 4,119.51

1 Piece(s) 9 Day(s) or more Blue 6L 620 280 740 Sapphire blue 4548413391231 150 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Blue L 500 260 660 Sapphire blue 4548413391187 118 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Blue LL 520 270 680 Sapphire blue 4548413391194 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue M 480 250 640 Sapphire blue 4548413391170 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue S 450 240 620 Sapphire blue 4548413391163 108 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Blue SS 420 230 600 Sapphire blue 4548413391156 102 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1