(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-3432 Short-Sleeve Blouson Jacket (3432-003-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,291.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3432-003-3L
3432-003-4L
3432-003-5L
3432-003-L
3432-003-LL
3432-003-M
3432-003-S
3432-008-3L
3432-008-4L
3432-008-5L
3432-008-L
3432-008-LL
3432-008-M
3432-008-S
3432-015-3L
3432-015-4L
3432-015-5L
3432-015-L
3432-015-LL
3432-015-M
3432-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Gray 3L 530 285 730 Silver gray 4524851259203 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4524851259210 135 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4524851259227 144 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4524851259180 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray LL 510 275 700 Silver gray 4524851259197 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4524851259173 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray S 460 245 620 Silver gray 4524851259166 110 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4524851259272 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4524851259289 135 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4524851259333 144 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4524851259258 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 275 700 Navy 4524851259265 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4524851259241 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue S 460 245 620 Navy 4524851259234 110 1 pc.

₹ 3,429.73

1 Piece(s) 14 Day(s) or more Green 3L 530 285 730 Green 4524851259388 126 1 pc.

₹ 3,567.69

2 Piece(s) 14 Day(s) or more Green 4L 550 285 730 Green 4524851259432 135 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 570 285 730 Green 4524851259449 144 1 pc.

₹ 3,291.76

1 Piece(s) 15 Day(s) or more Green L 490 265 670 Green 4524851259364 118 1 pc.

₹ 3,291.76

1 Piece(s) 15 Day(s) or more Green LL 510 275 700 Green 4524851259371 122 1 pc.

₹ 3,291.76

1 Piece(s) 14 Day(s) or more Green M 470 255 640 Green 4524851259357 114 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Green S 460 245 620 Green 4524851259340 110 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Dobby (50% polyester, 50% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Refreshingly cool fabric is 2.5-times more breathable than our light twill
· Fabric: dobby (50% polyester, 50% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
3432-003-3L
3432-003-4L
3432-003-5L
3432-003-L
3432-003-LL
3432-003-M
3432-003-S
3432-008-3L
3432-008-4L
3432-008-5L
3432-008-L
3432-008-LL
3432-008-M
3432-008-S
3432-015-3L
3432-015-4L
3432-015-5L
3432-015-L
3432-015-LL
3432-015-M
3432-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Gray 3L 530 285 730 Silver gray 4524851259203 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4524851259210 135 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4524851259227 144 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4524851259180 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray LL 510 275 700 Silver gray 4524851259197 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4524851259173 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Gray S 460 245 620 Silver gray 4524851259166 110 1 pc.

₹ 3,429.73

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4524851259272 126 1 pc.

₹ 3,567.69

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4524851259289 135 1 pc.

₹ 3,705.64

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4524851259333 144 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4524851259258 118 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 275 700 Navy 4524851259265 122 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4524851259241 114 1 pc.

₹ 3,291.76

2 Piece(s) 9 Day(s) or more Navy Blue S 460 245 620 Navy 4524851259234 110 1 pc.

₹ 3,429.73

1 Piece(s) 14 Day(s) or more Green 3L 530 285 730 Green 4524851259388 126 1 pc.

₹ 3,567.69

2 Piece(s) 14 Day(s) or more Green 4L 550 285 730 Green 4524851259432 135 1 pc.

₹ 3,705.64

2 Piece(s) 14 Day(s) or more Green 5L 570 285 730 Green 4524851259449 144 1 pc.

₹ 3,291.76

1 Piece(s) 15 Day(s) or more Green L 490 265 670 Green 4524851259364 118 1 pc.

₹ 3,291.76

1 Piece(s) 15 Day(s) or more Green LL 510 275 700 Green 4524851259371 122 1 pc.

₹ 3,291.76

1 Piece(s) 14 Day(s) or more Green M 470 255 640 Green 4524851259357 114 1 pc.

₹ 3,291.76

2 Piece(s) 14 Day(s) or more Green S 460 245 620 Green 4524851259340 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon