(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-533 Short-Sleeve Jumper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,449.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
533-004-3L
533-004-4L
533-004-5L
533-004-6L
533-004-L
533-004-LL
533-004-M
533-004-S
533-004-SS
533-005-3L
533-005-4L
533-005-5L
533-005-6L
533-005-L
533-005-LL
533-005-M
533-005-S
533-005-SS
533-006-3L
533-006-4L
533-006-5L
533-006-6L
533-006-L
533-006-LL
533-006-M
533-006-S
533-006-SS
533-012-3L
533-012-4L
533-012-5L
533-012-6L
533-012-L
533-012-LL
533-012-M
533-012-S
533-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Gray 3L 500 250 680 Gray 4932514263946 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Gray 4L 520 260 700 Gray 4932514263953 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Gray 5L 540 260 720 Gray 4932514263960 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Gray 6L 560 270 740 Gray 4932514666686 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray L 460 230 650 Gray 4932514263922 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray LL 480 240 680 Gray 4932514263939 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray M 440 220 620 Gray 4932514263915 105 1 pc.

₹ 2,449.29

1 Piece(s) 9 Day(s) or more Gray S 420 210 590 Gray 4932514263908 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray SS 410 210 570 Gray 4932514674476 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Green 3L 500 250 680 Earth green 4932514264011 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Green 4L 520 260 700 Earth green 4932514264028 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Green 5L 540 260 720 Earth green 4932514264035 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Green 6L 560 270 740 Earth green 4932514666693 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green L 460 230 650 Earth green 4932514263991 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green LL 480 240 680 Earth green 4932514264004 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green M 440 220 620 Earth green 4932514263984 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green S 420 210 590 Earth green 4932514263977 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green SS 410 210 570 Earth green 4932514674483 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Blue 3L 500 250 680 Blue 4932514264080 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Blue 4L 520 260 700 Blue 4932514264097 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Blue 5L 540 260 720 Blue 4932514264103 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Blue 6L 560 270 740 Blue 4932514666709 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue L 460 230 650 Blue 4932514264066 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue LL 480 240 680 Blue 4932514264073 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue M 440 220 620 Blue 4932514264059 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue S 420 210 590 Blue 4932514264042 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue SS 410 210 570 Blue 4932514674490 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Brown 3L 500 250 680 Light beige 4932514264158 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Brown 4L 520 260 700 Light beige 4932514264165 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Brown 5L 540 260 720 Light beige 4932514264172 145 1 pc.

₹ 3,277.04

1 Piece(s) 15 Day(s) or more Brown 6L 560 270 740 Light beige 4932514666716 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown L 460 230 650 Light beige 4932514264134 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown LL 480 240 680 Light beige 4932514264141 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown M 440 220 620 Light beige 4932514264127 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown S 420 210 590 Light beige 4932514264110 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown SS 410 210 570 Light beige 4932514674506 98 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· These basic cargo pants are the cornerstone of workwear.
· A must-have item that you will keep and wear regularly for a long time.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
533-004-3L
533-004-4L
533-004-5L
533-004-6L
533-004-L
533-004-LL
533-004-M
533-004-S
533-004-SS
533-005-3L
533-005-4L
533-005-5L
533-005-6L
533-005-L
533-005-LL
533-005-M
533-005-S
533-005-SS
533-006-3L
533-006-4L
533-006-5L
533-006-6L
533-006-L
533-006-LL
533-006-M
533-006-S
533-006-SS
533-012-3L
533-012-4L
533-012-5L
533-012-6L
533-012-L
533-012-LL
533-012-M
533-012-S
533-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Gray 3L 500 250 680 Gray 4932514263946 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Gray 4L 520 260 700 Gray 4932514263953 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Gray 5L 540 260 720 Gray 4932514263960 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Gray 6L 560 270 740 Gray 4932514666686 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray L 460 230 650 Gray 4932514263922 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray LL 480 240 680 Gray 4932514263939 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray M 440 220 620 Gray 4932514263915 105 1 pc.

₹ 2,449.29

1 Piece(s) 9 Day(s) or more Gray S 420 210 590 Gray 4932514263908 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Gray SS 410 210 570 Gray 4932514674476 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Green 3L 500 250 680 Earth green 4932514264011 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Green 4L 520 260 700 Earth green 4932514264028 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Green 5L 540 260 720 Earth green 4932514264035 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Green 6L 560 270 740 Earth green 4932514666693 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green L 460 230 650 Earth green 4932514263991 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green LL 480 240 680 Earth green 4932514264004 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green M 440 220 620 Earth green 4932514263984 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green S 420 210 590 Earth green 4932514263977 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Green SS 410 210 570 Earth green 4932514674483 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Blue 3L 500 250 680 Blue 4932514264080 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Blue 4L 520 260 700 Blue 4932514264097 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Blue 5L 540 260 720 Blue 4932514264103 145 1 pc.

₹ 3,277.04

2 Piece(s) 9 Day(s) or more Blue 6L 560 270 740 Blue 4932514666709 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue L 460 230 650 Blue 4932514264066 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue LL 480 240 680 Blue 4932514264073 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue M 440 220 620 Blue 4932514264059 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue S 420 210 590 Blue 4932514264042 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Blue SS 410 210 570 Blue 4932514674490 98 1 pc.

₹ 2,587.25

2 Piece(s) 9 Day(s) or more Brown 3L 500 250 680 Light beige 4932514264158 125 1 pc.

₹ 2,725.20

2 Piece(s) 9 Day(s) or more Brown 4L 520 260 700 Light beige 4932514264165 135 1 pc.

₹ 2,863.16

2 Piece(s) 9 Day(s) or more Brown 5L 540 260 720 Light beige 4932514264172 145 1 pc.

₹ 3,277.04

1 Piece(s) 15 Day(s) or more Brown 6L 560 270 740 Light beige 4932514666716 155 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown L 460 230 650 Light beige 4932514264134 110 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown LL 480 240 680 Light beige 4932514264141 115 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown M 440 220 620 Light beige 4932514264127 105 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown S 420 210 590 Light beige 4932514264110 100 1 pc.

₹ 2,449.29

2 Piece(s) 9 Day(s) or more Brown SS 410 210 570 Light beige 4932514674506 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon