(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-5461 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5461-002-3L
5461-002-4L
5461-002-6L
5461-002-L
5461-002-LL
5461-002-M
5461-002-S
5461-002-SS
5461-004-3L
5461-004-4L
5461-004-5L
5461-004-6L
5461-004-L
5461-004-LL
5461-004-M
5461-004-S
5461-004-SS
5461-005-3L
5461-005-4L
5461-005-5L
5461-005-6L
5461-005-L
5461-005-LL
5461-005-M
5461-005-S
5461-005-SS
5461-006-3L
5461-006-4L
5461-006-5L
5461-006-6L
5461-006-L
5461-006-LL
5461-006-M
5461-006-S
5461-006-SS
5461-008-3L
5461-008-4L
5461-008-5L
5461-008-6L
5461-008-L
5461-008-LL
5461-008-M
5461-008-S
5461-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 285 730 Beige 4932514780955 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Brown 4L 550 285 730 Beige 4932514780962 133 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Brown 6L 590 285 730 Beige 4932514780986 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown L 490 265 670 Beige 4932514780931 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown LL 510 275 700 Beige 4932514780948 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown M 470 255 640 Beige 4932514780924 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown S 450 245 620 Beige 4932514780917 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown SS 420 235 600 Beige 4932514780900 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 285 730 Silver gray 4932514781044 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4932514781051 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4932514781068 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Gray 6L 590 285 730 Silver gray 4932514781075 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4932514781020 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray LL 510 275 700 Silver gray 4932514781037 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4932514781013 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray S 450 245 620 Silver gray 4932514781006 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray SS 420 235 600 Silver gray 4932514780993 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Green 3L 530 285 730 Earth green 4932514781136 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Green 4L 550 285 730 Earth green 4932514781143 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Green 5L 570 285 730 Earth green 4932514781150 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Green 6L 590 285 730 Earth green 4932514781167 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green L 490 265 670 Earth green 4932514781112 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green LL 510 275 700 Earth green 4932514781129 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green M 470 255 640 Earth green 4932514781105 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green S 450 245 620 Earth green 4932514781099 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green SS 420 235 600 Earth green 4932514781082 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Blue 3L 530 285 730 Blue 4932514781228 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Blue 4L 550 285 730 Blue 4932514781235 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Blue 5L 570 285 730 Blue 4932514781242 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Blue 6L 590 285 730 Blue 4932514781259 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue L 490 265 670 Blue 4932514781204 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue LL 510 275 700 Blue 4932514781211 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue M 470 255 640 Blue 4932514781198 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue S 450 245 620 Blue 4932514781181 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue SS 420 235 600 Blue 4932514781174 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4932514781310 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4932514781327 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4932514781334 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 285 730 Navy 4932514781341 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4932514781297 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 275 700 Navy 4932514781303 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4932514781280 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue S 450 245 620 Navy 4932514781273 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 235 600 Navy 4932514781266 104 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Metal
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· A simple, timeless style that delivers exceptional comfort.
· Comfortable work clothes with distinctive storage compartments and a mesh design that allows air to pass through.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: metal
· Zipper: Vislon (slider: metal)

Part Number
5461-002-3L
5461-002-4L
5461-002-6L
5461-002-L
5461-002-LL
5461-002-M
5461-002-S
5461-002-SS
5461-004-3L
5461-004-4L
5461-004-5L
5461-004-6L
5461-004-L
5461-004-LL
5461-004-M
5461-004-S
5461-004-SS
5461-005-3L
5461-005-4L
5461-005-5L
5461-005-6L
5461-005-L
5461-005-LL
5461-005-M
5461-005-S
5461-005-SS
5461-006-3L
5461-006-4L
5461-006-5L
5461-006-6L
5461-006-L
5461-006-LL
5461-006-M
5461-006-S
5461-006-SS
5461-008-3L
5461-008-4L
5461-008-5L
5461-008-6L
5461-008-L
5461-008-LL
5461-008-M
5461-008-S
5461-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 285 730 Beige 4932514780955 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Brown 4L 550 285 730 Beige 4932514780962 133 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Brown 6L 590 285 730 Beige 4932514780986 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown L 490 265 670 Beige 4932514780931 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown LL 510 275 700 Beige 4932514780948 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown M 470 255 640 Beige 4932514780924 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown S 450 245 620 Beige 4932514780917 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown SS 420 235 600 Beige 4932514780900 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 285 730 Silver gray 4932514781044 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Gray 4L 550 285 730 Silver gray 4932514781051 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Gray 5L 570 285 730 Silver gray 4932514781068 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Gray 6L 590 285 730 Silver gray 4932514781075 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray L 490 265 670 Silver gray 4932514781020 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray LL 510 275 700 Silver gray 4932514781037 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray M 470 255 640 Silver gray 4932514781013 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray S 450 245 620 Silver gray 4932514781006 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray SS 420 235 600 Silver gray 4932514780993 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Green 3L 530 285 730 Earth green 4932514781136 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Green 4L 550 285 730 Earth green 4932514781143 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Green 5L 570 285 730 Earth green 4932514781150 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Green 6L 590 285 730 Earth green 4932514781167 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green L 490 265 670 Earth green 4932514781112 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green LL 510 275 700 Earth green 4932514781129 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green M 470 255 640 Earth green 4932514781105 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green S 450 245 620 Earth green 4932514781099 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green SS 420 235 600 Earth green 4932514781082 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Blue 3L 530 285 730 Blue 4932514781228 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Blue 4L 550 285 730 Blue 4932514781235 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Blue 5L 570 285 730 Blue 4932514781242 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Blue 6L 590 285 730 Blue 4932514781259 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue L 490 265 670 Blue 4932514781204 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue LL 510 275 700 Blue 4932514781211 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue M 470 255 640 Blue 4932514781198 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue S 450 245 620 Blue 4932514781181 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue SS 420 235 600 Blue 4932514781174 104 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 285 730 Navy 4932514781310 126 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 285 730 Navy 4932514781327 133 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 285 730 Navy 4932514781334 141 1 pc.

₹ 4,159.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 285 730 Navy 4932514781341 151 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue L 490 265 670 Navy 4932514781297 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 275 700 Navy 4932514781303 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue M 470 255 640 Navy 4932514781280 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue S 450 245 620 Navy 4932514781273 108 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 235 600 Navy 4932514781266 104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1