(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-67042 Stab-Proof Vest Panel - Outergarment Back KB Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 67042-008-F

  • Commodity Classification
    Best
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Color Details
    Navy
  • Product Model
    Free
  • JAN Code
    4548413813078
  • Contents
    1 pc.
Part Number
67042-008-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 38,261.93

1 Piece(s) 14 Day(s) or more 1 pc.

Basic Specifications

  • Commodity Classification
    Best
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Color Details
    Navy
  • Product Model
    Free
  • JAN Code
    4548413813078
  • Contents
    1 pc.

Product Description

[Features]
· A stab-proof vest panel made from a combination of different fibers.
· The metal-free design is quiet and wraps flexibly around the body.

Specifications of 67042-008-F

  • Commodity Classification
    Best
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Color Details
    Navy
  • Product Model
    Free
  • JAN Code
    4548413813078
  • Contents
    1 pc.
Part Number
67042-008-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 38,261.93

1 Piece(s) 14 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1