(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-10589 Moisture-Wicking (Cool Comfort) Ladies' Short-Sleeve Polo Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,681.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10589-101-3L
10589-101-L
10589-101-LL
10589-101-M
10589-101-S
10589-106-3L
10589-106-L
10589-106-LL
10589-106-M
10589-106-S
10589-108-3L
10589-108-L
10589-108-LL
10589-108-M
10589-108-S
10589-135-3L
10589-135-L
10589-135-LL
10589-135-M
10589-135-S
10589-160-3L
10589-160-L
10589-160-LL
10589-160-M
10589-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 1,819.60

2 Piece(s) 9 Day(s) or more White 3L 220 660 White 4548413120787 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White L 200 620 White 4548413120763 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White LL 210 640 White 4548413120770 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White M 190 600 White 4548413120756 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White S 180 580 White 4548413120749 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Blue 3L 220 660 Sky blue 4548413120831 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue L 200 620 Sky blue 4548413120817 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue LL 210 640 Sky blue 4548413120824 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue M 190 600 Sky blue 4548413120800 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue S 180 580 Sky blue 4548413120794 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Blue 3L 220 660 Royal blue 4548413120886 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue L 200 620 Royal blue 4548413120862 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue LL 210 640 Royal blue 4548413120879 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue M 190 600 Royal blue 4548413120855 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue S 180 580 Royal blue 4548413120848 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Green 3L 220 660 Mint 4548413121081 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green L 200 620 Mint 4548413121067 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green LL 210 640 Mint 4548413121074 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green M 190 600 Mint 4548413121050 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green S 180 580 Mint 4548413121043 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Red 3L 220 660 Pink 4548413121180 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red L 200 620 Pink 4548413121166 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red LL 210 640 Pink 4548413121173 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red M 190 600 Pink 4548413121159 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red S 180 580 Pink 4548413121142 91 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Dimple mesh 100% polyester
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A basic item made from a moisture-wicking material.
· Cool comfort (moisture-wicking)
· Fabric: dimple mesh 100% polyester
· Buttons: button with thread

Part Number
10589-101-3L
10589-101-L
10589-101-LL
10589-101-M
10589-101-S
10589-106-3L
10589-106-L
10589-106-LL
10589-106-M
10589-106-S
10589-108-3L
10589-108-L
10589-108-LL
10589-108-M
10589-108-S
10589-135-3L
10589-135-L
10589-135-LL
10589-135-M
10589-135-S
10589-160-3L
10589-160-L
10589-160-LL
10589-160-M
10589-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 1,819.60

2 Piece(s) 9 Day(s) or more White 3L 220 660 White 4548413120787 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White L 200 620 White 4548413120763 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White LL 210 640 White 4548413120770 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White M 190 600 White 4548413120756 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more White S 180 580 White 4548413120749 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Blue 3L 220 660 Sky blue 4548413120831 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue L 200 620 Sky blue 4548413120817 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue LL 210 640 Sky blue 4548413120824 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue M 190 600 Sky blue 4548413120800 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue S 180 580 Sky blue 4548413120794 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Blue 3L 220 660 Royal blue 4548413120886 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue L 200 620 Royal blue 4548413120862 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue LL 210 640 Royal blue 4548413120879 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue M 190 600 Royal blue 4548413120855 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Blue S 180 580 Royal blue 4548413120848 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Green 3L 220 660 Mint 4548413121081 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green L 200 620 Mint 4548413121067 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green LL 210 640 Mint 4548413121074 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green M 190 600 Mint 4548413121050 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Green S 180 580 Mint 4548413121043 91 1 pc.

₹ 1,819.60

2 Piece(s) 9 Day(s) or more Red 3L 220 660 Pink 4548413121180 103 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red L 200 620 Pink 4548413121166 97 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red LL 210 640 Pink 4548413121173 100 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red M 190 600 Pink 4548413121159 94 1 pc.

₹ 1,681.64

4 Piece(s) 9 Day(s) or more Red S 180 580 Pink 4548413121142 91 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1