(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-10602 Button Down Double-Zip Short-Sleeve Polo Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,771.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10602-003-3L
10602-003-4L
10602-003-5L
10602-003-L
10602-003-LL
10602-003-M
10602-003-S
10602-003-SS
10602-006-3L
10602-006-4L
10602-006-5L
10602-006-L
10602-006-LL
10602-006-M
10602-006-S
10602-006-SS
10602-008-3L
10602-008-4L
10602-008-5L
10602-008-L
10602-008-LL
10602-008-M
10602-008-S
10602-008-SS
10602-009-3L
10602-009-4L
10602-009-5L
10602-009-L
10602-009-LL
10602-009-M
10602-009-S
10602-009-SS
10602-010-3L
10602-010-4L
10602-010-5L
10602-010-L
10602-010-LL
10602-010-M
10602-010-S
10602-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,909.87

1 Piece(s) 9 Day(s) or more Gray 3L 440 250 750 Silver gray 4548413617539 120 1 pc.

₹ 3,047.82

1 Piece(s) 9 Day(s) or more Gray 4L 450 250 760 Silver gray 4548413617546 126 1 pc.

₹ 3,185.78

3 Piece(s) 9 Day(s) or more Gray 5L 460 250 780 Silver gray 4548413617553 132 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Gray L 420 240 730 Silver gray 4548413617515 108 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Gray LL 430 240 740 Silver gray 4548413617522 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray M 400 235 700 Silver gray 4548413617508 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray S 380 230 660 Silver gray 4548413617492 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray SS 360 220 620 Silver gray 4548413617485 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Blue 3L 440 250 750 Blue 4548413617621 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Blue 4L 450 250 760 Blue 4548413617638 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Blue 5L 460 250 780 Blue 4548413617645 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue L 420 240 730 Blue 4548413617607 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue LL 430 240 740 Blue 4548413617614 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue M 400 235 700 Blue 4548413617591 100 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Blue S 380 230 660 Blue 4548413617584 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue SS 360 220 620 Blue 4548413617577 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Navy Blue 3L 440 250 750 Navy 4548413617713 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Navy Blue 4L 450 250 760 Navy 4548413617720 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Navy Blue 5L 460 250 780 Navy 4548413617737 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue L 420 240 730 Navy 4548413617690 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue LL 430 240 740 Navy 4548413617706 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue M 400 235 700 Navy 4548413617683 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue S 380 230 660 Navy 4548413617676 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 220 620 Navy 4548413617669 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Red 3L 440 250 750 Red 4548413617805 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Red 4L 450 250 760 Red 4548413617812 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Red 5L 460 250 780 Red 4548413617829 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red L 420 240 730 Red 4548413617782 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red LL 430 240 740 Red 4548413617799 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red M 400 235 700 Red 4548413617775 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red S 380 230 660 Red 4548413617768 92 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Red SS 360 220 620 Red 4548413617751 86 1 pc.

₹ 2,909.87

1 Piece(s) 9 Day(s) or more Black 3L 440 250 750 Black 4548413617898 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Black 4L 450 250 760 Black 4548413617904 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Black 5L 460 250 780 Black 4548413617911 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black L 420 240 730 Black 4548413617874 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black LL 430 240 740 Black 4548413617881 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black M 400 235 700 Black 4548413617867 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black S 380 230 660 Black 4548413617850 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black SS 360 220 620 Black 4548413617843 86 1 pc.

Basic Specifications

Product Description

[Features]
· A double-zip polo shirt made from a moisture-wicking material.
· Fabric: Dimple mesh 100% polyester
· Buttons: plastic
· Buttons: button with thread
· Zipper: coil (slider: metal)

Part Number
10602-003-3L
10602-003-4L
10602-003-5L
10602-003-L
10602-003-LL
10602-003-M
10602-003-S
10602-003-SS
10602-006-3L
10602-006-4L
10602-006-5L
10602-006-L
10602-006-LL
10602-006-M
10602-006-S
10602-006-SS
10602-008-3L
10602-008-4L
10602-008-5L
10602-008-L
10602-008-LL
10602-008-M
10602-008-S
10602-008-SS
10602-009-3L
10602-009-4L
10602-009-5L
10602-009-L
10602-009-LL
10602-009-M
10602-009-S
10602-009-SS
10602-010-3L
10602-010-4L
10602-010-5L
10602-010-L
10602-010-LL
10602-010-M
10602-010-S
10602-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,909.87

1 Piece(s) 9 Day(s) or more Gray 3L 440 250 750 Silver gray 4548413617539 120 1 pc.

₹ 3,047.82

1 Piece(s) 9 Day(s) or more Gray 4L 450 250 760 Silver gray 4548413617546 126 1 pc.

₹ 3,185.78

3 Piece(s) 9 Day(s) or more Gray 5L 460 250 780 Silver gray 4548413617553 132 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Gray L 420 240 730 Silver gray 4548413617515 108 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Gray LL 430 240 740 Silver gray 4548413617522 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray M 400 235 700 Silver gray 4548413617508 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray S 380 230 660 Silver gray 4548413617492 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Gray SS 360 220 620 Silver gray 4548413617485 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Blue 3L 440 250 750 Blue 4548413617621 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Blue 4L 450 250 760 Blue 4548413617638 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Blue 5L 460 250 780 Blue 4548413617645 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue L 420 240 730 Blue 4548413617607 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue LL 430 240 740 Blue 4548413617614 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue M 400 235 700 Blue 4548413617591 100 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Blue S 380 230 660 Blue 4548413617584 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Blue SS 360 220 620 Blue 4548413617577 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Navy Blue 3L 440 250 750 Navy 4548413617713 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Navy Blue 4L 450 250 760 Navy 4548413617720 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Navy Blue 5L 460 250 780 Navy 4548413617737 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue L 420 240 730 Navy 4548413617690 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue LL 430 240 740 Navy 4548413617706 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue M 400 235 700 Navy 4548413617683 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue S 380 230 660 Navy 4548413617676 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 220 620 Navy 4548413617669 86 1 pc.

₹ 2,909.87

4 Piece(s) 9 Day(s) or more Red 3L 440 250 750 Red 4548413617805 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Red 4L 450 250 760 Red 4548413617812 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Red 5L 460 250 780 Red 4548413617829 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red L 420 240 730 Red 4548413617782 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red LL 430 240 740 Red 4548413617799 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red M 400 235 700 Red 4548413617775 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Red S 380 230 660 Red 4548413617768 92 1 pc.

₹ 2,771.91

1 Piece(s) 9 Day(s) or more Red SS 360 220 620 Red 4548413617751 86 1 pc.

₹ 2,909.87

1 Piece(s) 9 Day(s) or more Black 3L 440 250 750 Black 4548413617898 120 1 pc.

₹ 3,047.82

4 Piece(s) 9 Day(s) or more Black 4L 450 250 760 Black 4548413617904 126 1 pc.

₹ 3,185.78

4 Piece(s) 9 Day(s) or more Black 5L 460 250 780 Black 4548413617911 132 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black L 420 240 730 Black 4548413617874 108 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black LL 430 240 740 Black 4548413617881 114 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black M 400 235 700 Black 4548413617867 100 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black S 380 230 660 Black 4548413617850 92 1 pc.

₹ 2,771.91

4 Piece(s) 9 Day(s) or more Black SS 360 220 620 Black 4548413617843 86 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1