(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-551044 Short-Sleeve Polo Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,212.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
551044-001-3L
551044-001-4L
551044-001-5L
551044-001-L
551044-001-LL
551044-001-M
551044-001-S
551044-001-SS
551044-006-3L
551044-006-4L
551044-006-5L
551044-006-L
551044-006-LL
551044-006-M
551044-006-S
551044-006-SS
551044-008-3L
551044-008-4L
551044-008-5L
551044-008-L
551044-008-LL
551044-008-M
551044-008-S
551044-008-SS
551044-009-3L
551044-009-4L
551044-009-5L
551044-009-L
551044-009-LL
551044-009-M
551044-009-S
551044-009-SS
551044-010-3L
551044-010-4L
551044-010-5L
551044-010-L
551044-010-LL
551044-010-M
551044-010-S
551044-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,350.53

1 Piece(s) 9 Day(s) or more White 3L 500 260 740 White 4548413764462 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more White 4L 520 270 760 White 4548413764479 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more White 5L 540 270 760 White 4548413764486 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White L 460 240 700 White 4548413764448 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White LL 480 250 720 White 4548413764455 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White M 440 230 670 White 4548413764431 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White S 380 210 640 White 4548413764424 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White SS 360 200 620 White 4548413764417 88 1 pc.

₹ 3,350.53

1 Piece(s) 14 Day(s) or more Blue 3L 500 260 740 Blue 4548413764547 114 1 pc.

₹ 3,488.49

1 Piece(s) 14 Day(s) or more Blue 4L 520 270 760 Blue 4548413764554 122 1 pc.

₹ 3,626.44

2 Piece(s) 9 Day(s) or more Blue 5L 540 270 760 Blue 4548413764561 130 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue L 460 240 700 Blue 4548413764523 104 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue LL 480 250 720 Blue 4548413764530 109 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue M 440 230 670 Blue 4548413764516 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Blue S 380 210 640 Blue 4548413764509 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Blue SS 360 200 620 Blue 4548413764493 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Navy Blue 3L 500 260 740 Navy 4548413764622 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Navy Blue 4L 520 270 760 Navy 4548413764639 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Navy Blue 5L 540 270 760 Navy 4548413764646 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue L 460 240 700 Navy 4548413764608 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue LL 480 250 720 Navy 4548413764615 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue M 440 230 670 Navy 4548413764592 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue S 380 210 640 Navy 4548413764585 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 200 620 Navy 4548413764578 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Red 3L 500 260 740 Red 4548413764707 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Red 4L 520 270 760 Red 4548413764714 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Red 5L 540 270 760 Red 4548413764721 130 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Red L 460 240 700 Red 4548413764684 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red LL 480 250 720 Red 4548413764691 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red M 440 230 670 Red 4548413764677 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red S 380 210 640 Red 4548413764660 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red SS 360 200 620 Red 4548413764653 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Black 3L 500 260 740 Black 4548413764783 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Black 4L 520 270 760 Black 4548413764790 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Black 5L 540 270 760 Black 4548413764806 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black L 460 240 700 Black 4548413764769 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black LL 480 250 720 Black 4548413764776 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black M 440 230 670 Black 4548413764752 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black S 380 210 640 Black 4548413764745 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black SS 360 200 620 Black 4548413764738 88 1 pc.

Basic Specifications

Product Description

[Features]
· Made from WINCOOL material, which shields your body from infrared light rays, keeps the temperature low inside the clothes, and helps you feel cooler when you perspire.
· Fabric: WINCOOL knit (52% nylon, 48% polyester)

Part Number
551044-001-3L
551044-001-4L
551044-001-5L
551044-001-L
551044-001-LL
551044-001-M
551044-001-S
551044-001-SS
551044-006-3L
551044-006-4L
551044-006-5L
551044-006-L
551044-006-LL
551044-006-M
551044-006-S
551044-006-SS
551044-008-3L
551044-008-4L
551044-008-5L
551044-008-L
551044-008-LL
551044-008-M
551044-008-S
551044-008-SS
551044-009-3L
551044-009-4L
551044-009-5L
551044-009-L
551044-009-LL
551044-009-M
551044-009-S
551044-009-SS
551044-010-3L
551044-010-4L
551044-010-5L
551044-010-L
551044-010-LL
551044-010-M
551044-010-S
551044-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,350.53

1 Piece(s) 9 Day(s) or more White 3L 500 260 740 White 4548413764462 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more White 4L 520 270 760 White 4548413764479 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more White 5L 540 270 760 White 4548413764486 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White L 460 240 700 White 4548413764448 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White LL 480 250 720 White 4548413764455 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White M 440 230 670 White 4548413764431 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White S 380 210 640 White 4548413764424 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more White SS 360 200 620 White 4548413764417 88 1 pc.

₹ 3,350.53

1 Piece(s) 14 Day(s) or more Blue 3L 500 260 740 Blue 4548413764547 114 1 pc.

₹ 3,488.49

1 Piece(s) 14 Day(s) or more Blue 4L 520 270 760 Blue 4548413764554 122 1 pc.

₹ 3,626.44

2 Piece(s) 9 Day(s) or more Blue 5L 540 270 760 Blue 4548413764561 130 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue L 460 240 700 Blue 4548413764523 104 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue LL 480 250 720 Blue 4548413764530 109 1 pc.

₹ 3,212.56

1 Piece(s) 14 Day(s) or more Blue M 440 230 670 Blue 4548413764516 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Blue S 380 210 640 Blue 4548413764509 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Blue SS 360 200 620 Blue 4548413764493 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Navy Blue 3L 500 260 740 Navy 4548413764622 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Navy Blue 4L 520 270 760 Navy 4548413764639 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Navy Blue 5L 540 270 760 Navy 4548413764646 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue L 460 240 700 Navy 4548413764608 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue LL 480 250 720 Navy 4548413764615 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue M 440 230 670 Navy 4548413764592 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue S 380 210 640 Navy 4548413764585 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Navy Blue SS 360 200 620 Navy 4548413764578 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Red 3L 500 260 740 Red 4548413764707 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Red 4L 520 270 760 Red 4548413764714 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Red 5L 540 270 760 Red 4548413764721 130 1 pc.

₹ 3,212.56

1 Piece(s) 9 Day(s) or more Red L 460 240 700 Red 4548413764684 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red LL 480 250 720 Red 4548413764691 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red M 440 230 670 Red 4548413764677 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red S 380 210 640 Red 4548413764660 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Red SS 360 200 620 Red 4548413764653 88 1 pc.

₹ 3,350.53

4 Piece(s) 9 Day(s) or more Black 3L 500 260 740 Black 4548413764783 114 1 pc.

₹ 3,488.49

4 Piece(s) 9 Day(s) or more Black 4L 520 270 760 Black 4548413764790 122 1 pc.

₹ 3,626.44

4 Piece(s) 9 Day(s) or more Black 5L 540 270 760 Black 4548413764806 130 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black L 460 240 700 Black 4548413764769 104 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black LL 480 250 720 Black 4548413764776 109 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black M 440 230 670 Black 4548413764752 99 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black S 380 210 640 Black 4548413764745 94 1 pc.

₹ 3,212.56

4 Piece(s) 9 Day(s) or more Black SS 360 200 620 Black 4548413764738 88 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon