(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861206 Men's Short-Sleeve Knit Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,868.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861206-001-3L
861206-001-4L
861206-001-L
861206-001-LL
861206-001-M
861206-001-S
861206-010-3L
861206-010-4L
861206-010-L
861206-010-LL
861206-010-M
861206-010-S
861206-022-3L
861206-022-4L
861206-022-L
861206-022-LL
861206-022-M
861206-022-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 3L 540 270 760 White 4932514629285 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 4L 560 270 760 White 4932514629292 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White L 500 250 720 White 4932514629261 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White LL 520 260 740 White 4932514629278 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White M 480 240 700 White 4932514629209 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White S 460 230 680 White 4932514629186 100 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 3L 540 270 760 Black 4932514629360 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 4L 560 270 760 Black 4932514629377 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black L 500 250 720 Black 4932514629322 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black LL 520 260 740 Black 4932514629346 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black M 480 240 700 Black 4932514629315 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black S 460 230 680 Black 4932514629308 100 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 3L 540 270 760 Brown 4932514629421 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 4L 560 270 760 Brown 4932514629438 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown L 500 250 720 Brown 4932514629407 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown LL 520 260 740 Brown 4932514629414 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown M 480 240 700 Brown 4932514629391 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown S 460 230 680 Brown 4932514629384 100 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Underside pique knit 100% polyester
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Open-collar button down knit shirt.
· Moisture-wicking, breathable, stretchable
· Fabric: lined pique knit 100% polyester
· Buttons: button with thread

Part Number
861206-001-3L
861206-001-4L
861206-001-L
861206-001-LL
861206-001-M
861206-001-S
861206-010-3L
861206-010-4L
861206-010-L
861206-010-LL
861206-010-M
861206-010-S
861206-022-3L
861206-022-4L
861206-022-L
861206-022-LL
861206-022-M
861206-022-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 3L 540 270 760 White 4932514629285 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 4L 560 270 760 White 4932514629292 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White L 500 250 720 White 4932514629261 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White LL 520 260 740 White 4932514629278 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White M 480 240 700 White 4932514629209 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White S 460 230 680 White 4932514629186 100 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 3L 540 270 760 Black 4932514629360 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 4L 560 270 760 Black 4932514629377 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black L 500 250 720 Black 4932514629322 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black LL 520 260 740 Black 4932514629346 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black M 480 240 700 Black 4932514629315 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black S 460 230 680 Black 4932514629308 100 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 3L 540 270 760 Brown 4932514629421 124 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 4L 560 270 760 Brown 4932514629438 132 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown L 500 250 720 Brown 4932514629407 112 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown LL 520 260 740 Brown 4932514629414 118 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown M 480 240 700 Brown 4932514629391 106 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown S 460 230 680 Brown 4932514629384 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon