(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861207 Ladies' Short-Sleeve Knit Button Down Shirt (861207-001-LL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,868.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861207-001-3L
861207-001-4L
861207-001-L
861207-001-LL
861207-001-M
861207-001-S
861207-010-3L
861207-010-4L
861207-010-L
861207-010-LL
861207-010-M
861207-010-S
861207-022-3L
861207-022-4L
861207-022-L
861207-022-LL
861207-022-M
861207-022-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 3L 460 240 680 White 4932514633763 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 4L 480 240 680 White 4932514633916 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White L 420 230 640 White 4932514630410 102 1 pc.

₹ 2,868.35

1 Piece(s) 9 Day(s) or more White LL 440 240 660 White 4932514630427 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White M 400 220 620 White 4932514629452 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White S 380 210 600 White 4932514629445 90 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 3L 460 240 680 Black 4932514636245 114 1 pc.

₹ 2,868.35

3 Piece(s) 9 Day(s) or more Black 4L 480 240 680 Black 4932514636252 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black L 420 230 640 Black 4932514636221 102 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black LL 440 240 660 Black 4932514636238 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black M 400 220 620 Black 4932514636207 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black S 380 210 600 Black 4932514633923 90 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 3L 460 240 680 Brown 4932514636320 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 4L 480 240 680 Brown 4932514636337 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown L 420 230 640 Brown 4932514636290 102 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown LL 440 240 660 Brown 4932514636313 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown M 400 220 620 Brown 4932514636283 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown S 380 210 600 Brown 4932514636276 90 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Underside pique knit 100% polyester
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Open-collar button down knit shirt.
· Moisture-wicking, breathable, stretchable
· Fabric: lined pique knit 100% polyester
· Buttons: button with thread

Part Number
861207-001-3L
861207-001-4L
861207-001-L
861207-001-LL
861207-001-M
861207-001-S
861207-010-3L
861207-010-4L
861207-010-L
861207-010-LL
861207-010-M
861207-010-S
861207-022-3L
861207-022-4L
861207-022-L
861207-022-LL
861207-022-M
861207-022-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 3L 460 240 680 White 4932514633763 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White 4L 480 240 680 White 4932514633916 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White L 420 230 640 White 4932514630410 102 1 pc.

₹ 2,868.35

1 Piece(s) 9 Day(s) or more White LL 440 240 660 White 4932514630427 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White M 400 220 620 White 4932514629452 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more White S 380 210 600 White 4932514629445 90 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black 3L 460 240 680 Black 4932514636245 114 1 pc.

₹ 2,868.35

3 Piece(s) 9 Day(s) or more Black 4L 480 240 680 Black 4932514636252 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black L 420 230 640 Black 4932514636221 102 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black LL 440 240 660 Black 4932514636238 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black M 400 220 620 Black 4932514636207 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Black S 380 210 600 Black 4932514633923 90 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 3L 460 240 680 Brown 4932514636320 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown 4L 480 240 680 Brown 4932514636337 122 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown L 420 230 640 Brown 4932514636290 102 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown LL 440 240 660 Brown 4932514636313 108 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown M 400 220 620 Brown 4932514636283 96 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Brown S 380 210 600 Brown 4932514636276 90 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon