(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-3437 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,667.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3437-003-3L
3437-003-4L
3437-003-5L
3437-003-L
3437-003-LL
3437-003-M
3437-003-S
3437-008-3L
3437-008-4L
3437-008-5L
3437-008-L
3437-008-LL
3437-008-M
3437-008-S
3437-015-3L
3437-015-4L
3437-015-5L
3437-015-L
3437-015-LL
3437-015-M
3437-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Contents

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Gray 3L 520 1,260 270 810 Silver gray 4548413211645 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Gray 4L 540 1,330 270 810 Silver gray 4548413211652 1 pc.

₹ 3,081.64

2 Piece(s) 9 Day(s) or more Gray 5L 560 1,410 270 810 Silver gray 4548413211669 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray L 480 1,160 250 750 Silver gray 4548413211621 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray LL 500 1,200 260 780 Silver gray 4548413211638 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray M 460 1,120 240 720 Silver gray 4548413211614 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray S 440 1,080 230 690 Silver gray 4548413211607 1 pc.

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Navy Blue 3L 520 1,260 270 810 Navy 4548413211713 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Navy Blue 4L 540 1,330 270 810 Navy 4548413211720 1 pc.

₹ 3,081.64

4 Piece(s) 9 Day(s) or more Navy Blue 5L 560 1,410 270 810 Navy 4548413211737 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue L 480 1,160 250 750 Navy 4548413211690 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue LL 500 1,200 260 780 Navy 4548413211706 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue M 460 1,120 240 720 Navy 4548413211683 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue S 440 1,080 230 690 Navy 4548413211676 1 pc.

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Green 3L 520 1,260 270 810 Green 4548413211782 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Green 4L 540 1,330 270 810 Green 4548413211799 1 pc.

₹ 3,081.64

4 Piece(s) 9 Day(s) or more Green 5L 560 1,410 270 810 Green 4548413211805 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green L 480 1,160 250 750 Green 4548413211768 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green LL 500 1,200 260 780 Green 4548413211775 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green M 460 1,120 240 720 Green 4548413211751 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green S 440 1,080 230 690 Green 4548413211744 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Dobby (50% polyester, 50% cotton)
  • Button 1
    Plastic
  • Contents
    1 pc.

Product Description

[Features]
· Fabric: dobby (50% polyester, 50% cotton)
· Buttons: plastic

Part Number
3437-003-3L
3437-003-4L
3437-003-5L
3437-003-L
3437-003-LL
3437-003-M
3437-003-S
3437-008-3L
3437-008-4L
3437-008-5L
3437-008-L
3437-008-LL
3437-008-M
3437-008-S
3437-015-3L
3437-015-4L
3437-015-5L
3437-015-L
3437-015-LL
3437-015-M
3437-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Contents

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Gray 3L 520 1,260 270 810 Silver gray 4548413211645 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Gray 4L 540 1,330 270 810 Silver gray 4548413211652 1 pc.

₹ 3,081.64

2 Piece(s) 9 Day(s) or more Gray 5L 560 1,410 270 810 Silver gray 4548413211669 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray L 480 1,160 250 750 Silver gray 4548413211621 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray LL 500 1,200 260 780 Silver gray 4548413211638 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray M 460 1,120 240 720 Silver gray 4548413211614 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Gray S 440 1,080 230 690 Silver gray 4548413211607 1 pc.

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Navy Blue 3L 520 1,260 270 810 Navy 4548413211713 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Navy Blue 4L 540 1,330 270 810 Navy 4548413211720 1 pc.

₹ 3,081.64

4 Piece(s) 9 Day(s) or more Navy Blue 5L 560 1,410 270 810 Navy 4548413211737 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue L 480 1,160 250 750 Navy 4548413211690 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue LL 500 1,200 260 780 Navy 4548413211706 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue M 460 1,120 240 720 Navy 4548413211683 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Navy Blue S 440 1,080 230 690 Navy 4548413211676 1 pc.

₹ 2,805.73

4 Piece(s) 9 Day(s) or more Green 3L 520 1,260 270 810 Green 4548413211782 1 pc.

₹ 2,943.69

4 Piece(s) 9 Day(s) or more Green 4L 540 1,330 270 810 Green 4548413211799 1 pc.

₹ 3,081.64

4 Piece(s) 9 Day(s) or more Green 5L 560 1,410 270 810 Green 4548413211805 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green L 480 1,160 250 750 Green 4548413211768 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green LL 500 1,200 260 780 Green 4548413211775 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green M 460 1,120 240 720 Green 4548413211751 1 pc.

₹ 2,667.76

4 Piece(s) 9 Day(s) or more Green S 440 1,080 230 690 Green 4548413211744 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon