(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-531 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,225.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
531-004-3L
531-004-5L
531-004-L
531-004-LL
531-004-M
531-004-S
531-004-SS
531-005-5L
531-005-6L
531-005-L
531-005-LL
531-005-M
531-005-S
531-005-SS
531-006-3L
531-006-5L
531-006-6L
531-006-L
531-006-LL
531-006-M
531-006-S
531-006-SS
531-012-3L
531-012-5L
531-012-6L
531-012-L
531-012-LL
531-012-M
531-012-S
531-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Gray 3L 500 250 760 Gray 4932514263663 120 1 pc.

₹ 2,639.64

1 Piece(s) 9 Day(s) or more Gray 5L 560 260 780 Gray 4932514263687 140 1 pc.

₹ 2,225.76

1 Piece(s) 9 Day(s) or more Gray L 460 230 740 Gray 4932514263649 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray LL 480 240 760 Gray 4932514263656 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray M 440 220 710 Gray 4932514263632 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray S 420 210 690 Gray 4932514263625 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray SS 410 210 670 Gray 4932514674353 98 1 pc.

₹ 2,639.64

4 Piece(s) 9 Day(s) or more Green 5L 560 260 780 Earth green 4932514263755 140 1 pc.

₹ 3,053.51

4 Piece(s) 14 Day(s) or more Green 6L 600 270 790 Earth green 4932514666464 150 1 pc.

₹ 2,225.76

4 Piece(s) 14 Day(s) or more Green L 460 230 740 Earth green 4932514263717 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green LL 480 240 760 Earth green 4932514263724 115 1 pc.

₹ 2,225.76

1 Piece(s) 15 Day(s) or more Green M 440 220 710 Earth green 4932514263700 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green S 420 210 690 Earth green 4932514263694 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green SS 410 210 670 Earth green 4932514674360 98 1 pc.

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Blue 3L 500 250 760 Blue 4932514263809 120 1 pc.

₹ 2,639.64

1 Piece(s) 9 Day(s) or more Blue 5L 560 260 780 Blue 4932514263823 140 1 pc.

₹ 3,053.51

1 Piece(s) 9 Day(s) or more Blue 6L 600 270 790 Blue 4932514666471 150 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue L 460 230 740 Blue 4932514263786 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue LL 480 240 760 Blue 4932514263793 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue M 440 220 710 Blue 4932514263779 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue S 420 210 690 Blue 4932514263762 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue SS 410 210 670 Blue 4932514674377 98 1 pc.

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Brown 3L 500 250 760 Light beige 4932514263878 120 1 pc.

₹ 2,639.64

4 Piece(s) 9 Day(s) or more Brown 5L 560 260 780 Light beige 4932514263892 140 1 pc.

₹ 3,053.51

1 Piece(s) 9 Day(s) or more Brown 6L 600 270 790 Light beige 4932514666488 150 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown L 460 230 740 Light beige 4932514263854 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown LL 480 240 760 Light beige 4932514263861 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown M 440 220 710 Light beige 4932514263847 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown S 420 210 690 Light beige 4932514263830 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown SS 410 210 670 Light beige 4932514674384 98 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· These basic cargo pants are the cornerstone of workwear.
· A must-have item that you will keep and wear regularly for a long time.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
531-004-3L
531-004-5L
531-004-L
531-004-LL
531-004-M
531-004-S
531-004-SS
531-005-5L
531-005-6L
531-005-L
531-005-LL
531-005-M
531-005-S
531-005-SS
531-006-3L
531-006-5L
531-006-6L
531-006-L
531-006-LL
531-006-M
531-006-S
531-006-SS
531-012-3L
531-012-5L
531-012-6L
531-012-L
531-012-LL
531-012-M
531-012-S
531-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Gray 3L 500 250 760 Gray 4932514263663 120 1 pc.

₹ 2,639.64

1 Piece(s) 9 Day(s) or more Gray 5L 560 260 780 Gray 4932514263687 140 1 pc.

₹ 2,225.76

1 Piece(s) 9 Day(s) or more Gray L 460 230 740 Gray 4932514263649 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray LL 480 240 760 Gray 4932514263656 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray M 440 220 710 Gray 4932514263632 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray S 420 210 690 Gray 4932514263625 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Gray SS 410 210 670 Gray 4932514674353 98 1 pc.

₹ 2,639.64

4 Piece(s) 9 Day(s) or more Green 5L 560 260 780 Earth green 4932514263755 140 1 pc.

₹ 3,053.51

4 Piece(s) 14 Day(s) or more Green 6L 600 270 790 Earth green 4932514666464 150 1 pc.

₹ 2,225.76

4 Piece(s) 14 Day(s) or more Green L 460 230 740 Earth green 4932514263717 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green LL 480 240 760 Earth green 4932514263724 115 1 pc.

₹ 2,225.76

1 Piece(s) 15 Day(s) or more Green M 440 220 710 Earth green 4932514263700 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green S 420 210 690 Earth green 4932514263694 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Green SS 410 210 670 Earth green 4932514674360 98 1 pc.

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Blue 3L 500 250 760 Blue 4932514263809 120 1 pc.

₹ 2,639.64

1 Piece(s) 9 Day(s) or more Blue 5L 560 260 780 Blue 4932514263823 140 1 pc.

₹ 3,053.51

1 Piece(s) 9 Day(s) or more Blue 6L 600 270 790 Blue 4932514666471 150 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue L 460 230 740 Blue 4932514263786 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue LL 480 240 760 Blue 4932514263793 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue M 440 220 710 Blue 4932514263779 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue S 420 210 690 Blue 4932514263762 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Blue SS 410 210 670 Blue 4932514674377 98 1 pc.

₹ 2,363.73

4 Piece(s) 9 Day(s) or more Brown 3L 500 250 760 Light beige 4932514263878 120 1 pc.

₹ 2,639.64

4 Piece(s) 9 Day(s) or more Brown 5L 560 260 780 Light beige 4932514263892 140 1 pc.

₹ 3,053.51

1 Piece(s) 9 Day(s) or more Brown 6L 600 270 790 Light beige 4932514666488 150 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown L 460 230 740 Light beige 4932514263854 110 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown LL 480 240 760 Light beige 4932514263861 115 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown M 440 220 710 Light beige 4932514263847 105 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown S 420 210 690 Light beige 4932514263830 100 1 pc.

₹ 2,225.76

4 Piece(s) 9 Day(s) or more Brown SS 410 210 670 Light beige 4932514674384 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1