(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-7844 Stretch Cargo Pants (Non-Pleated) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,647.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7844-014-3L
7844-014-3S
7844-014-4L
7844-014-5L
7844-014-6L
7844-014-L
7844-014-LL
7844-014-M
7844-014-S
7844-014-SS
7844-018-3L
7844-018-3S
7844-018-4L
7844-018-5L
7844-018-6L
7844-018-L
7844-018-LL
7844-018-M
7844-018-S
7844-018-SS
7844-025-3L
7844-025-3S
7844-025-4L
7844-025-5L
7844-025-6L
7844-025-L
7844-025-LL
7844-025-M
7844-025-S
7844-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Black 3L 80 900 to 950 Charcoal 4548413576430 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Black 3S 75 600 to 650 Charcoal 4548413576379 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Black 4L 80 950 to 1,000 Charcoal 4548413576447 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Black 5L 80 1,000 to 1,100 Charcoal 4548413576454 1 pc.

₹ 4,061.84

2 Piece(s) 9 Day(s) or more Black 6L 80 1,100 to 1,200 Charcoal 4548413576461 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black L 80 800 to 850 Charcoal 4548413576416 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Black LL 80 850 to 900 Charcoal 4548413576423 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black M 80 750 to 800 Charcoal 4548413576409 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black S 78 700 to 750 Charcoal 4548413576393 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black SS 75 650 to 700 Charcoal 4548413576386 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Navy Blue 3L 80 900 to 950 Deep navy 4548413576331 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Navy Blue 3S 75 600 to 650 Deep navy 4548413576270 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Navy Blue 4L 80 950 to 1,000 Deep navy 4548413576348 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Navy Blue 5L 80 1,000 to 1,100 Deep navy 4548413576355 1 pc.

₹ 4,061.84

2 Piece(s) 9 Day(s) or more Navy Blue 6L 80 1,100 to 1,200 Deep navy 4548413576362 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue L 80 800 to 850 Deep navy 4548413576317 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Navy Blue LL 80 850 to 900 Deep navy 4548413576324 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue M 80 750 to 800 Deep navy 4548413576300 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue S 78 700 to 750 Deep navy 4548413576294 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue SS 75 650 to 700 Deep navy 4548413576287 1 pc.

₹ 3,717.62

2 Piece(s) 14 Day(s) or more Green 3L 80 900 to 950 Khaki 4548413576539 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Green 3S 75 600 to 650 Khaki 4548413576478 1 pc.

₹ 3,717.62

2 Piece(s) 14 Day(s) or more Green 4L 80 950 to 1,000 Khaki 4548413576546 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Green 5L 80 1,000 to 1,100 Khaki 4548413576553 1 pc.

₹ 4,061.84

2 Piece(s) 14 Day(s) or more Green 6L 80 1,100 to 1,200 Khaki 4548413576560 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green L 80 800 to 850 Khaki 4548413576515 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Green LL 80 850 to 900 Khaki 4548413576522 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green M 80 750 to 800 Khaki 4548413576508 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green S 78 700 to 750 Khaki 4548413576492 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green SS 75 650 to 700 Khaki 4548413576485 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Stretch twill (80% polyester, 20% cotton)
  • Contents
    1 pc.

Product Description

[Features]
· Stretch pants with a three-dimensional silhouette that delivers ease of movement.
· Anti-static
· Fabric: stretch twill (80% polyester, 20% cotton)

Part Number
7844-014-3L
7844-014-3S
7844-014-4L
7844-014-5L
7844-014-6L
7844-014-L
7844-014-LL
7844-014-M
7844-014-S
7844-014-SS
7844-018-3L
7844-018-3S
7844-018-4L
7844-018-5L
7844-018-6L
7844-018-L
7844-018-LL
7844-018-M
7844-018-S
7844-018-SS
7844-025-3L
7844-025-3S
7844-025-4L
7844-025-5L
7844-025-6L
7844-025-L
7844-025-LL
7844-025-M
7844-025-S
7844-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Black 3L 80 900 to 950 Charcoal 4548413576430 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Black 3S 75 600 to 650 Charcoal 4548413576379 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Black 4L 80 950 to 1,000 Charcoal 4548413576447 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Black 5L 80 1,000 to 1,100 Charcoal 4548413576454 1 pc.

₹ 4,061.84

2 Piece(s) 9 Day(s) or more Black 6L 80 1,100 to 1,200 Charcoal 4548413576461 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black L 80 800 to 850 Charcoal 4548413576416 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Black LL 80 850 to 900 Charcoal 4548413576423 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black M 80 750 to 800 Charcoal 4548413576409 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black S 78 700 to 750 Charcoal 4548413576393 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Black SS 75 650 to 700 Charcoal 4548413576386 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Navy Blue 3L 80 900 to 950 Deep navy 4548413576331 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Navy Blue 3S 75 600 to 650 Deep navy 4548413576270 1 pc.

₹ 3,717.62

2 Piece(s) 9 Day(s) or more Navy Blue 4L 80 950 to 1,000 Deep navy 4548413576348 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Navy Blue 5L 80 1,000 to 1,100 Deep navy 4548413576355 1 pc.

₹ 4,061.84

2 Piece(s) 9 Day(s) or more Navy Blue 6L 80 1,100 to 1,200 Deep navy 4548413576362 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue L 80 800 to 850 Deep navy 4548413576317 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Navy Blue LL 80 850 to 900 Deep navy 4548413576324 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue M 80 750 to 800 Deep navy 4548413576300 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue S 78 700 to 750 Deep navy 4548413576294 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Navy Blue SS 75 650 to 700 Deep navy 4548413576287 1 pc.

₹ 3,717.62

2 Piece(s) 14 Day(s) or more Green 3L 80 900 to 950 Khaki 4548413576539 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Green 3S 75 600 to 650 Khaki 4548413576478 1 pc.

₹ 3,717.62

2 Piece(s) 14 Day(s) or more Green 4L 80 950 to 1,000 Khaki 4548413576546 1 pc.

₹ 3,785.93

2 Piece(s) 9 Day(s) or more Green 5L 80 1,000 to 1,100 Khaki 4548413576553 1 pc.

₹ 4,061.84

2 Piece(s) 14 Day(s) or more Green 6L 80 1,100 to 1,200 Khaki 4548413576560 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green L 80 800 to 850 Khaki 4548413576515 1 pc.

₹ 3,647.96

2 Piece(s) 9 Day(s) or more Green LL 80 850 to 900 Khaki 4548413576522 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green M 80 750 to 800 Khaki 4548413576508 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green S 78 700 to 750 Khaki 4548413576492 1 pc.

₹ 3,647.96

4 Piece(s) 9 Day(s) or more Green SS 75 650 to 700 Khaki 4548413576485 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1