• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
AZ-5466 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-5466 Short-Sleeve Shirt

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A simple, timeless style that delivers exceptional comfort.
· Comfortable work clothes with distinctive storage compartments and a mesh design that allows air to pass through.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: metal

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(mm)

Refine by

  • 420
  • 440
  • 460
  • 480
  • 500
  • 520
  • 540
  • 560
  • 580
  • Clear
Sleeve Length(mm)

Refine by

  • 220
  • 230
  • 240
  • 250
  • 260
  • 270
  • Clear
Dress length(mm)

Refine by

  • 660
  • 690
  • 720
  • 750
  • 780
  • 810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
3L
520
270
810
9 Day(s) or more
-

Part Number : 5466-002-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783451
  • Button 1
    Metal
  • Around Chest(cm)
    124
1 pc.
Brown
4L
540
270
810
9 Day(s) or more
-

Part Number : 5466-002-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783468
  • Button 1
    Metal
  • Around Chest(cm)
    131
1 pc.
Brown
5L
560
270
810
9 Day(s) or more
-

Part Number : 5466-002-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783475
  • Button 1
    Metal
  • Around Chest(cm)
    139
1 pc.
Brown
6L
580
270
810
9 Day(s) or more
-

Part Number : 5466-002-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783482
  • Button 1
    Metal
  • Around Chest(cm)
    149
1 pc.
Brown
L
480
250
750
9 Day(s) or more
-

Part Number : 5466-002-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783437
  • Button 1
    Metal
  • Around Chest(cm)
    114
1 pc.
Brown
LL
500
260
780
9 Day(s) or more
-

Part Number : 5466-002-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783444
  • Button 1
    Metal
  • Around Chest(cm)
    118
1 pc.
Brown
M
460
240
720
9 Day(s) or more
-

Part Number : 5466-002-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783420
  • Button 1
    Metal
  • Around Chest(cm)
    110
1 pc.
Brown
S
440
230
690
9 Day(s) or more
-

Part Number : 5466-002-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783413
  • Button 1
    Metal
  • Around Chest(cm)
    106
1 pc.
Brown
SS
420
220
660
9 Day(s) or more
-

Part Number : 5466-002-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Beige
  • JAN Code
    4932514783406
  • Button 1
    Metal
  • Around Chest(cm)
    102
1 pc.
Gray
3L
520
270
810
9 Day(s) or more
-

Part Number : 5466-004-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783543
  • Button 1
    Metal
  • Around Chest(cm)
    124
1 pc.
Gray
4L
540
270
810
9 Day(s) or more
-

Part Number : 5466-004-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783550
  • Button 1
    Metal
  • Around Chest(cm)
    131
1 pc.
Gray
5L
560
270
810
9 Day(s) or more
-

Part Number : 5466-004-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783567
  • Button 1
    Metal
  • Around Chest(cm)
    139
1 pc.
Gray
6L
580
270
810
9 Day(s) or more
-

Part Number : 5466-004-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783574
  • Button 1
    Metal
  • Around Chest(cm)
    149
1 pc.
Gray
L
480
250
750
9 Day(s) or more
-

Part Number : 5466-004-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783529
  • Button 1
    Metal
  • Around Chest(cm)
    114
1 pc.
Gray
LL
500
260
780
9 Day(s) or more
-

Part Number : 5466-004-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783536
  • Button 1
    Metal
  • Around Chest(cm)
    118
1 pc.
Gray
M
460
240
720
9 Day(s) or more
-

Part Number : 5466-004-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783512
  • Button 1
    Metal
  • Around Chest(cm)
    110
1 pc.
Gray
S
440
230
690
9 Day(s) or more
-

Part Number : 5466-004-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783505
  • Button 1
    Metal
  • Around Chest(cm)
    106
1 pc.
Gray
SS
420
220
660
9 Day(s) or more
-

Part Number : 5466-004-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4932514783499
  • Button 1
    Metal
  • Around Chest(cm)
    102
1 pc.
Green
3L
520
270
810
9 Day(s) or more
-

Part Number : 5466-005-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783635
  • Button 1
    Metal
  • Around Chest(cm)
    124
1 pc.
Green
4L
540
270
810
9 Day(s) or more
-

Part Number : 5466-005-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783642
  • Button 1
    Metal
  • Around Chest(cm)
    131
1 pc.
Green
5L
560
270
810
9 Day(s) or more
-

Part Number : 5466-005-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783659
  • Button 1
    Metal
  • Around Chest(cm)
    139
1 pc.
Green
6L
580
270
810
9 Day(s) or more
-

Part Number : 5466-005-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783666
  • Button 1
    Metal
  • Around Chest(cm)
    149
1 pc.
Green
L
480
250
750
9 Day(s) or more
-

Part Number : 5466-005-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783611
  • Button 1
    Metal
  • Around Chest(cm)
    114
1 pc.
Green
LL
500
260
780
9 Day(s) or more
-

Part Number : 5466-005-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783628
  • Button 1
    Metal
  • Around Chest(cm)
    118
1 pc.
Green
M
460
240
720
9 Day(s) or more
-

Part Number : 5466-005-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783604
  • Button 1
    Metal
  • Around Chest(cm)
    110
1 pc.
Green
S
440
230
690
9 Day(s) or more
-

Part Number : 5466-005-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783598
  • Button 1
    Metal
  • Around Chest(cm)
    106
1 pc.
Green
SS
420
220
660
9 Day(s) or more
-

Part Number : 5466-005-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Earth green
  • JAN Code
    4932514783581
  • Button 1
    Metal
  • Around Chest(cm)
    102
1 pc.
Blue
3L
520
270
810
9 Day(s) or more
-

Part Number : 5466-006-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783727
  • Button 1
    Metal
  • Around Chest(cm)
    124
1 pc.
Blue
4L
540
270
810
9 Day(s) or more
-

Part Number : 5466-006-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783734
  • Button 1
    Metal
  • Around Chest(cm)
    131
1 pc.
Blue
5L
560
270
810
9 Day(s) or more
-

Part Number : 5466-006-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783741
  • Button 1
    Metal
  • Around Chest(cm)
    139
1 pc.
Blue
6L
580
270
810
9 Day(s) or more
-

Part Number : 5466-006-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783758
  • Button 1
    Metal
  • Around Chest(cm)
    149
1 pc.
Blue
L
480
250
750
9 Day(s) or more
-

Part Number : 5466-006-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783703
  • Button 1
    Metal
  • Around Chest(cm)
    114
1 pc.
Blue
LL
500
260
780
9 Day(s) or more
-

Part Number : 5466-006-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783710
  • Button 1
    Metal
  • Around Chest(cm)
    118
1 pc.
Blue
M
460
240
720
9 Day(s) or more
-

Part Number : 5466-006-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783697
  • Button 1
    Metal
  • Around Chest(cm)
    110
1 pc.
Blue
S
440
230
690
9 Day(s) or more
-

Part Number : 5466-006-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783680
  • Button 1
    Metal
  • Around Chest(cm)
    106
1 pc.
Blue
SS
420
220
660
9 Day(s) or more
-

Part Number : 5466-006-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Blue
  • JAN Code
    4932514783673
  • Button 1
    Metal
  • Around Chest(cm)
    102
1 pc.
Navy Blue
3L
520
270
810
9 Day(s) or more
-

Part Number : 5466-008-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783819
  • Button 1
    Metal
  • Around Chest(cm)
    124
1 pc.
Navy Blue
4L
540
270
810
9 Day(s) or more
-

Part Number : 5466-008-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783826
  • Button 1
    Metal
  • Around Chest(cm)
    131
1 pc.
Navy Blue
5L
560
270
810
9 Day(s) or more
-

Part Number : 5466-008-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783833
  • Button 1
    Metal
  • Around Chest(cm)
    139
1 pc.
Navy Blue
6L
580
270
810
9 Day(s) or more
-

Part Number : 5466-008-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783840
  • Button 1
    Metal
  • Around Chest(cm)
    149
1 pc.
Navy Blue
L
480
250
750
9 Day(s) or more
-

Part Number : 5466-008-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783796
  • Button 1
    Metal
  • Around Chest(cm)
    114
1 pc.
Navy Blue
LL
500
260
780
9 Day(s) or more
-

Part Number : 5466-008-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783802
  • Button 1
    Metal
  • Around Chest(cm)
    118
1 pc.
Navy Blue
M
460
240
720
9 Day(s) or more
-

Part Number : 5466-008-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783789
  • Button 1
    Metal
  • Around Chest(cm)
    110
1 pc.
Navy Blue
S
440
230
690
9 Day(s) or more
-

Part Number : 5466-008-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783772
  • Button 1
    Metal
  • Around Chest(cm)
    106
1 pc.
Navy Blue
SS
420
220
660
9 Day(s) or more
-

Part Number : 5466-008-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    Navy
  • JAN Code
    4932514783765
  • Button 1
    Metal
  • Around Chest(cm)
    102

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)