(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5536 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,066.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5536-004-3L
5536-004-4L
5536-004-5L
5536-004-6L
5536-004-L
5536-004-LL
5536-004-M
5536-004-S
5536-004-SS
5536-005-3L
5536-005-4L
5536-005-5L
5536-005-6L
5536-005-L
5536-005-LL
5536-005-M
5536-005-S
5536-005-SS
5536-006-3L
5536-006-4L
5536-006-5L
5536-006-6L
5536-006-L
5536-006-LL
5536-006-M
5536-006-S
5536-008-3L
5536-008-4L
5536-008-5L
5536-008-6L
5536-008-L
5536-008-LL
5536-008-M
5536-008-S
5536-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Gray 3L 520 270 810 Silver gray 4932514767260 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Gray 4L 540 270 810 Silver gray 4932514767277 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Gray 5L 560 270 810 Silver gray 4932514767284 139 1 pc.

₹ 3,894.65

2 Piece(s) 9 Day(s) or more Gray 6L 580 270 810 Silver gray 4932514807263 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray L 480 250 750 Silver gray 4932514767246 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray LL 500 260 780 Silver gray 4932514767253 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray M 460 240 720 Silver gray 4932514767239 110 1 pc.

₹ 3,066.91

3 Piece(s) 9 Day(s) or more Gray S 440 230 690 Silver gray 4932514767222 106 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray SS 430 220 680 Silver gray 4932514807256 102 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Green 3L 520 270 810 Earth green 4932514767338 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Green 4L 540 270 810 Earth green 4932514767345 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Green 5L 560 270 810 Earth green 4932514767352 139 1 pc.

₹ 3,894.65

1 Piece(s) 9 Day(s) or more Green 6L 580 270 810 Earth green 4932514807287 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green L 480 250 750 Earth green 4932514767314 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green LL 500 260 780 Earth green 4932514767321 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green M 460 240 720 Earth green 4932514767307 110 1 pc.

₹ 3,066.91

1 Piece(s) 9 Day(s) or more Green S 440 230 690 Earth green 4932514767291 106 1 pc.

₹ 3,066.91

1 Piece(s) 15 Day(s) or more Green SS 430 220 680 Earth green 4932514807270 102 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Blue 3L 520 270 810 Blue 4932514767406 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Blue 4L 540 270 810 Blue 4932514767413 131 1 pc.

₹ 3,480.78

1 Piece(s) 9 Day(s) or more Blue 5L 560 270 810 Blue 4932514767420 139 1 pc.

₹ 3,894.65

1 Piece(s) 15 Day(s) or more Blue 6L 580 270 810 Blue 4932514807300 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue L 480 250 750 Blue 4932514767383 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue LL 500 260 780 Blue 4932514767390 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue M 460 240 720 Blue 4932514767376 110 1 pc.

₹ 3,066.91

2 Piece(s) 9 Day(s) or more Blue S 440 230 690 Blue 4932514767369 106 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Navy Blue 3L 520 270 810 Navy 4932514767475 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 270 810 Navy 4932514767482 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 270 810 Navy 4932514767499 139 1 pc.

₹ 3,894.65

2 Piece(s) 9 Day(s) or more Navy Blue 6L 580 270 810 Navy 4932514807324 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue L 480 250 750 Navy 4932514767451 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue LL 500 260 780 Navy 4932514767468 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue M 460 240 720 Navy 4932514767444 110 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue S 440 230 690 Navy 4932514767437 106 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue SS 430 220 680 Navy 4932514807317 102 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Light twill 100% cotton
  • Button 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton design is comfortable yet elegant.
· Easy to care for with shrinkage and wrinkle prevention processing.
· Liquid ammonia treatment
· Fabric: light twill 100% cotton
· Buttons: metal

Part Number
5536-004-3L
5536-004-4L
5536-004-5L
5536-004-6L
5536-004-L
5536-004-LL
5536-004-M
5536-004-S
5536-004-SS
5536-005-3L
5536-005-4L
5536-005-5L
5536-005-6L
5536-005-L
5536-005-LL
5536-005-M
5536-005-S
5536-005-SS
5536-006-3L
5536-006-4L
5536-006-5L
5536-006-6L
5536-006-L
5536-006-LL
5536-006-M
5536-006-S
5536-008-3L
5536-008-4L
5536-008-5L
5536-008-6L
5536-008-L
5536-008-LL
5536-008-M
5536-008-S
5536-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Gray 3L 520 270 810 Silver gray 4932514767260 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Gray 4L 540 270 810 Silver gray 4932514767277 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Gray 5L 560 270 810 Silver gray 4932514767284 139 1 pc.

₹ 3,894.65

2 Piece(s) 9 Day(s) or more Gray 6L 580 270 810 Silver gray 4932514807263 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray L 480 250 750 Silver gray 4932514767246 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray LL 500 260 780 Silver gray 4932514767253 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray M 460 240 720 Silver gray 4932514767239 110 1 pc.

₹ 3,066.91

3 Piece(s) 9 Day(s) or more Gray S 440 230 690 Silver gray 4932514767222 106 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Gray SS 430 220 680 Silver gray 4932514807256 102 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Green 3L 520 270 810 Earth green 4932514767338 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Green 4L 540 270 810 Earth green 4932514767345 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Green 5L 560 270 810 Earth green 4932514767352 139 1 pc.

₹ 3,894.65

1 Piece(s) 9 Day(s) or more Green 6L 580 270 810 Earth green 4932514807287 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green L 480 250 750 Earth green 4932514767314 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green LL 500 260 780 Earth green 4932514767321 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Green M 460 240 720 Earth green 4932514767307 110 1 pc.

₹ 3,066.91

1 Piece(s) 9 Day(s) or more Green S 440 230 690 Earth green 4932514767291 106 1 pc.

₹ 3,066.91

1 Piece(s) 15 Day(s) or more Green SS 430 220 680 Earth green 4932514807270 102 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Blue 3L 520 270 810 Blue 4932514767406 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Blue 4L 540 270 810 Blue 4932514767413 131 1 pc.

₹ 3,480.78

1 Piece(s) 9 Day(s) or more Blue 5L 560 270 810 Blue 4932514767420 139 1 pc.

₹ 3,894.65

1 Piece(s) 15 Day(s) or more Blue 6L 580 270 810 Blue 4932514807300 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue L 480 250 750 Blue 4932514767383 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue LL 500 260 780 Blue 4932514767390 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Blue M 460 240 720 Blue 4932514767376 110 1 pc.

₹ 3,066.91

2 Piece(s) 9 Day(s) or more Blue S 440 230 690 Blue 4932514767369 106 1 pc.

₹ 3,204.87

2 Piece(s) 9 Day(s) or more Navy Blue 3L 520 270 810 Navy 4932514767475 124 1 pc.

₹ 3,342.82

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 270 810 Navy 4932514767482 131 1 pc.

₹ 3,480.78

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 270 810 Navy 4932514767499 139 1 pc.

₹ 3,894.65

2 Piece(s) 9 Day(s) or more Navy Blue 6L 580 270 810 Navy 4932514807324 149 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue L 480 250 750 Navy 4932514767451 114 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue LL 500 260 780 Navy 4932514767468 118 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue M 460 240 720 Navy 4932514767444 110 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue S 440 230 690 Navy 4932514767437 106 1 pc.

₹ 3,066.91

4 Piece(s) 9 Day(s) or more Navy Blue SS 430 220 680 Navy 4932514807317 102 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon