AZ-7643 Men's Shirred Pants (Single-Pleated)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-7643 Men's Shirred Pants (Single-Pleated)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Carefree comfort stretch pants combining ease of movement with a beautiful silhouette.
· Anti-static, stretchable, water repellent
· Fabric: stretch gabardine 100% polyester
· Buttons: button with thread

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Brown
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Light beige
  • Mocha
  • Navy
  • Clear
JAN Code

Refine by

  • 4548413408397
  • 4548413408403
  • 4548413408410
  • 4548413408427
  • 4548413408434
  • 4548413408441
  • 4548413408458
  • 4548413408465
  • 4548413408472
  • 4548413408489
  • 4548413408496
  • 4548413408502
  • 4548413408519
  • 4548413408526
  • 4548413408533
  • 4548413408540
  • 4548413408557
  • 4548413408564
  • 4548413408571
  • 4548413408588
  • 4548413408595
  • 4548413408601
  • 4548413408618
  • 4548413408625
  • 4548413408632
  • 4548413408649
  • 4548413408656
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
3L
Light beige
4548413408441
9 Day(s) or more
-

Part Number : 7643-012-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    3L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408441
  • Button 1
    Button with thread
1 pc.
Brown
4L
Light beige
4548413408458
9 Day(s) or more
-

Part Number : 7643-012-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    4L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408458
  • Button 1
    Button with thread
1 pc.
Brown
5L
Light beige
4548413408465
9 Day(s) or more
-

Part Number : 7643-012-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    5L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408465
  • Button 1
    Button with thread
1 pc.
Brown
6L
Light beige
4548413408472
9 Day(s) or more
-

Part Number : 7643-012-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    6L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408472
  • Button 1
    Button with thread
1 pc.
Brown
L
Light beige
4548413408427
9 Day(s) or more
-

Part Number : 7643-012-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408427
  • Button 1
    Button with thread
1 pc.
Brown
LL
Light beige
4548413408434
9 Day(s) or more
-

Part Number : 7643-012-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    LL
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408434
  • Button 1
    Button with thread
1 pc.
Brown
M
Light beige
4548413408410
9 Day(s) or more
-

Part Number : 7643-012-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    M
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408410
  • Button 1
    Button with thread
1 pc.
Brown
S
Light beige
4548413408403
9 Day(s) or more
-

Part Number : 7643-012-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    S
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408403
  • Button 1
    Button with thread
1 pc.
Brown
SS
Light beige
4548413408397
9 Day(s) or more
-

Part Number : 7643-012-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    SS
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Light beige
  • JAN Code
    4548413408397
  • Button 1
    Button with thread
1 pc.
Brown
3L
Mocha
4548413408533
9 Day(s) or more
-

Part Number : 7643-032-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    3L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408533
  • Button 1
    Button with thread
1 pc.
Brown
4L
Mocha
4548413408540
9 Day(s) or more
-

Part Number : 7643-032-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    4L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408540
  • Button 1
    Button with thread
1 pc.
Brown
5L
Mocha
4548413408557
9 Day(s) or more
-

Part Number : 7643-032-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    5L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408557
  • Button 1
    Button with thread
1 pc.
Brown
6L
Mocha
4548413408564
9 Day(s) or more
-

Part Number : 7643-032-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    6L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408564
  • Button 1
    Button with thread
1 pc.
Brown
L
Mocha
4548413408519
9 Day(s) or more
-

Part Number : 7643-032-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408519
  • Button 1
    Button with thread
1 pc.
Brown
LL
Mocha
4548413408526
9 Day(s) or more
-

Part Number : 7643-032-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    LL
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408526
  • Button 1
    Button with thread
1 pc.
Brown
M
Mocha
4548413408502
9 Day(s) or more
-

Part Number : 7643-032-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    M
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408502
  • Button 1
    Button with thread
1 pc.
Brown
S
Mocha
4548413408496
9 Day(s) or more
-

Part Number : 7643-032-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    S
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408496
  • Button 1
    Button with thread
1 pc.
Brown
SS
Mocha
4548413408489
9 Day(s) or more
-

Part Number : 7643-032-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    SS
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Mocha
  • JAN Code
    4548413408489
  • Button 1
    Button with thread
1 pc.
Navy Blue
3L
Navy
4548413408625
9 Day(s) or more
-

Part Number : 7643-088-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    3L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408625
  • Button 1
    Button with thread
1 pc.
Navy Blue
4L
Navy
4548413408632
9 Day(s) or more
-

Part Number : 7643-088-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    4L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408632
  • Button 1
    Button with thread
1 pc.
Navy Blue
5L
Navy
4548413408649
9 Day(s) or more
-

Part Number : 7643-088-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    5L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408649
  • Button 1
    Button with thread
1 pc.
Navy Blue
6L
Navy
4548413408656
9 Day(s) or more
-

Part Number : 7643-088-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    6L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408656
  • Button 1
    Button with thread
1 pc.
Navy Blue
L
Navy
4548413408601
9 Day(s) or more
-

Part Number : 7643-088-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    L
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408601
  • Button 1
    Button with thread
1 pc.
Navy Blue
LL
Navy
4548413408618
9 Day(s) or more
-

Part Number : 7643-088-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    LL
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408618
  • Button 1
    Button with thread
1 pc.
Navy Blue
M
Navy
4548413408595
9 Day(s) or more
-

Part Number : 7643-088-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    M
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408595
  • Button 1
    Button with thread
1 pc.
Navy Blue
S
Navy
4548413408588
9 Day(s) or more
-

Part Number : 7643-088-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    S
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408588
  • Button 1
    Button with thread
1 pc.
Navy Blue
SS
Navy
4548413408571
9 Day(s) or more
-

Part Number : 7643-088-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    SS
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413408571
  • Button 1
    Button with thread

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)