AZ-5566 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-5566 Short-Sleeve Shirt

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Extra-comfortable workwear that keeps you feeling cool.
· Dolphin cut for superior ease of movement.
· Anti-static, stretchable
· Fabric: Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
· Buttons: plastic

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • Black
  • Brown
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(mm)

Refine by

  • 420
  • 440
  • 460
  • 480
  • 500
  • 520
  • 540
  • 560
  • 580
  • Clear
Sleeve Length(mm)

Refine by

  • 220
  • 230
  • 240
  • 250
  • 260
  • 270
  • Clear
Dress length(mm)

Refine by

  • 660
  • 690
  • 720
  • 750
  • 780
  • 810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-002-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949550
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Brown
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-002-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949567
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Brown
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-002-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949574
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Brown
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-002-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949581
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Brown
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-002-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949536
  • Button 1
    Plastic
  • Around Chest(cm)
    116
1 pc.
Brown
LL
500
260
780
9 Day(s) or more
-

Part Number : 5566-002-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949543
  • Button 1
    Plastic
  • Around Chest(cm)
    120
1 pc.
Brown
M
460
240
720
9 Day(s) or more
-

Part Number : 5566-002-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949529
  • Button 1
    Plastic
  • Around Chest(cm)
    112
1 pc.
Brown
S
440
230
690
9 Day(s) or more
-

Part Number : 5566-002-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949512
  • Button 1
    Plastic
  • Around Chest(cm)
    108
1 pc.
Brown
SS
420
220
660
9 Day(s) or more
-

Part Number : 5566-002-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Beige
  • JAN Code
    4932514949505
  • Button 1
    Plastic
  • Around Chest(cm)
    104
1 pc.
Gray
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-003-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949642
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Gray
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-003-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949659
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Gray
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-003-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949666
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Gray
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-003-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949673
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Gray
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-003-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949628
  • Button 1
    Plastic
  • Around Chest(cm)
    116
1 pc.
Gray
LL
500
260
780
9 Day(s) or more
-

Part Number : 5566-003-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949635
  • Button 1
    Plastic
  • Around Chest(cm)
    120
1 pc.
Gray
M
460
240
720
9 Day(s) or more
-

Part Number : 5566-003-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949611
  • Button 1
    Plastic
  • Around Chest(cm)
    112
1 pc.
Gray
S
440
230
690
9 Day(s) or more
-

Part Number : 5566-003-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949604
  • Button 1
    Plastic
  • Around Chest(cm)
    108
1 pc.
Gray
SS
420
220
660
9 Day(s) or more
-

Part Number : 5566-003-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Silver gray
  • JAN Code
    4932514949598
  • Button 1
    Plastic
  • Around Chest(cm)
    104
1 pc.
Green
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-005-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949734
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Green
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-005-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949741
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Green
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-005-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949758
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Green
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-005-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949765
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Green
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-005-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949710
  • Button 1
    Plastic
  • Around Chest(cm)
    116
1 pc.
Green
LL
500
260
780
9 Day(s) or more
-

Part Number : 5566-005-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949727
  • Button 1
    Plastic
  • Around Chest(cm)
    120
1 pc.
Green
M
460
240
720
9 Day(s) or more
-

Part Number : 5566-005-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949703
  • Button 1
    Plastic
  • Around Chest(cm)
    112
1 pc.
Green
S
440
230
690
9 Day(s) or more
-

Part Number : 5566-005-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949697
  • Button 1
    Plastic
  • Around Chest(cm)
    108
1 pc.
Green
SS
420
220
660
9 Day(s) or more
-

Part Number : 5566-005-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Earth green
  • JAN Code
    4932514949680
  • Button 1
    Plastic
  • Around Chest(cm)
    104
1 pc.
Blue
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-006-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949826
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Blue
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-006-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949833
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Blue
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-006-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949840
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Blue
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-006-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949857
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Blue
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-006-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949802
  • Button 1
    Plastic
  • Around Chest(cm)
    116
1 pc.
Blue
LL
500
260
780
9 Day(s) or more
-

Part Number : 5566-006-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949819
  • Button 1
    Plastic
  • Around Chest(cm)
    120
1 pc.
Blue
M
460
240
720
9 Day(s) or more
-

Part Number : 5566-006-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949796
  • Button 1
    Plastic
  • Around Chest(cm)
    112
1 pc.
Blue
S
440
230
690
9 Day(s) or more
-

Part Number : 5566-006-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949789
  • Button 1
    Plastic
  • Around Chest(cm)
    108
1 pc.
Blue
SS
420
220
660
9 Day(s) or more
-

Part Number : 5566-006-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Royal blue
  • JAN Code
    4932514949772
  • Button 1
    Plastic
  • Around Chest(cm)
    104
1 pc.
Navy Blue
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-008-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949918
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Navy Blue
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-008-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949925
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Navy Blue
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-008-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949932
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Navy Blue
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-008-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949949
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Navy Blue
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-008-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949895
  • Button 1
    Plastic
  • Around Chest(cm)
    116
1 pc.
Navy Blue
LL
500
260
780
9 Day(s) or more
-

Part Number : 5566-008-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949901
  • Button 1
    Plastic
  • Around Chest(cm)
    120
1 pc.
Navy Blue
M
460
240
720
9 Day(s) or more
-

Part Number : 5566-008-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949888
  • Button 1
    Plastic
  • Around Chest(cm)
    112
1 pc.
Navy Blue
S
440
230
690
9 Day(s) or more
-

Part Number : 5566-008-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949871
  • Button 1
    Plastic
  • Around Chest(cm)
    108
1 pc.
Navy Blue
SS
420
220
660
9 Day(s) or more
-

Part Number : 5566-008-SS
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Deep navy
  • JAN Code
    4932514949864
  • Button 1
    Plastic
  • Around Chest(cm)
    104
1 pc.
Red
3L
520
270
810
9 Day(s) or more
-

Part Number : 5566-009-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Wine red
  • JAN Code
    4932514950006
  • Button 1
    Plastic
  • Around Chest(cm)
    126
1 pc.
Red
4L
540
270
810
9 Day(s) or more
-

Part Number : 5566-009-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Wine red
  • JAN Code
    4932514950013
  • Button 1
    Plastic
  • Around Chest(cm)
    133
1 pc.
Red
5L
560
270
810
9 Day(s) or more
-

Part Number : 5566-009-5L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Wine red
  • JAN Code
    4932514950020
  • Button 1
    Plastic
  • Around Chest(cm)
    141
1 pc.
Red
6L
580
270
810
9 Day(s) or more
-

Part Number : 5566-009-6L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Wine red
  • JAN Code
    4932514950037
  • Button 1
    Plastic
  • Around Chest(cm)
    151
1 pc.
Red
L
480
250
750
9 Day(s) or more
-

Part Number : 5566-009-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Eco-PET cotton-lined stretch (80% polyester, 20% cotton) / 60% chemically recycled fiber
  • Color Details
    Wine red
  • JAN Code
    4932514949987
  • Button 1
    Plastic
  • Around Chest(cm)
    116

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)