AZ-50201 Mesh-Lined Jacket (Unisex)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-50201 Mesh-Lined Jacket (Unisex)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Made from a refreshing mesh-lined fabric with wide reflective tape for improved visibility.
· Fabric: 210 polyester taffeta 100% polyester
· Zipper: Vislon (slider: metal)

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Yellow
  • Green
  • Orange
  • Clear
Size

Refine by

  • 3L
  • 4L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(mm)

Refine by

  • 490
  • 510
  • 530
  • 550
  • 570
  • 600
  • Clear
Sleeve Length(mm)

Refine by

  • 530
  • 550
  • 570
  • 590
  • 610
  • 630
  • Clear
Dress length(mm)

Refine by

  • 680
  • 710
  • 740
  • 770
  • 800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
3L
570
610
800
9 Day(s) or more
-

Part Number : 50201-015-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    3L
  • Shoulder width(mm)
    570
  • Sleeve Length(mm)
    610
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757488
  • Fastener 1
    Vislon
  • Around Chest(cm)
    132
1 pc.
Green
4L
600
630
800
9 Day(s) or more
-

Part Number : 50201-015-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    4L
  • Shoulder width(mm)
    600
  • Sleeve Length(mm)
    630
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757495
  • Fastener 1
    Vislon
  • Around Chest(cm)
    140
1 pc.
Green
L
530
570
740
9 Day(s) or more
-

Part Number : 50201-015-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    L
  • Shoulder width(mm)
    530
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    740
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757464
  • Fastener 1
    Vislon
  • Around Chest(cm)
    124
1 pc.
Green
LL
550
590
770
9 Day(s) or more
-

Part Number : 50201-015-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    LL
  • Shoulder width(mm)
    550
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    770
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757471
  • Fastener 1
    Vislon
  • Around Chest(cm)
    128
1 pc.
Green
M
510
550
710
9 Day(s) or more
-

Part Number : 50201-015-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    M
  • Shoulder width(mm)
    510
  • Sleeve Length(mm)
    550
  • Dress length(mm)
    710
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757457
  • Fastener 1
    Vislon
  • Around Chest(cm)
    120
1 pc.
Green
S
490
530
680
9 Day(s) or more
-

Part Number : 50201-015-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    S
  • Shoulder width(mm)
    490
  • Sleeve Length(mm)
    530
  • Dress length(mm)
    680
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Green
  • JAN Code
    4548413757440
  • Fastener 1
    Vislon
  • Around Chest(cm)
    116
1 pc.
Yellow
3L
570
610
800
9 Day(s) or more
-

Part Number : 50201-019-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    3L
  • Shoulder width(mm)
    570
  • Sleeve Length(mm)
    610
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757549
  • Fastener 1
    Vislon
  • Around Chest(cm)
    132
1 pc.
Yellow
4L
600
630
800
9 Day(s) or more
-

Part Number : 50201-019-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    4L
  • Shoulder width(mm)
    600
  • Sleeve Length(mm)
    630
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757556
  • Fastener 1
    Vislon
  • Around Chest(cm)
    140
1 pc.
Yellow
L
530
570
740
9 Day(s) or more
-

Part Number : 50201-019-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    L
  • Shoulder width(mm)
    530
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    740
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757525
  • Fastener 1
    Vislon
  • Around Chest(cm)
    124
1 pc.
Yellow
LL
550
590
770
9 Day(s) or more
-

Part Number : 50201-019-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    LL
  • Shoulder width(mm)
    550
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    770
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757532
  • Fastener 1
    Vislon
  • Around Chest(cm)
    128
1 pc.
Yellow
M
510
550
710
9 Day(s) or more
-

Part Number : 50201-019-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    M
  • Shoulder width(mm)
    510
  • Sleeve Length(mm)
    550
  • Dress length(mm)
    710
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757518
  • Fastener 1
    Vislon
  • Around Chest(cm)
    120
1 pc.
Yellow
S
490
530
680
9 Day(s) or more
-

Part Number : 50201-019-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    S
  • Shoulder width(mm)
    490
  • Sleeve Length(mm)
    530
  • Dress length(mm)
    680
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Yellow
  • JAN Code
    4548413757501
  • Fastener 1
    Vislon
  • Around Chest(cm)
    116
1 pc.
Orange
3L
570
610
800
9 Day(s) or more
-

Part Number : 50201-063-3L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    3L
  • Shoulder width(mm)
    570
  • Sleeve Length(mm)
    610
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757600
  • Fastener 1
    Vislon
  • Around Chest(cm)
    132
1 pc.
Orange
4L
600
630
800
9 Day(s) or more
-

Part Number : 50201-063-4L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    4L
  • Shoulder width(mm)
    600
  • Sleeve Length(mm)
    630
  • Dress length(mm)
    800
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757617
  • Fastener 1
    Vislon
  • Around Chest(cm)
    140
1 pc.
Orange
L
530
570
740
9 Day(s) or more
-

Part Number : 50201-063-L
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    L
  • Shoulder width(mm)
    530
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    740
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757587
  • Fastener 1
    Vislon
  • Around Chest(cm)
    124
1 pc.
Orange
LL
550
590
770
9 Day(s) or more
-

Part Number : 50201-063-LL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    LL
  • Shoulder width(mm)
    550
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    770
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757594
  • Fastener 1
    Vislon
  • Around Chest(cm)
    128
1 pc.
Orange
M
510
550
710
9 Day(s) or more
-

Part Number : 50201-063-M
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    M
  • Shoulder width(mm)
    510
  • Sleeve Length(mm)
    550
  • Dress length(mm)
    710
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757570
  • Fastener 1
    Vislon
  • Around Chest(cm)
    120
1 pc.
Orange
S
490
530
680
9 Day(s) or more
-

Part Number : 50201-063-S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Size
    S
  • Shoulder width(mm)
    490
  • Sleeve Length(mm)
    530
  • Dress length(mm)
    680
  • Material
    210 polyester taffeta 100% polyester
  • Color Details
    Orange
  • JAN Code
    4548413757563
  • Fastener 1
    Vislon
  • Around Chest(cm)
    116

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)