AZ-866000 Ladies' Jacket

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-866000 Ladies' Jacket

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A classic item made from a stretchable material that is easy to move around in.
· Stretchable
· Fabric: stretch waltz stripe (97% polyester, 3% cupra)
· Buttons: button with thread

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • Clear
Shoulder width(mm)

Refine by

  • 375
  • 385
  • 395
  • 405
  • 415
  • 425
  • 435
  • 445
  • Clear
Sleeve Length(mm)

Refine by

  • 560
  • 570
  • 580
  • 590
  • Clear
Dress length(mm)

Refine by

  • 560
  • 570
  • 580
  • 590
  • 600
  • 610
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
No. 5
375
560
560
Quote
-

Part Number : 866000-008-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 5
  • Shoulder width(mm)
    375
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    560
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413757983
  • Button 1
    Button with thread
  • Around Chest(cm)
    87
1 pc.
Navy Blue
No. 7
385
570
570
9 Day(s) or more
-

Part Number : 866000-008-7
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 7
  • Shoulder width(mm)
    385
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    570
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413757990
  • Button 1
    Button with thread
  • Around Chest(cm)
    90
1 pc.
Navy Blue
No. 9
395
580
580
9 Day(s) or more
-

Part Number : 866000-008-9
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 9
  • Shoulder width(mm)
    395
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    580
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758003
  • Button 1
    Button with thread
  • Around Chest(cm)
    93
1 pc.
Navy Blue
No. 11
405
590
590
9 Day(s) or more
-

Part Number : 866000-008-11
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 11
  • Shoulder width(mm)
    405
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    590
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758010
  • Button 1
    Button with thread
  • Around Chest(cm)
    97
1 pc.
Navy Blue
No. 13
415
590
600
9 Day(s) or more
-

Part Number : 866000-008-13
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 13
  • Shoulder width(mm)
    415
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    600
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758027
  • Button 1
    Button with thread
  • Around Chest(cm)
    101
1 pc.
Navy Blue
No. 15
425
590
610
9 Day(s) or more
-

Part Number : 866000-008-15
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 15
  • Shoulder width(mm)
    425
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758034
  • Button 1
    Button with thread
  • Around Chest(cm)
    107
1 pc.
Navy Blue
No. 17
435
590
610
9 Day(s) or more
-

Part Number : 866000-008-17
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 17
  • Shoulder width(mm)
    435
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758041
  • Button 1
    Button with thread
  • Around Chest(cm)
    113
1 pc.
Navy Blue
No. 19
445
590
610
9 Day(s) or more
-

Part Number : 866000-008-19
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 19
  • Shoulder width(mm)
    445
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Navy
  • JAN Code
    4548413758058
  • Button 1
    Button with thread
  • Around Chest(cm)
    119
1 pc.
Black
No. 5
375
560
560
9 Day(s) or more
-

Part Number : 866000-010-5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 5
  • Shoulder width(mm)
    375
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    560
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758089
  • Button 1
    Button with thread
  • Around Chest(cm)
    87
1 pc.
Black
No. 7
385
570
570
9 Day(s) or more
-

Part Number : 866000-010-7
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 7
  • Shoulder width(mm)
    385
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    570
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758096
  • Button 1
    Button with thread
  • Around Chest(cm)
    90
1 pc.
Black
No. 9
395
580
580
9 Day(s) or more
-

Part Number : 866000-010-9
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 9
  • Shoulder width(mm)
    395
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    580
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758102
  • Button 1
    Button with thread
  • Around Chest(cm)
    93
1 pc.
Black
No. 11
405
590
590
9 Day(s) or more
-

Part Number : 866000-010-11
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 11
  • Shoulder width(mm)
    405
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    590
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758119
  • Button 1
    Button with thread
  • Around Chest(cm)
    97
1 pc.
Black
No. 13
415
590
600
9 Day(s) or more
-

Part Number : 866000-010-13
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 13
  • Shoulder width(mm)
    415
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    600
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758126
  • Button 1
    Button with thread
  • Around Chest(cm)
    101
1 pc.
Black
No. 15
425
590
610
9 Day(s) or more
-

Part Number : 866000-010-15
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 15
  • Shoulder width(mm)
    425
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758133
  • Button 1
    Button with thread
  • Around Chest(cm)
    107
1 pc.
Black
No. 17
435
590
610
Quote
-

Part Number : 866000-010-17
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 17
  • Shoulder width(mm)
    435
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758140
  • Button 1
    Button with thread
  • Around Chest(cm)
    113
1 pc.
Black
No. 19
445
590
610
Quote
-

Part Number : 866000-010-19
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 19
  • Shoulder width(mm)
    445
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Stretch waltz stripe (97% polyester, 3% cupra)
  • Color Details
    Black
  • JAN Code
    4548413758157
  • Button 1
    Button with thread
  • Around Chest(cm)
    119

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)