(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-966 Short-Sleeve Shirt (966-002-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,764.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
966-002-3L
966-002-4L
966-002-5L
966-002-6L
966-002-L
966-002-LL
966-002-M
966-002-S
966-002-SS
966-005-3L
966-005-4L
966-005-5L
966-005-6L
966-005-L
966-005-LL
966-005-M
966-005-S
966-005-SS
966-008-3L
966-008-4L
966-008-5L
966-008-6L
966-008-L
966-008-LL
966-008-M
966-008-S
966-008-SS
966-027-3L
966-027-4L
966-027-5L
966-027-6L
966-027-L
966-027-LL
966-027-M
966-027-S
966-027-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Brown 3L 525 260 770 Beige 4932514262758 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Brown 4L 545 270 770 Beige 4932514262765 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Brown 5L 565 270 790 Beige 4932514262772 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Brown 6L 585 280 810 Beige 4932514667089 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown L 485 250 750 Beige 4932514262734 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown LL 505 260 770 Beige 4932514262741 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown M 465 240 730 Beige 4932514262727 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown S 445 230 710 Beige 4932514262710 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown SS 425 230 690 Beige 4932514674636 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Green 3L 525 260 770 Earth green 4932514262826 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Green 4L 545 270 770 Earth green 4932514262833 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Green 5L 565 270 790 Earth green 4932514262840 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Green 6L 585 280 810 Earth green 4932514667096 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green L 485 250 750 Earth green 4932514262802 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green LL 505 260 770 Earth green 4932514262819 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green M 465 240 730 Earth green 4932514262796 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green S 445 230 710 Earth green 4932514262789 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green SS 425 230 690 Earth green 4932514674643 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Navy Blue 3L 525 260 770 Navy 4932514262895 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Navy Blue 4L 545 270 770 Navy 4932514262901 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Navy Blue 5L 565 270 790 Navy 4932514262918 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Navy Blue 6L 585 280 810 Navy 4932514667102 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue L 485 250 750 Navy 4932514262871 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue LL 505 260 770 Navy 4932514262888 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue M 465 240 730 Navy 4932514262864 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue S 445 230 710 Navy 4932514262857 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue SS 425 230 690 Navy 4932514674650 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Green 3L 525 260 770 Turquoise 4932514262963 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Green 4L 545 270 770 Turquoise 4932514262970 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Green 5L 565 270 790 Turquoise 4932514262987 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Green 6L 585 280 810 Turquoise 4932514667119 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green L 485 250 750 Turquoise 4932514262949 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green LL 505 260 770 Turquoise 4932514262956 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green M 465 240 730 Turquoise 4932514262932 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green S 445 230 710 Turquoise 4932514262925 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green SS 425 230 690 Turquoise 4932514674667 101 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Sheeting 100% cotton
  • Button 1
    Plastic
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton, making it gentle on skin.
· With excellent sweat absorption and durability for a comfortable work environment.
· Super soft (shrink-proof and wrinkle-resistant)
· Fabric: sheeting 100% cotton
· Buttons: plastic

Part Number
966-002-3L
966-002-4L
966-002-5L
966-002-6L
966-002-L
966-002-LL
966-002-M
966-002-S
966-002-SS
966-005-3L
966-005-4L
966-005-5L
966-005-6L
966-005-L
966-005-LL
966-005-M
966-005-S
966-005-SS
966-008-3L
966-008-4L
966-008-5L
966-008-6L
966-008-L
966-008-LL
966-008-M
966-008-S
966-008-SS
966-027-3L
966-027-4L
966-027-5L
966-027-6L
966-027-L
966-027-LL
966-027-M
966-027-S
966-027-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Brown 3L 525 260 770 Beige 4932514262758 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Brown 4L 545 270 770 Beige 4932514262765 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Brown 5L 565 270 790 Beige 4932514262772 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Brown 6L 585 280 810 Beige 4932514667089 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown L 485 250 750 Beige 4932514262734 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown LL 505 260 770 Beige 4932514262741 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown M 465 240 730 Beige 4932514262727 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown S 445 230 710 Beige 4932514262710 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Brown SS 425 230 690 Beige 4932514674636 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Green 3L 525 260 770 Earth green 4932514262826 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Green 4L 545 270 770 Earth green 4932514262833 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Green 5L 565 270 790 Earth green 4932514262840 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Green 6L 585 280 810 Earth green 4932514667096 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green L 485 250 750 Earth green 4932514262802 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green LL 505 260 770 Earth green 4932514262819 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green M 465 240 730 Earth green 4932514262796 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green S 445 230 710 Earth green 4932514262789 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green SS 425 230 690 Earth green 4932514674643 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Navy Blue 3L 525 260 770 Navy 4932514262895 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Navy Blue 4L 545 270 770 Navy 4932514262901 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Navy Blue 5L 565 270 790 Navy 4932514262918 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Navy Blue 6L 585 280 810 Navy 4932514667102 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue L 485 250 750 Navy 4932514262871 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue LL 505 260 770 Navy 4932514262888 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue M 465 240 730 Navy 4932514262864 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue S 445 230 710 Navy 4932514262857 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Navy Blue SS 425 230 690 Navy 4932514674650 101 1 pc.

₹ 2,902.16

4 Piece(s) 9 Day(s) or more Green 3L 525 260 770 Turquoise 4932514262963 121 1 pc.

₹ 3,040.13

4 Piece(s) 9 Day(s) or more Green 4L 545 270 770 Turquoise 4932514262970 125 1 pc.

₹ 3,178.07

4 Piece(s) 9 Day(s) or more Green 5L 565 270 790 Turquoise 4932514262987 138 1 pc.

₹ 3,591.95

4 Piece(s) 9 Day(s) or more Green 6L 585 280 810 Turquoise 4932514667119 155 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green L 485 250 750 Turquoise 4932514262949 113 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green LL 505 260 770 Turquoise 4932514262956 117 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green M 465 240 730 Turquoise 4932514262932 109 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green S 445 230 710 Turquoise 4932514262925 105 1 pc.

₹ 2,764.20

4 Piece(s) 9 Day(s) or more Green SS 425 230 690 Turquoise 4932514674667 101 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon