AZ-HCJ8120 Jacket

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-HCJ8120 Jacket

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Silk-blended Shadow Check fabric.
· A basic design jacket with an upscale appearance.
· Fabric: silky polka dot check (61% polyester, 34% wool, 5% silk)

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • No. 21
  • Clear
Shoulder width(mm)

Refine by

  • 370
  • 380
  • 390
  • 400
  • 410
  • 420
  • 430
  • 440
  • 450
  • Clear
Sleeve Length(mm)

Refine by

  • 560
  • 570
  • 580
  • 590
  • Clear
Dress length(mm)

Refine by

  • 560
  • 570
  • 580
  • 590
  • 600
  • 610
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
No. 5
370
560
560
9 Day(s) or more
-

Part Number : HCJ8120-011-5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 5
  • Shoulder width(mm)
    370
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    560
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692833
  • Around Chest(cm)
    87
1 pc.
Navy Blue
No. 7
380
570
570
9 Day(s) or more
-

Part Number : HCJ8120-011-7
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 7
  • Shoulder width(mm)
    380
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    570
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692840
  • Around Chest(cm)
    90
1 pc.
Navy Blue
No. 9
390
580
580
9 Day(s) or more
-

Part Number : HCJ8120-011-9
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 9
  • Shoulder width(mm)
    390
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    580
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692857
  • Around Chest(cm)
    93
1 pc.
Navy Blue
No. 11
400
590
590
9 Day(s) or more
-

Part Number : HCJ8120-011-11
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 11
  • Shoulder width(mm)
    400
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    590
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692864
  • Around Chest(cm)
    97
1 pc.
Navy Blue
No. 13
410
590
600
9 Day(s) or more
-

Part Number : HCJ8120-011-13
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 13
  • Shoulder width(mm)
    410
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    600
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692871
  • Around Chest(cm)
    101
1 pc.
Navy Blue
No. 15
420
590
610
9 Day(s) or more
-

Part Number : HCJ8120-011-15
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 15
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692888
  • Around Chest(cm)
    107
1 pc.
Navy Blue
No. 17
430
590
610
9 Day(s) or more
-

Part Number : HCJ8120-011-17
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 17
  • Shoulder width(mm)
    430
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692895
  • Around Chest(cm)
    113
1 pc.
Navy Blue
No. 19
440
590
610
9 Day(s) or more
-

Part Number : HCJ8120-011-19
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 19
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692901
  • Around Chest(cm)
    119
1 pc.
Navy Blue
No. 21
450
590
610
9 Day(s) or more
-

Part Number : HCJ8120-011-21
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 21
  • Shoulder width(mm)
    450
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Navy
  • JAN Code
    4548413692918
  • Around Chest(cm)
    125
1 pc.
Black
No. 5
370
560
560
9 Day(s) or more
-

Part Number : HCJ8120-097-5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 5
  • Shoulder width(mm)
    370
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    560
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692932
  • Around Chest(cm)
    87
1 pc.
Black
No. 7
380
570
570
9 Day(s) or more
-

Part Number : HCJ8120-097-7
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 7
  • Shoulder width(mm)
    380
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    570
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692949
  • Around Chest(cm)
    90
1 pc.
Black
No. 9
390
580
580
9 Day(s) or more
-

Part Number : HCJ8120-097-9
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 9
  • Shoulder width(mm)
    390
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    580
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692956
  • Around Chest(cm)
    93
1 pc.
Black
No. 11
400
590
590
9 Day(s) or more
-

Part Number : HCJ8120-097-11
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 11
  • Shoulder width(mm)
    400
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    590
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692963
  • Around Chest(cm)
    97
1 pc.
Black
No. 13
410
590
600
9 Day(s) or more
-

Part Number : HCJ8120-097-13
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 13
  • Shoulder width(mm)
    410
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    600
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692970
  • Around Chest(cm)
    101
1 pc.
Black
No. 15
420
590
610
9 Day(s) or more
-

Part Number : HCJ8120-097-15
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 15
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692987
  • Around Chest(cm)
    107
1 pc.
Black
No. 17
430
590
610
9 Day(s) or more
-

Part Number : HCJ8120-097-17
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 17
  • Shoulder width(mm)
    430
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413692994
  • Around Chest(cm)
    113
1 pc.
Black
No. 19
440
590
610
9 Day(s) or more
-

Part Number : HCJ8120-097-19
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 19
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413693007
  • Around Chest(cm)
    119
1 pc.
Black
No. 21
450
590
610
9 Day(s) or more
-

Part Number : HCJ8120-097-21
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    No. 21
  • Shoulder width(mm)
    450
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    610
  • Material
    Silky polka dot check (61% polyester, 34% wool, 5% silk)
  • Color Details
    Charcoal gray
  • JAN Code
    4548413693014
  • Around Chest(cm)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)