(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-67032 Apollo Cap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 67032-008-LL

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Antistatic material
    None
  • Size
    LL (57 to 60 cm)
  • Material
    Barsha 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413235832
  • Contents
    1 pc.
Part Number
67032-008-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 2,315.27

1 Piece(s) 14 Day(s) or more 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Antistatic material
    None
  • Size
    LL (57 to 60 cm)
  • Material
    Barsha 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413235832
  • Contents
    1 pc.

Product Description

Aitos' Apollo Cap.
Navy color.
Material: Barasha/polyester 100%

Specifications of 67032-008-LL

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Antistatic material
    None
  • Size
    LL (57 to 60 cm)
  • Material
    Barsha 100% polyester
  • Color Details
    Navy
  • JAN Code
    4548413235832
  • Contents
    1 pc.
Part Number
67032-008-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 2,315.27

1 Piece(s) 14 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon