(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-60921 Cargo Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,076.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60921-010-3L
60921-010-4L
60921-010-5L
60921-010-6L
60921-010-L
60921-010-LL
60921-010-M
60921-010-S
60921-018-3L
60921-018-4L
60921-018-5L
60921-018-6L
60921-018-L
60921-018-LL
60921-018-M
60921-018-S
60921-025-3L
60921-025-4L
60921-025-5L
60921-025-6L
60921-025-L
60921-025-LL
60921-025-M
60921-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Black 3L 950 Denim black 4548413790683 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Black 4L 1,000 Denim black 4548413790690 1 pc.

₹ 4,213.96

4 Piece(s) 9 Day(s) or more Black 5L 1,100 Denim black 4548413790706 1 pc.

₹ 4,489.87

1 Piece(s) 9 Day(s) or more Black 6L 1,200 Denim black 4548413798344 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black L 850 Denim black 4548413790669 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black LL 900 Denim black 4548413790676 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black M 800 Denim black 4548413790652 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black S 750 Denim black 4548413790645 1 pc.

₹ 4,144.31

1 Piece(s) 15 Day(s) or more Blue 3L 950 Denim blue 4548413790751 1 pc.

₹ 4,144.31

1 Piece(s) 9 Day(s) or more Blue 4L 1,000 Denim blue 4548413790768 1 pc.

₹ 4,213.96

1 Piece(s) 9 Day(s) or more Blue 5L 1,100 Denim blue 4548413790775 1 pc.

₹ 4,489.87

4 Piece(s) 9 Day(s) or more Blue 6L 1,200 Denim blue 4548413798351 1 pc.

₹ 4,076.00

1 Piece(s) 15 Day(s) or more Blue L 850 Denim blue 4548413790737 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue LL 900 Denim blue 4548413790744 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue M 800 Denim blue 4548413790720 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue S 750 Denim blue 4548413790713 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Green 3L 950 Khaki 4548413790829 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Green 4L 1,000 Khaki 4548413790836 1 pc.

₹ 4,213.96

4 Piece(s) 9 Day(s) or more Green 5L 1,100 Khaki 4548413790843 1 pc.

₹ 4,489.87

4 Piece(s) 9 Day(s) or more Green 6L 1,200 Khaki 4548413798368 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green L 850 Khaki 4548413790805 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green LL 900 Khaki 4548413790812 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green M 800 Khaki 4548413790799 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green S 750 Khaki 4548413790782 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Inseam(cm)
    81
  • Material
    Bakelatte 100% polyester
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· The back uses a knit material that is ultra-stretchy and easy to move around in.
· Denim-like material that compliments new work styles.
· Anti-static, stretchable
· Fabric: Bakelatte 100% polyester
· Zipper: metal (slider: metal)

Part Number
60921-010-3L
60921-010-4L
60921-010-5L
60921-010-6L
60921-010-L
60921-010-LL
60921-010-M
60921-010-S
60921-018-3L
60921-018-4L
60921-018-5L
60921-018-6L
60921-018-L
60921-018-LL
60921-018-M
60921-018-S
60921-025-3L
60921-025-4L
60921-025-5L
60921-025-6L
60921-025-L
60921-025-LL
60921-025-M
60921-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Black 3L 950 Denim black 4548413790683 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Black 4L 1,000 Denim black 4548413790690 1 pc.

₹ 4,213.96

4 Piece(s) 9 Day(s) or more Black 5L 1,100 Denim black 4548413790706 1 pc.

₹ 4,489.87

1 Piece(s) 9 Day(s) or more Black 6L 1,200 Denim black 4548413798344 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black L 850 Denim black 4548413790669 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black LL 900 Denim black 4548413790676 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black M 800 Denim black 4548413790652 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Black S 750 Denim black 4548413790645 1 pc.

₹ 4,144.31

1 Piece(s) 15 Day(s) or more Blue 3L 950 Denim blue 4548413790751 1 pc.

₹ 4,144.31

1 Piece(s) 9 Day(s) or more Blue 4L 1,000 Denim blue 4548413790768 1 pc.

₹ 4,213.96

1 Piece(s) 9 Day(s) or more Blue 5L 1,100 Denim blue 4548413790775 1 pc.

₹ 4,489.87

4 Piece(s) 9 Day(s) or more Blue 6L 1,200 Denim blue 4548413798351 1 pc.

₹ 4,076.00

1 Piece(s) 15 Day(s) or more Blue L 850 Denim blue 4548413790737 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue LL 900 Denim blue 4548413790744 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue M 800 Denim blue 4548413790720 1 pc.

₹ 4,076.00

1 Piece(s) 9 Day(s) or more Blue S 750 Denim blue 4548413790713 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Green 3L 950 Khaki 4548413790829 1 pc.

₹ 4,144.31

4 Piece(s) 9 Day(s) or more Green 4L 1,000 Khaki 4548413790836 1 pc.

₹ 4,213.96

4 Piece(s) 9 Day(s) or more Green 5L 1,100 Khaki 4548413790843 1 pc.

₹ 4,489.87

4 Piece(s) 9 Day(s) or more Green 6L 1,200 Khaki 4548413798368 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green L 850 Khaki 4548413790805 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green LL 900 Khaki 4548413790812 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green M 800 Khaki 4548413790799 1 pc.

₹ 4,076.00

4 Piece(s) 9 Day(s) or more Green S 750 Khaki 4548413790782 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1