(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861430 Coveralls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,738.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861430-001-3L
861430-001-4L
861430-001-L
861430-001-LL
861430-001-M
861430-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 4,738.89

4 Piece(s) 9 Day(s) or more 3L 79 950 1,710 910 4932514484365 133 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more 4L 79 1,000 1,720 920 4932514484372 138 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more L 75 850 1,610 850 4932514484341 123 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more LL 77 900 1,660 880 4932514484358 128 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more M 73 800 1,560 820 4932514484334 118 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more S 71 750 1,510 790 4932514484327 113 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Twill (anti-static thread, made in China) 100% polyester
  • Color Details
    White
  • Fastener 1
    Coil
  • Contents
    1 pc.

Product Description

[Features]
· This clean room wear (CRO.1) uses cutting-edge materials technology to maintain the purity of the clean room.
· Anti-static
· Fabric: twill (anti-static thread, made in China) 100% polyester
· Zipper: coil (slider: metal)

Part Number
861430-001-3L
861430-001-4L
861430-001-L
861430-001-LL
861430-001-M
861430-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 4,738.89

4 Piece(s) 9 Day(s) or more 3L 79 950 1,710 910 4932514484365 133 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more 4L 79 1,000 1,720 920 4932514484372 138 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more L 75 850 1,610 850 4932514484341 123 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more LL 77 900 1,660 880 4932514484358 128 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more M 73 800 1,560 820 4932514484334 118 1 pc.

₹ 4,738.89

4 Piece(s) 9 Day(s) or more S 71 750 1,510 790 4932514484327 113 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon