(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-2722 Coveralls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,912.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2722-091-3L
2722-091-4L
2722-091-5L
2722-091-6L
2722-091-L
2722-091-LL
2722-091-M
2722-091-S
2722-093-3L
2722-093-4L
2722-093-5L
2722-093-6L
2722-093-L
2722-093-LL
2722-093-M
2722-093-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 10,050.93

1 Piece(s) 9 Day(s) or more Yellow 3L 78 560 580 Hyper yellow × navy 4548413842764 130 1 pc.

₹ 10,188.89

1 Piece(s) 9 Day(s) or more Yellow 4L 78 580 580 Hyper yellow × navy 4548413842771 135 1 pc.

₹ 10,326.84

1 Piece(s) 9 Day(s) or more Yellow 5L 78 600 580 Hyper yellow × navy 4548413842788 140 1 pc.

₹ 10,740.71

1 Piece(s) 9 Day(s) or more Yellow 6L 78 620 590 Hyper yellow × navy 4548413842795 145 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow L 74 520 560 Hyper yellow × navy 4548413842740 120 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow LL 77 540 580 Hyper yellow × navy 4548413842757 125 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow M 71 500 540 Hyper yellow × navy 4548413842733 115 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow S 68 480 520 Hyper yellow × navy 4548413842726 110 1 pc.

₹ 10,050.93

1 Piece(s) 9 Day(s) or more Orange 3L 78 560 580 Hyper orange × navy 4548413842849 130 1 pc.

₹ 10,188.89

1 Piece(s) 9 Day(s) or more Orange 4L 78 580 580 Hyper orange × navy 4548413842856 135 1 pc.

₹ 10,326.84

1 Piece(s) 9 Day(s) or more Orange 5L 78 600 580 Hyper orange × navy 4548413842863 140 1 pc.

₹ 10,740.71

1 Piece(s) 9 Day(s) or more Orange 6L 78 620 590 Hyper orange × navy 4548413842870 145 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange L 74 520 560 Hyper orange × navy 4548413842825 120 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange LL 77 540 580 Hyper orange × navy 4548413842832 125 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange M 71 500 540 Hyper orange × navy 4548413842818 115 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange S 68 480 520 Hyper orange × navy 4548413842801 110 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Mixed weave twill (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Coil
  • Contents
    1 pc.

Product Description

[Features]
· High-visibility coveralls using reflective material that is highly visible from all directions in compliance with JIS level class 3.
· Fabric: mixed weave twill (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: coil (slider: plastic)

Part Number
2722-091-3L
2722-091-4L
2722-091-5L
2722-091-6L
2722-091-L
2722-091-LL
2722-091-M
2722-091-S
2722-093-3L
2722-093-4L
2722-093-5L
2722-093-6L
2722-093-L
2722-093-LL
2722-093-M
2722-093-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 10,050.93

1 Piece(s) 9 Day(s) or more Yellow 3L 78 560 580 Hyper yellow × navy 4548413842764 130 1 pc.

₹ 10,188.89

1 Piece(s) 9 Day(s) or more Yellow 4L 78 580 580 Hyper yellow × navy 4548413842771 135 1 pc.

₹ 10,326.84

1 Piece(s) 9 Day(s) or more Yellow 5L 78 600 580 Hyper yellow × navy 4548413842788 140 1 pc.

₹ 10,740.71

1 Piece(s) 9 Day(s) or more Yellow 6L 78 620 590 Hyper yellow × navy 4548413842795 145 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow L 74 520 560 Hyper yellow × navy 4548413842740 120 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow LL 77 540 580 Hyper yellow × navy 4548413842757 125 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow M 71 500 540 Hyper yellow × navy 4548413842733 115 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Yellow S 68 480 520 Hyper yellow × navy 4548413842726 110 1 pc.

₹ 10,050.93

1 Piece(s) 9 Day(s) or more Orange 3L 78 560 580 Hyper orange × navy 4548413842849 130 1 pc.

₹ 10,188.89

1 Piece(s) 9 Day(s) or more Orange 4L 78 580 580 Hyper orange × navy 4548413842856 135 1 pc.

₹ 10,326.84

1 Piece(s) 9 Day(s) or more Orange 5L 78 600 580 Hyper orange × navy 4548413842863 140 1 pc.

₹ 10,740.71

1 Piece(s) 9 Day(s) or more Orange 6L 78 620 590 Hyper orange × navy 4548413842870 145 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange L 74 520 560 Hyper orange × navy 4548413842825 120 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange LL 77 540 580 Hyper orange × navy 4548413842832 125 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange M 71 500 540 Hyper orange × navy 4548413842818 115 1 pc.

₹ 9,912.96

1 Piece(s) 9 Day(s) or more Orange S 68 480 520 Hyper orange × navy 4548413842801 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon