(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-5534 Shirred Cargo Pants (Double-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,178.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5534-004-3L
5534-004-4L
5534-004-5L
5534-004-6L
5534-004-L
5534-004-LL
5534-004-M
5534-004-S
5534-004-SS
5534-005-3L
5534-005-4L
5534-005-5L
5534-005-6L
5534-005-L
5534-005-LL
5534-005-M
5534-005-S
5534-005-SS
5534-006-3L
5534-006-4L
5534-006-5L
5534-006-6L
5534-006-L
5534-006-LL
5534-006-M
5534-006-S
5534-006-SS
5534-008-3L
5534-008-4L
5534-008-5L
5534-008-6L
5534-008-L
5534-008-LL
5534-008-M
5534-008-S
5534-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 3L 76 880 to 1,000 Silver gray 4932514766348 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 4L 76 980 to 1,100 Silver gray 4932514766355 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Gray 5L 76 1,080 to 1,200 Silver gray 4932514766362 1 pc.

₹ 3,592.47

1 Piece(s) 9 Day(s) or more Gray 6L 76 1,180 to 1,280 Silver gray 4932514807102 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray L 79 780 to 850 Silver gray 4932514766324 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray LL 79 820 to 900 Silver gray 4932514766331 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray M 79 730 to 800 Silver gray 4932514766317 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray S 79 680 to 750 Silver gray 4932514766300 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray SS 79 630 to 700 Silver gray 4932514807096 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Green 3L 76 880 to 1,000 Earth green 4932514766416 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Green 4L 76 980 to 1,100 Earth green 4932514766423 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Green 5L 76 1,080 to 1,200 Earth green 4932514766430 1 pc.

₹ 3,592.47

4 Piece(s) 9 Day(s) or more Green 6L 76 1,180 to 1,280 Earth green 4932514807126 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green L 79 780 to 850 Earth green 4932514766393 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green LL 79 820 to 900 Earth green 4932514766409 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green M 79 730 to 800 Earth green 4932514766386 1 pc.

₹ 3,178.60

1 Piece(s) 15 Day(s) or more Green S 79 680 to 750 Earth green 4932514766379 1 pc.

₹ 3,178.60

1 Piece(s) 15 Day(s) or more Green SS 79 630 to 700 Earth green 4932514807119 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Blue 3L 76 880 to 1,000 Blue 4932514766485 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Blue 4L 76 980 to 1,100 Blue 4932514766492 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Blue 5L 76 1,080 to 1,200 Blue 4932514766508 1 pc.

₹ 3,592.47

4 Piece(s) 9 Day(s) or more Blue 6L 76 1,180 to 1,280 Blue 4932514807140 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue L 79 780 to 850 Blue 4932514766461 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue LL 79 820 to 900 Blue 4932514766478 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue M 79 730 to 800 Blue 4932514766454 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue S 79 680 to 750 Blue 4932514766447 1 pc.

₹ 3,178.60

3 Piece(s) 9 Day(s) or more Blue SS 79 630 to 700 Blue 4932514807133 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Navy Blue 3L 76 880 to 1,000 Navy 4932514766553 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Navy Blue 4L 76 980 to 1,100 Navy 4932514766560 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Navy Blue 5L 76 1,080 to 1,200 Navy 4932514766577 1 pc.

₹ 3,592.47

1 Piece(s) 9 Day(s) or more Navy Blue 6L 76 1,180 to 1,280 Navy 4932514807164 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue L 79 780 to 850 Navy 4932514766539 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue LL 79 820 to 900 Navy 4932514766546 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue M 79 730 to 800 Navy 4932514766522 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue S 79 680 to 750 Navy 4932514766515 1 pc.

₹ 3,178.60

1 Piece(s) 9 Day(s) or more Navy Blue SS 79 630 to 700 Navy 4932514807157 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    None
  • Material
    Light twill 100% cotton
  • Fastener 1
    Aluminum
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton design is comfortable yet elegant.
· Easy to care for with shrinkage and wrinkle prevention processing.
· Liquid ammonia treatment
· Fabric: light twill 100% cotton
· Zipper: aluminum (slider: metal)

Part Number
5534-004-3L
5534-004-4L
5534-004-5L
5534-004-6L
5534-004-L
5534-004-LL
5534-004-M
5534-004-S
5534-004-SS
5534-005-3L
5534-005-4L
5534-005-5L
5534-005-6L
5534-005-L
5534-005-LL
5534-005-M
5534-005-S
5534-005-SS
5534-006-3L
5534-006-4L
5534-006-5L
5534-006-6L
5534-006-L
5534-006-LL
5534-006-M
5534-006-S
5534-006-SS
5534-008-3L
5534-008-4L
5534-008-5L
5534-008-6L
5534-008-L
5534-008-LL
5534-008-M
5534-008-S
5534-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 3L 76 880 to 1,000 Silver gray 4932514766348 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 4L 76 980 to 1,100 Silver gray 4932514766355 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Gray 5L 76 1,080 to 1,200 Silver gray 4932514766362 1 pc.

₹ 3,592.47

1 Piece(s) 9 Day(s) or more Gray 6L 76 1,180 to 1,280 Silver gray 4932514807102 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray L 79 780 to 850 Silver gray 4932514766324 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray LL 79 820 to 900 Silver gray 4932514766331 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray M 79 730 to 800 Silver gray 4932514766317 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray S 79 680 to 750 Silver gray 4932514766300 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Gray SS 79 630 to 700 Silver gray 4932514807096 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Green 3L 76 880 to 1,000 Earth green 4932514766416 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Green 4L 76 980 to 1,100 Earth green 4932514766423 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Green 5L 76 1,080 to 1,200 Earth green 4932514766430 1 pc.

₹ 3,592.47

4 Piece(s) 9 Day(s) or more Green 6L 76 1,180 to 1,280 Earth green 4932514807126 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green L 79 780 to 850 Earth green 4932514766393 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green LL 79 820 to 900 Earth green 4932514766409 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Green M 79 730 to 800 Earth green 4932514766386 1 pc.

₹ 3,178.60

1 Piece(s) 15 Day(s) or more Green S 79 680 to 750 Earth green 4932514766379 1 pc.

₹ 3,178.60

1 Piece(s) 15 Day(s) or more Green SS 79 630 to 700 Earth green 4932514807119 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Blue 3L 76 880 to 1,000 Blue 4932514766485 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Blue 4L 76 980 to 1,100 Blue 4932514766492 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Blue 5L 76 1,080 to 1,200 Blue 4932514766508 1 pc.

₹ 3,592.47

4 Piece(s) 9 Day(s) or more Blue 6L 76 1,180 to 1,280 Blue 4932514807140 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue L 79 780 to 850 Blue 4932514766461 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue LL 79 820 to 900 Blue 4932514766478 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue M 79 730 to 800 Blue 4932514766454 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Blue S 79 680 to 750 Blue 4932514766447 1 pc.

₹ 3,178.60

3 Piece(s) 9 Day(s) or more Blue SS 79 630 to 700 Blue 4932514807133 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Navy Blue 3L 76 880 to 1,000 Navy 4932514766553 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Navy Blue 4L 76 980 to 1,100 Navy 4932514766560 1 pc.

₹ 3,316.56

4 Piece(s) 9 Day(s) or more Navy Blue 5L 76 1,080 to 1,200 Navy 4932514766577 1 pc.

₹ 3,592.47

1 Piece(s) 9 Day(s) or more Navy Blue 6L 76 1,180 to 1,280 Navy 4932514807164 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue L 79 780 to 850 Navy 4932514766539 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue LL 79 820 to 900 Navy 4932514766546 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue M 79 730 to 800 Navy 4932514766522 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Navy Blue S 79 680 to 750 Navy 4932514766515 1 pc.

₹ 3,178.60

1 Piece(s) 9 Day(s) or more Navy Blue SS 79 630 to 700 Navy 4932514807157 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1