• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
AZ-51647 Safety Shoes

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-51647 Safety Shoes

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Safety shoes with a simple, elegant design.
· Materials: synthetic leather

Basic Specifications

Part Number
Contents

Refine by

  • 1 pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4548413806841
  • 4548413806858
  • 4548413806865
  • 4548413806872
  • 4548413806889
  • 4548413806896
  • 4548413806902
  • 4548413806919
  • 4548413806926
  • 4548413806933
  • 4548413806940
  • 4548413806957
  • 4548413806964
  • 4548413806971
  • 4548413806988
  • 4548413806995
  • 4548413807008
  • 4548413807015
  • 4548413807022
  • 4548413807039
  • 4548413807046
  • 4548413807053
  • 4548413807060
  • 4548413807077
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
White series
22.5
White
4548413806841
9 Day(s) or more
-

Part Number : 51647-001-22.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806841
  • Mass(g)
    850
1 pair
White series
23
White
4548413806858
9 Day(s) or more
-

Part Number : 51647-001-23
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806858
  • Mass(g)
    850
1 pair
White series
23.5
White
4548413806865
9 Day(s) or more
-

Part Number : 51647-001-23.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806865
  • Mass(g)
    850
1 pair
White series
24
White
4548413806872
9 Day(s) or more
-

Part Number : 51647-001-24
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806872
  • Mass(g)
    850
1 pair
White series
24.5
White
4548413806889
9 Day(s) or more
-

Part Number : 51647-001-24.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806889
  • Mass(g)
    850
1 pair
White series
25
White
4548413806896
9 Day(s) or more
-

Part Number : 51647-001-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806896
  • Mass(g)
    850
1 pair
White series
25.5
White
4548413806902
9 Day(s) or more
-

Part Number : 51647-001-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806902
  • Mass(g)
    850
1 pair
White series
26
White
4548413806919
9 Day(s) or more
-

Part Number : 51647-001-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806919
  • Mass(g)
    850
1 pair
White series
26.5
White
4548413806926
9 Day(s) or more
-

Part Number : 51647-001-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806926
  • Mass(g)
    850
1 pair
White series
27
White
4548413806933
9 Day(s) or more
-

Part Number : 51647-001-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806933
  • Mass(g)
    850
1 pair
White series
28
White
4548413806940
9 Day(s) or more
-

Part Number : 51647-001-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806940
  • Mass(g)
    850
1 pair
White series
29
White
4548413806957
9 Day(s) or more
-

Part Number : 51647-001-29
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    White
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806957
  • Mass(g)
    850
1 pair
Black series
22.5
Black
4548413806964
9 Day(s) or more
-

Part Number : 51647-010-22.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806964
  • Mass(g)
    850
1 pair
Black series
23
Black
4548413806971
9 Day(s) or more
-

Part Number : 51647-010-23
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806971
  • Mass(g)
    850
1 pair
Black series
23.5
Black
4548413806988
9 Day(s) or more
-

Part Number : 51647-010-23.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806988
  • Mass(g)
    850
1 pair
Black series
24
Black
4548413806995
9 Day(s) or more
-

Part Number : 51647-010-24
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413806995
  • Mass(g)
    850
1 pair
Black series
24.5
Black
4548413807008
9 Day(s) or more
-

Part Number : 51647-010-24.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807008
  • Mass(g)
    850
1 pair
Black series
25
Black
4548413807015
9 Day(s) or more
-

Part Number : 51647-010-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807015
  • Mass(g)
    850
1 pair
Black series
25.5
Black
4548413807022
9 Day(s) or more
-

Part Number : 51647-010-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807022
  • Mass(g)
    850
1 pair
Black series
26
Black
4548413807039
9 Day(s) or more
-

Part Number : 51647-010-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807039
  • Mass(g)
    850
1 pair
Black series
26.5
Black
4548413807046
9 Day(s) or more
-

Part Number : 51647-010-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807046
  • Mass(g)
    850
1 pair
Black series
27
Black
4548413807053
9 Day(s) or more
-

Part Number : 51647-010-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807053
  • Mass(g)
    850
1 pair
Black series
28
Black
4548413807060
9 Day(s) or more
-

Part Number : 51647-010-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807060
  • Mass(g)
    850
1 pair
Black series
29
Black
4548413807077
9 Day(s) or more
-

Part Number : 51647-010-29
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Synthetic leather
  • JAN Code
    4548413807077
  • Mass(g)
    850

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)