• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
AZ-51644 Safety Shoes (Mid-Top)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-51644 Safety Shoes (Mid-Top)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Water-repellent
· Materials: canvas

Basic Specifications

Part Number
Contents

Refine by

  • 1 pair
  • Clear
Color

Refine by

  • Black series
  • Blue series
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Clear
JAN Code

Refine by

  • 4548413641596
  • 4548413641602
  • 4548413641619
  • 4548413641626
  • 4548413641633
  • 4548413641640
  • 4548413641657
  • 4548413641664
  • 4548413641671
  • 4548413641688
  • 4548413641695
  • 4548413641701
  • 4548413641718
  • 4548413641725
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
Blue series
24.5
Navy
4548413641664
Quote
-

Part Number : 51644-008-24.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641664
  • Mass(g)
    850
1 pair
Blue series
25
Navy
4548413641671
9 Day(s) or more
-

Part Number : 51644-008-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641671
  • Mass(g)
    850
1 pair
Blue series
25.5
Navy
4548413641688
9 Day(s) or more
-

Part Number : 51644-008-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641688
  • Mass(g)
    850
1 pair
Blue series
26
Navy
4548413641695
9 Day(s) or more
-

Part Number : 51644-008-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641695
  • Mass(g)
    850
1 pair
Blue series
26.5
Navy
4548413641701
9 Day(s) or more
-

Part Number : 51644-008-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641701
  • Mass(g)
    850
1 pair
Blue series
27
Navy
4548413641718
9 Day(s) or more
-

Part Number : 51644-008-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641718
  • Mass(g)
    850
1 pair
Blue series
28
Navy
4548413641725
9 Day(s) or more
-

Part Number : 51644-008-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641725
  • Mass(g)
    850
1 pair
Black series
24.5
Black
4548413641596
Quote
-

Part Number : 51644-010-24.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641596
  • Mass(g)
    850
1 pair
Black series
25
Black
4548413641602
9 Day(s) or more
-

Part Number : 51644-010-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641602
  • Mass(g)
    850
1 pair
Black series
25.5
Black
4548413641619
9 Day(s) or more
-

Part Number : 51644-010-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641619
  • Mass(g)
    850
1 pair
Black series
26
Black
4548413641626
9 Day(s) or more
-

Part Number : 51644-010-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641626
  • Mass(g)
    850
1 pair
Black series
26.5
Black
4548413641633
9 Day(s) or more
-

Part Number : 51644-010-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641633
  • Mass(g)
    850
1 pair
Black series
27
Black
4548413641640
9 Day(s) or more
-

Part Number : 51644-010-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641640
  • Mass(g)
    850
1 pair
Black series
28
Black
4548413641657
9 Day(s) or more
-

Part Number : 51644-010-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413641657
  • Mass(g)
    850

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)