• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
AZ-4441 Slip-Resistant Chef Shoes (With Toe-Caps )

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-4441 Slip-Resistant Chef Shoes (With Toe-Caps )

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Soft and comfortable chef shoes with increased slip resistance.
· Oil-/slip-resistant sole
· Materials: synthetic leather

Basic Specifications

Part Number
Contents

Refine by

  • 1 pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • 30
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4548413621116
  • 4548413621123
  • 4548413621130
  • 4548413621147
  • 4548413621154
  • 4548413621161
  • 4548413621178
  • 4548413621185
  • 4548413621192
  • 4548413621208
  • 4548413621215
  • 4548413621222
  • 4548413621239
  • 4548413621246
  • 4548413621253
  • 4548413621260
  • 4548413621277
  • 4548413621284
  • 4548413621291
  • 4548413621307
  • 4548413621314
  • 4548413621321
  • 4548413621338
  • 4548413621345
  • 4548413621352
  • 4548413621369
  • 4548413621376
  • 4548413621383
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
White series
22
White
4548413621116
9 Day(s) or more
-

Part Number : 4441-001-22
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    22
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621116
1 pair
White series
22.5
White
4548413621123
9 Day(s) or more
-

Part Number : 4441-001-22.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621123
1 pair
White series
23
White
4548413621130
9 Day(s) or more
-

Part Number : 4441-001-23
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621130
1 pair
White series
23.5
White
4548413621147
9 Day(s) or more
-

Part Number : 4441-001-23.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621147
1 pair
White series
24
White
4548413621154
9 Day(s) or more
-

Part Number : 4441-001-24
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621154
1 pair
White series
24.5
White
4548413621161
9 Day(s) or more
-

Part Number : 4441-001-24.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621161
1 pair
White series
25
White
4548413621178
9 Day(s) or more
-

Part Number : 4441-001-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621178
1 pair
White series
25.5
White
4548413621185
9 Day(s) or more
-

Part Number : 4441-001-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621185
1 pair
White series
26
White
4548413621192
9 Day(s) or more
-

Part Number : 4441-001-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621192
1 pair
White series
26.5
White
4548413621208
9 Day(s) or more
-

Part Number : 4441-001-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621208
1 pair
White series
27
White
4548413621215
9 Day(s) or more
-

Part Number : 4441-001-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621215
1 pair
White series
28
White
4548413621222
9 Day(s) or more
-

Part Number : 4441-001-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621222
1 pair
White series
29
White
4548413621239
9 Day(s) or more
-

Part Number : 4441-001-29
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621239
1 pair
White series
30
White
4548413621246
9 Day(s) or more
-

Part Number : 4441-001-30
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    White series
  • Size(cm)
    30
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    White
  • Material: Toecap
    Resin
  • JAN Code
    4548413621246
1 pair
Black series
22
Black
4548413621253
Quote
-

Part Number : 4441-010-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    22
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621253
1 pair
Black series
22.5
Black
4548413621260
9 Day(s) or more
-

Part Number : 4441-010-22.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621260
1 pair
Black series
23
Black
4548413621277
9 Day(s) or more
-

Part Number : 4441-010-23
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621277
1 pair
Black series
23.5
Black
4548413621284
9 Day(s) or more
-

Part Number : 4441-010-23.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621284
1 pair
Black series
24
Black
4548413621291
9 Day(s) or more
-

Part Number : 4441-010-24
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621291
1 pair
Black series
24.5
Black
4548413621307
9 Day(s) or more
-

Part Number : 4441-010-24.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621307
1 pair
Black series
25
Black
4548413621314
9 Day(s) or more
-

Part Number : 4441-010-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621314
1 pair
Black series
25.5
Black
4548413621321
9 Day(s) or more
-

Part Number : 4441-010-25.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621321
1 pair
Black series
26
Black
4548413621338
9 Day(s) or more
-

Part Number : 4441-010-26
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621338
1 pair
Black series
26.5
Black
4548413621345
9 Day(s) or more
-

Part Number : 4441-010-26.5
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621345
1 pair
Black series
27
Black
4548413621352
9 Day(s) or more
-

Part Number : 4441-010-27
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621352
1 pair
Black series
28
Black
4548413621369
9 Day(s) or more
-

Part Number : 4441-010-28
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621369
1 pair
Black series
29
Black
4548413621376
9 Day(s) or more
-

Part Number : 4441-010-29
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621376
1 pair
Black series
30
Black
4548413621383
9 Day(s) or more
-

Part Number : 4441-010-30
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    30
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Toecap
    Resin
  • JAN Code
    4548413621383

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)