Carbide Inserts WNMG-MR【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WNMG080408MR-WM25CT
WNMG080408MR-WP15CT
WNMG080408MR-WP25CT
WNMG080408MR-WP35CT
WNMG080412MR-WP15CT
WNMG080412MR-WP25CT
WNMG080412MR-WP35CT
WNMG080416MR-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84173033

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT0.84171158

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT0.84170581

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT0.84170067

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT1.24171159

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT1.24170582

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT1.24170068

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT1.64171160

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 8.69 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)