Carbide Inserts TNMG-UR【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TNMG160408UR-WK20CT
TNMG160408UR-WM15CT
TNMG160408UR-WM25CT
TNMG160408UR-WP15CT
TNMG160408UR-WP25CT
TNMG160408UR-WP35CT
TNMG160408UR-WS25PT
TNMG160412UR-WM25CT
TNMG160412UR-WM35CT
TNMG160412UR-WP15CT
TNMG160412UR-WP25CT
TNMG160412UR-WS25PT
TNMG160416UR-WK20CT
TNMG160416UR-WM25CT
TNMG160416UR-WP15CT
TNMG220408UR-WK20CT
TNMG220408UR-WM15CT
TNMG220408UR-WM25CT
TNMG220408UR-WM35CT
TNMG220408UR-WP15CT
TNMG220408UR-WP25CT
TNMG220408UR-WP35CT
TNMG220408UR-WS25PT
TNMG220412UR-WM25CT
TNMG220412UR-WM35CT
TNMG220412UR-WP15CT
TNMG220412UR-WP25CT
TNMG220416UR-WM25CT
TNMG220416UR-WP15CT
TNMG220416UR-WP25CT
TNMG270612UR-WK20CT
TNMG270612UR-WM15CT
TNMG270612UR-WM25CT
TNMG270612UR-WM35CT
TNMG270612UR-WP15CT
TNMG270612UR-WP25CT
TNMG270616UR-WM25CT
TNMG270616UR-WM35CT
TNMG270616UR-WP15CT
TNMG270616UR-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT16.504.760.84171441

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT16.504.760.84169434

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.504.760.84169465

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT16.504.760.84171115

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT16.504.760.84170522

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT16.504.760.84170035

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT16.504.760.85579395

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.504.761.24169466

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM35CT16.504.761.24169502

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT16.504.761.24171116

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT16.504.761.24170523

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT16.504.761.25680175

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWK20CT16.504.761.64171443

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.504.761.64169467

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.504.761.64171117

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT22.004.760.84171444

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM15CT22.004.760.84169435

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.004.760.84169468

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM35CT22.004.760.84169503

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT22.004.760.84171118

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT22.004.760.84170524

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT22.004.760.84170036

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT22.004.760.85579397

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.004.761.24169469

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM35CT22.004.761.24169504

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT22.004.761.24171119

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT22.004.761.24170525

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.004.761.64169470

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT22.004.761.64171120

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT22.004.761.64170526

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT27.506.351.24171447

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM15CT27.506.351.24169437

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT27.506.351.24169471

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT27.506.351.24169506

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT27.506.351.24171121

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT27.506.351.24170527

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT27.506.351.64169472

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT27.506.351.64169507

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT27.506.351.64171122

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT27.506.351.64170528

Loading...

  1. 1

Basic Information

Shape T (Triangle) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Rough cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)