Carbide Inserts TNMG-UM【1-10 Pieces Per Package】 (TNMG220404UM-WM15CT)

Part Number

Configured Part Number is shown.

TNMG220404UM-WM15CT

 
Part Number
TNMG220404UM-WM15CT
Part NumberVolume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.
16 Day(s) or more Steel / Stainless SteelWM15CT22.000.44172372

Loading...

  1. 1

Basic Information

Shape T (Triangle) Breaker Use Medium grinding Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Medium cutting

Please check the type/dimensions/specifications of the part TNMG220404UM-WM15CT in the Carbide Inserts TNMG-UM series.

Product variants

Part Number
TNMG160408UM-WM15CT
TNMG160408UM-WM25CT
TNMG160408UM-WM35CT
TNMG220404UM-WM25CT
TNMG220408UM-WM25CT
TNMG220412UM-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT16.500.84172370

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.500.84172397

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM35CT16.500.84172427

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.000.44172400

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.000.84172401

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT22.001.24172402

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)