Carbide Inserts TNMA【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TNMA160408-WK05CT
TNMA160408-WK20CT
TNMA160412-WK20CT
TNMA220408-TN20K
TNMA220408-WK05CT
TNMA220408-WK20CT
TNMA220412-WK05CT
TNMA220412-WK20CT
TNMA220416-WK20CT
TNMA270616-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more WK05CT16.504.760.84171647

10 Pieces Per Package

7 Day(s) or more WK20CT16.504.760.84171890

10 Pieces Per Package

7 Day(s) or more WK20CT16.504.761.24171891

10 Pieces Per Package

26 Day(s) or more TN20K22.004.760.84165848

10 Pieces Per Package

26 Day(s) or more WK05CT22.004.760.84171649

10 Pieces Per Package

26 Day(s) or more WK20CT22.004.760.84171893

10 Pieces Per Package

26 Day(s) or more WK05CT22.004.761.24172230

10 Pieces Per Package

26 Day(s) or more WK20CT22.004.761.24171894

10 Pieces Per Package

26 Day(s) or more WK20CT22.004.761.64171895

10 Pieces Per Package

26 Day(s) or more WK20CT22.006.351.64171896

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)