Carbide Inserts TCGT-AL1【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TCGT16T308AL1-HWK10
TCGT110204AL1-HWK10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more 16.503.970.82007004

10 Pieces Per Package

26 Day(s) or more 11.002.380.42006991

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Non-ferrous metal Rake angle Pozidriv
Material type HWK10 Material classification(mm) Non-coated Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)